Part Number: U420-01M-G25ARA

USB cable with right-angle plug connects a smartphone or other USB-C device to the USB-C port on your computer, charger or power bank.
- Power Delivery cable supports 20V 5A (100W) power output for charging devices
- Supports USB 3.2 Gen 2 speeds up to 10 Gbps to ensure lightning-fast data transfers
- Reversible USB-C plugs connect in either direction for immediate no-fuss use
- Space-saving right-angle USB-C plug allows easy connection in confined spaces
- USB-C to USB-C cable is compatible with all USB-C and Thunderbolt 3 devices
- 3-year limited warranty
Features
USB-C Cable Connects Devices for Charging or Transferring Data at 10 Gbps Speeds
This USB cable (M/M) is compatible with any device with a USB-C or Thunderbolt 3 port, including MacBook Pros, Chromebooks and Windows laptops. It allows you to connect your notebook computer to a docking station, your Apple or Android smartphone to a wall charger or power bank, or an external hard drive to a PC or tablet, to name just a few valuable uses for the cable. It supports USB 3.2 Gen 2 data transfer speeds up to 10 Gbps, which is twice as fast as USB 3.2 Gen 1.
PD Charging Cable Supports up to 100W for Syncing and Charging Mobile Devices
The Power Delivery cable provides power output up to 20V 5A (100W), which is sufficient for fast-charging, syncing and powering most large-capacity devices, including the MacBook Pro.
Right-Angle Plug Makes Connecting in Tight Spaces Easier
A space-saving right-angle USB-C connector is easy to install in confined spaces, such as behind your computer or workstation. The right-angle construction also helps relieve strain on the cable and connector and prevents the cable from bending awkwardly.
Reversible USB-C Connectors Attach in Either Direction
Unlike traditional USB cables that connect in only one direction, the reversible USB-C male connectors plug into a USB-C or Thunderbolt 3 port in either direction for an instant connection every time.
System Requirements
Devices with USB-C or Thunderbolt 3 ports (USB 3.2 Gen 2 compatibility required to achieve USB 3.2 Gen 2 speeds)
Package Includes
U420-01M-G25ARA USB-C to USB-C Cable, M/M, Black, 1 m (3.3 ft.)
Specifications
OVERVIEW
UPC Code | 037332263674 |
Technology | Thunderbolt; USB 3.x |
Cable Type | Passive |
INPUT
Maximum Input Amps | 5 |
Maximum Input Watts | 100 |
POWER
USB Power Delivery (PD) Charging Support | Yes |
USB Power Delivery (PD) Charging Specification | 3.0 |
CONNECTIONS
Side A - Connector 1 | USB C (MALE) - RIGHT ANGLE |
Side B - Connector 1 | USB C (MALE) |
Connector Plating | Nickel |
Contact Plating | Gold |
Connector Style | Angled |
PHYSICAL
Material of Construction | PVC |
Cable Jacket Color | Black |
Cable Jacket Material | PVC |
Cable Jacket Rating | VW-1 |
Cable Outer Diameter (OD) | 5.2MM |
Cable Length (ft.) | 3.3 |
Cable Length (in.) | 39.4 |
Shipping Dimensions (hwd / in.) | 0.50 x 7.00 x 9.50 |
Shipping Weight (lbs.) | 0.14 |
Unit Packaging Type | Polybag |
ENVIRONMENTAL
Operating Temperature Range | 14° to 140°F (-10° to 60°C) |
Storage Temperature Range | -4° to 158°F (-20° to 70°C) |
Operating Humidity Range | 10% to 85%, Non-Condensing |
Storage Humidity Range | 10% to 85%, Non-Condensing |
Power Provided to Connected Device(s) | 100W (20V/5A) |
FEATURES & SPECIFICATIONS
USB Specification | USB 3.1 Gen 2 (up to 10 Gbps); USB 3.2 Gen 2 (Up to 10 Gbps) |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
USB & Wireless Chargers
Model Number | Description | |
---|---|---|
U280-007-CQC-ST | 7-Port USB Charging Station with Quick Charge 3.0, USB-C Port, Device Storage, 5V 4A (60W) USB Charge Output |
Docks, Hubs & Multiport Adapters
Model Number | Description | |
---|---|---|
U436-06N-G-C | USB-C to Gigabit Network Adapter with 60W USB-C PD Charging - Thunderbolt 3 Compatible, White | |
U442-DOCK1 | USB-C Dock, Dual Display - 4K HDMI/mDP, VGA, USB 3.x (5Gbps), USB-A/C Hub, GbE, Memory Card, 100W PD Charging | |
U442-DOCK10-S | USB-C Dock - 4K HDMI, USB 3.x (5Gbps), USB-A Hub Ports, Memory Card, 60W PD Charging | |
U444-06N-H4-C | USB-C to HDMI Adapter with PD Charging, HDCP, White | |
U460-003-3AG-C | 3-Port USB-C Hub - USB 3.x (5Gpbs) Hub Ports, Gigabit Ethernet, 60W PD Charging, White |
Documents & Downloads
Declarations of Conformity
Product Images