Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

USB-C to HDMI 4K Adapter with HDR - M/F, USB 3.1, Thunderbolt 3 Compatible, 4K @ 60 Hz, White

Model Number: U444-06N-HDR-W New


Connects a 4K HDR monitor to the USB-C or Thunderbolt 3 port on your laptop, tablet, MacBook or Chromebook.

  • Converts audio/video signals from sources supporting USB DisplayPort Alt Mode
  • Delivers Ultra HD picture quality at resolutions up to 3840 x 2160 (4K x 2K) @ 60 Hz
  • Supports High Dynamic Range (HDR) for richer contrast and expanded color accuracy
  • Reversible USB-C plug connects in either direction for immediate no-fuss use
  • Plug-and-play operation with no software required for easy, immediate installation

  • 3-year limited warranty
HAVE A QUESTION?

Call Us
1 773.869.1774


Features

USB-C to HDMI Adapter Connects an HDMI Monitor to Your USB-C or Thunderbolt 3 Device
This USB-C to HDMI 4K adapter helps you transmit digital audio and 4K video from your desktop computer, tablet, laptop, notebook, MacBook, Chromebook or smartphone to an HDMI-enabled television, monitor or projector. It’s an ideal tool for working in high-definition photography, videography or cinematography, as well as streaming video for digital signage in crystal-clear 4K.

Supports USB DisplayPort Alternate Mode for Converting Audio/Video Signals
By connecting the built-in USB-C cable to a source device that supports USB DisplayPort Alt Mode, you can output 4K video and digital audio to an HDMI monitor, television or projector without installing special software drivers.

Transmits Crystal-Clear 4K HDMI Video with HDR and 4:4:4 Color
The U444-06N-HDR-W supports Ultra HD video resolutions up to 3840 x 2160 (4K x 2K) at 60 Hz. It’s compatible with HDMI 2.0 standards for carrying HDR signals, which provides a wide range of vibrant colors with richer contrast, brighter whites and deeper blacks. HDCP 2.2 compliance allows you to stream iTunes and Netflix content with no complications. This adapter supports 4:4:4 chroma subsampling for top-level PC gaming or using your HDTV as a PC monitor. 

Reversible USB-C Connector Attaches in Either Direction
Unlike traditional USB cables that connect in only one direction, the reversible USB-C male connector plugs into a USB-C or Thunderbolt 3 port in either direction for a fumble-free connection every time.

Ready to Use Right from the Package, So You Can Plug and Play Immediately
The plug-and-play USB Type-C to HDMI cable requires no software or external power. Just connect the USB-C plug to the USB-C or Thunderbolt 3 port on a source device that supports USB DisplayPort Alternate Mode, and connect the HDMI port to your 4K display with user-provided cables (such as Tripp Lite’s P568-Series high-speed cables). This adapter is backward compatible with 1080p displays, allowing you to use it with older equipment.

Typical Applications

  • Watch 4K video content from a Blu-ray player, game console, laptop or tablet on an Ultra HD television or projector
  • Edit HDR video or digital photos using a 4K monitor
  • Connect a Chromebook or MacBook to a conference table’s A/V box to give a video presentation on a large screen
  • Upgrade the video quality of your trade show presentation or digital signage installation in a commercial or educational setting to 4K x 2K

Package Includes

  • U444-06N-HDR-W USB-C 3.1 to HDMI 4K Adapter - M/F, White
  • Owner’s manual

System Requirements

  • Source device with USB-C or Thunderbolt 3 port that supports USB DisplayPort Alternate Mode
  • Display device with HDMI input

RoHS compliant

Specifications

OVERVIEW
UPC Code037332236425
INPUT
Built-In Cable Length (ft.)0.361
Built-In Cable Length (m)0.11
Built-In Cable Length (in.)4.33
Built-In Cable Length (cm)11
Bus Powered  Yes
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsN/A
PHYSICAL
Cable Outer Diameter (OD)3.9MM
ColorWhite
Material of ConstructionABS, PVC
Unit Dimensions (hwd / in.)0.57 x 1.46 x 1.65
Unit Packaging TypeBox
Unit Weight (lbs.)0.088
ENVIRONMENTAL
Operating Temperature Range32 ~ 113F (0 ~ 45C)
Storage Temperature Range14 ~ 158F (-10 ~ 70C)
Operating Humidity Range10% to 85% RH (No Condensation)
Storage Humidity Range5% to 90% RH (No Condensation)
CONNECTIONS
Side A - Connector 1USB Type-C (MALE)
Side B - Connector 1HDMI (FEMALE)
FEATURES & SPECIFICATIONS
Max Supported Video Resolution3840 x 2160 (4K x 2K) @ 60 Hz
HDMI Specification2.0
HDCP Specification2.2
USB SpecificationUSB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
Driver RequiredNo
USB Power Delivery (PD) Charging SupportNo
EDID Compatible  Yes
3D Video SupportedYes
TechnologyHDMI; HDR; USB; USB 3.1 (Gen 1)
Chroma Sub Sampling4:4:4
SPECIAL FEATURES
HDR SupportYes
CERTIFICATIONS
CertificationsCertified to RoHS, REACH, CE, FCC
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Accessories

Digital Signage & Audio/Video
  Model Number Description
P568-003-2A | Digital Signage & Audio/Video P568-003-2A High-Speed HDMI 2.0a Cable with Gripping Connectors - 4K, 60 Hz, 4:4:4, M/M, Black, 3 ft.
P568-006-2A | Digital Signage & Audio/Video P568-006-2A High-Speed HDMI 2.0a Cable with Gripping Connectors - 4K, 60 Hz, 4:4:4, M/M, Black, 6 ft.
P568-010-2A | Digital Signage & Audio/Video P568-010-2A High-Speed HDMI 2.0a Cable with Gripping Connectors - 4K, 60 Hz, 4:4:4, M/M, Black, 10 ft.
P568-015-2A | Digital Signage & Audio/Video P568-015-2A High-Speed HDMI 2.0a Cable with Gripping Connectors - 4K, 60 Hz, 4:4:4, M/M, Black, 15 ft.
P568-025-2A | Digital Signage & Audio/Video P568-025-2A High-Speed HDMI 2.0a Cable - 4K, 60 Hz, 4:4:4, M/M, Black, 25 ft.
P569-003-CERT | Digital Signage & Audio/Video P569-003-CERT Premium High-Speed HDMI Cable with Ethernet and Gripping Connectors, HDMI 2.0, UHD 4K x 2K @ 60 Hz (M/M), 3 ft.
P569-006-CERT | Digital Signage & Audio/Video P569-006-CERT Premium High-Speed HDMI Cable with Ethernet and Gripping Connectors, HDMI 2.0, UHD 4K x 2K @ 60 Hz (M/M), 6 ft.
P569-010-CERT | Digital Signage & Audio/Video P569-010-CERT Premium High-Speed HDMI Cable with Ethernet and Gripping Connectors, HDMI 2.0, UHD 4K x 2K @ 60 Hz (M/M), 10 ft.
P569-015-CERT | Digital Signage & Audio/Video P569-015-CERT Premium High-Speed HDMI Cable with Ethernet and Gripping Connectors, HDMI 2.0, UHD 4K x 2K @ 60 Hz (M/M), 15 ft.

Resources & Downloads

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.