Product Status Discontinued on 9/25/2023 Model Number: SU3000RTXL3UN
SmartOnline 120V 3kVA 2.4kW On-Line Double-Conversion UPS, 3U Rack/Tower, Extended Run, WEBCARDLX Network Interface
Warranty
Your product is still covered under warranty if it was purchased after 4/28/2022.
Insurance
$250,000 Ultimate Lifetime Insurance
Create a Support Ticket
Owner's manuals
User's Guide for PowerAlert External Battery Pack Utility (English)
PowerAlert External Battery Pack Utility (PAEBPU) – UPS Compatibility Chart
Owner's Manual Addendum for External Battery Packs (Multi-Language)
Support resources
Software, Firmware & Drivers
SU3000RTXL3UN How-To Videos
Adding or Replacing UPS Batteries
Replaced by
Documents & Downloads
Documentation
- User's Guide for PowerAlert External Battery Pack Utility (English)
- PowerAlert External Battery Pack Utility (PAEBPU) – UPS Compatibility Chart
- Owner's Manual Addendum for External Battery Packs (Multi-Language)
- Owner's Manual for SmartOnline Rack/Tower UPS
- SU3000RTXL3UN runtime chart
- Sealed Lead-Acid Battery Material Safety Data Sheet (MSDS) (English)
- Product Datasheet
Articles
How-To Videos
- How to Perform the Proper Startup and Shutdown Procedures for a SmartOnline UPS System with LEDs
- How to Perform a Self-Test on a SmartOnline® UPS System with LEDs
- SmartOnline UPS Systems: Site Prep/Overview (Part 1 of 6)
- SmartOnline UPS Systems: Mounting (Part 2 of 6)
- SmartOnline UPS Systems: Connections (Part 3 of 6)
- SmartOnline UPS Systems: Local Management (Part 4 of 6)
- SmartOnline UPS Systems: Remote Management (Part 5 of 6)
- SmartOnline UPS Systems: Troubleshooting & Service (Part 6 of 6)
- How to Remove a Rack/Tower UPS System Bezel
- How to Reset/Self-Test a SmartOnline UPS System
Product Warranty
Product Warranty Period (Worldwide)
2-YEAR LIMITED WARRANTY
Eaton warrants this product, if used in accordance with all applicable instructions, to be free from original defects in material and workmanship for 2 years from the date of initial purchase. If the product should prove defective in material or workmanship within that period, Eaton will, subject to the foregoing terms and limitations, repair or replace the product, in its sole discretion, as your exclusive remedy for Eaton's breach of its limited warranty.
Insurance Coverage
Your SU3000RTXL3UN comes with $250,000 Ultimate Lifetime Insurance coverage.
Insurance Claims
How to make an insurance claimAdding or Replacing UPS Batteries
Replacement Batteries
Battery Model Number | |
3U UPS Replacement 72VDC Battery Cartridge (1 Set of 6) for Select SmartOnline UPS | |
Information & Pricing | |
Quantity Required | 1 |
External Battery Packs
Battery Model Number | |
External 72V 2U Rack/Tower Battery Pack for Select UPS Systems (BP72V18-2US) | |
Information & Pricing | |
Maximum Quantity | 10 |
Eaton's Return Policy
Proof of Warranty Coverage
You must provide proof that the product is covered under warranty. This can be confirmed by the product's serial number or with proof of purchase in the form of an invoice or receipt from an Eaton authorized dealer. If required, please include the proof of purchase invoice with your return. Warranties on Eaton products begin on the date of your product purchase. Warranty coverage varies by product line. Specific warranty duration is outlined in the owner's manual that accompanies each unit.
Shipping Returns
You are responsible for all transportation, insurance, duties and other similar charges for returned products. Please use caution; shipping damages resulting from improper packaging will be your responsibility. We recommend using a reliable parcel or freight carrier who is capable of providing tracking information and proof of delivery. The proof of purchase, if required, and your RMA number must be inserted in the shipping carton before the carton is sealed.
Repair or Replacement
Eaton will repair or replace the product at Eaton's option and ship the repaired or replaced product back to you at no charge.
Products not accompanied by a valid RMA number will not be accepted. The RMA number must be enclosed with your product or be clearly visible on the outside of the packaging.
Request Return Authorization (RMA)
A Return Merchandise Authorization (RMA) number is required for all products returned to Eaton for replacement under warranty. You should first consult with Eaton Customer Service (for returns within North America) or International Service (for returns outside of North America) before requesting an RMA number to eliminate any unnecessary returns. You can start the process by clicking on the contact technical support button below. Once eligibility has been determined, the RMA number along with shipping instructions will be emailed to you. RMA numbers are valid for 14 days from the date of issuance. Products will only be accepted for return if a valid RMA number is clearly marked on the outside of the package. Eaton does not accept product returns that are not under warranty. If you bought the wrong Eaton product and want to return it, please do so at the place of purchase. Returns will be authorized in accordance with the following policies.
Questions & Answers
Parts & Accessories
UPS Battery Packs
Model Number | Description | |
---|---|---|
BP72V18-2US | External 72V 2U Rack/Tower Battery Pack for Select UPS Systems (BP72V18-2US) |
Power Distribution Units (PDUs)
Model Number | Description | |
---|---|---|
PDU2430 | 2.9kW Single-Phase 120V Basic PDU, 24 NEMA 5-15R Outlets, NEMA L5-30P Input, 15 ft. (4.57 m) Cord, 1U Rack-Mount | |
PDUMH30NET | 2.9kW Single-Phase Switched PDU - LX Interface, 120V Outlets (16 5-15/20R), 10 ft. (3.05 m) Cord with L5-30P, 2U, TAA | |
PDUMV30 | 2.9kW Single-Phase Local Metered PDU, 120V Outlets (24 5-15/20R), L5-30P, 10 ft. (3.05 m) Cord, 0U Vertical |
Power Cords and Adapters
Model Number | Description | |
---|---|---|
P043-002 | Power Extension Cord, NEMA L5-30P to NEMA L5-20R Extension Cord with Breaker - 20A, 120V, 10 AWG, 2 ft. (0.61 m), Black |
Accessories
Model Number | Description | |
---|---|---|
2-9USTAND | 2U to 9U Tower Stand Kit for Select Rack-Mount UPS Systems | |
2POSTRMKITHD | 2-Post Rack-Mount Installation Kit of 2U and Larger UPS, Transformer and Battery Pack Components |
Part Number | Description |
---|---|
0005NXXX-6009UC | UPS Preventative Maintenance on units 0-6000 VA for select products, Smart, SMX, SU UPS |
9SW3Y-3000UC | 3-Year Extended Warranty SU 2501-3000 VA UPS systems |
9SW5Y-3000UC | 5-Year Extended Warranty SU 2501-3000 VA UPS systems |
AS00NXXX-6009UC | UPS Assembly on UPS Systems 0-6000 VA for select products, Smart, SMX, SU UPS |
SU05NXXX-6009UC | UPS Startup on UPS Systems 0-6000 VA for select products, Smart, SMX, SU UPS |
WFLN72XX-6009UC | 2-Year Onsite Service Contract -2501-6000 VA UPS, Smart, SMX, SU systems |
WFLN73XX-6009UC | 3-Year Onsite Service Contract -2501-6000 VA UPS, Smart, SMX, SU systems |
WFLN75XX-6009UC | 5-Year Onsite Service Contract -2501-6000 VA UPS, Smart, SMX, SU systems |