Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

SmartPro 120V 1.5kVA 900W Line-Interactive Sine Wave UPS, Tower, Network Card Options, USB, DB9, 8 Outlets

Model Number: SMART1500SLT


Protects connected mission-critical equipment against damage, downtime and data loss due to blackouts, brownouts, power surges and line noise. Ideal solution for VoIP systems, point-of-sale applications and network closets.
  • Corrects under- and overvoltages from 95V to 145V
  • 8 NEMA 5-15R outlets
  • Front-panel LEDs indicate load, power and battery statuses
  • Monitoring of power conditions via PowerAlert®
  • 20 min. runtime at half load; 8 min. at full load

Overview

The SMART1500SLT SmartPro 120V 1.5kVA 900W Line-Interactive Sine Wave UPS provides battery backup and AC power protection against blackouts, brownouts, power surges and line noise that can damage electronics or destroy data. Ideal for backing up VoIP systems, point-of-sale applications and network closets, the SMART1500SLT switches to battery mode in milliseconds to keep your connected equipment running long enough to save files and shut down safely with no data loss.

Featuring eight NEMA 5-15R outlets and a six-foot power cord with NEMA 5-15P input, the SMART1500SLT has an internal battery that provides 20 minutes of support at half load and eight minutes at full load. Front-panel LEDs indicate line power, battery power, overload, voltage regulation and battery status. An alarm sounds to indicate power failure and overload conditions.

Automatic voltage regulation (AVR) maintains selectable 100V, 110V or 120V nominal output over an input range of 95V to 145V without using battery power. EMI/RFI noise filtering improves your equipment’s performance and prevents damage. A 690-joule surge suppression rating protects your equipment from harmful power surges. With Tripp Lite’s PowerAlert software (available via free download), SMART1500SLT enables safe unattended system shutdown and file saves in case of a prolonged power failure.

Features

Protects Mission-Critical Equipment
  • Provides fully regulated AC output for VoIP systems, point-of-sale applications and network closets
  • Audible alarm signals loss of utility power or overload
  • 8 NEMA 5-15R outlets
  • 6 ft. power cord with NEMA 5-15P input
  • 690-joule surge suppression rating

Reliable Battery Backup
  • Supports half load up to 20 min. and full load up to 8 min.
  • Internal batteries designed for hot-swap field replacement
  • 95% line-power efficiency rating saves money in energy costs
  • Cold-start capability enables turn-on in battery mode during blackouts

Automatic Voltage Regulation (AVR)
  • Maintains selected 100V, 110V or 120V nominal output over input range of 95V–145V without using battery power

EMI/RFI Line Noise Filtering
  • Removes electromagnetic and radio frequency interference that can disrupt or damage equipment’s performance

LED Indicators
  • Front-panel LEDs signal indicate line power, battery power, overload, voltage regulation and battery status

Network Management Cards
  • Compatible with Tripp Lite UPS management card options WEBCARDLX, SNMPWEBCARD and RELAYIOCARD

Communications Ports
  • USB & Serial ports enable data-saving unattended shutdown when used with Tripp Lite's PowerAlert software, available via FREE download from www.tripplite.com/poweralert

RJ45 Telephone/Ethernet Protection Jacks
  • Protect phone/DSL/fax/modem/Ethernet network against power surges

Package Includes

  • SMART1500SLT SmartPro 120V 1.5kVA 900W Line-Interactive Sine Wave UPS
  • USB cable
  • DB9 cable
  • Owner’s manual
Cisco compatible RoHS compliant VMware ready application
Windows IT Pro Readers' Choice Award Runner Up Windows IT Pro Community Choice Runner Up

Specifications

OVERVIEW
UPC Code037332119896
UPS TypeLine-Interactive
OUTPUT
Output Volt Amp Capacity (VA)1500
Output kVA Capacity (kVA)1.5
Output Watt Capacity (Watts)900
Nominal Voltage Details120V default (voltage selection via back panel switches)
Frequency Compatibility50 / 60 Hz
Frequency Compatibility DetailsAutomatic frequency selection
Output Voltage Regulation (Line Mode)-13%, + 15%
Output Voltage Regulation (Battery Mode)+/- 5%
Output AC Waveform (AC Mode)Sine wave
Output AC Waveform (Battery Mode)Pure Sine wave
Nominal Output Voltage(s) Supported100V; 110V; 120V
Output Receptacles(8) 5-15R
Individually Controllable Load Banks  No
INPUT
Rated input current (Maximum Load)10.1A (100V), 9.3A (110V), 8.6A (120V)
Nominal Input Voltage(s) Supported100V AC; 110V AC; 120V AC
UPS Input Connection Type5-15P
UPS Input Cord Length (ft.)6
Recommended Electrical Service15A 120V
Input PhaseSingle-Phase
BATTERY
Full Load Runtime (min.)  8 min. (900w)
Half Load Runtime (min.)  20 min. (450w)
DC System Voltage (VDC)36
Battery Recharge Rate (Included Batteries)Less than 8 hours from 10% to 90% (typical, full load discharge)
Internal UPS Replacement Battery Cartridge RBC36-SLT 
Battery AccessBattery access door
Battery Replacement DescriptionHot-swappable, user replaceable batteries
Expandable RuntimeNo
VOLTAGE REGULATION
Voltage Regulation DescriptionAutomatic voltage regulation (AVR) maintains line power operation with an input voltage range of 95 to 145 (120v), 87 to 133 (110v), 83 to 121 (100v)
Overvoltage Correction  Voltage reduction of 12% applies when input is 127 to 145 (120v), 116 to 133 (110v), 111 to 121 (100v)
Undervoltage Correction  Voltage boost of 14% applies when input is 95 to 108 (120v), 87 to 99 (110v), 83 to 90 (100v)
USER INTERFACE, ALERTS & CONTROLS
Switches2 Switches control off/on power status and alarm-cancel/self-test operation; rear panel protected switches support nominal voltage selection
Alarm Cancel OperationPower-fail alarm can be silenced using alarm-cancel switch
Audible AlarmAudible alarm indicates power failure and overload conditions
LED IndicatorsStatus LEDs indicate line power, battery power, AVR, overload and replace battery status - with a 3-LED level meter for load and battery charge level
Site Wiring Fault IndicationRear panel site wiring fault LED
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating690
UPS AC Suppression Response TimeInstantaneous
UPS Dataline Suppression1 line TEL/DSL (1 in / 1 out); 10/100Base T Ethernet
EMI / RFI AC Noise Suppression  Yes
PHYSICAL
Cooling MethodFan
Primary Form FactorTower
Primary UPS Depth (mm)335
Primary UPS Height (mm)259
Primary UPS Width (mm)173
Shipping Dimensions (hwd / in.)13.90 x 9.70 x 17.60
Shipping Weight (lbs.)49.50
UPS Housing MaterialSteel
UPS Power Module Dimensions (hwd, in.)10.2 x 6.8 x 13.2
UPS Power Module Weight (kg)20.41
UPS Power Module Weight (lbs.)45
ENVIRONMENTAL
Operating Temperature Range+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative Humidity0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)  148
Battery Mode BTU / Hr. (Full Load)  500
AC Mode Efficiency Rating (100% Load)95%
Audible NoiseAudible Noise < 50 dBA at Front Side 1 Meter
COMMUNICATIONS
Communications InterfaceUSB; DB9 Serial; Slot for SNMP/Web interface
Network Management CardsSNMPWEBCARD; WEBCARDLX; RELAYIOCARD 
Network Monitoring Port DescriptionSupports detailed monitoring of UPS and site power conditions
PowerAlert SoftwareFor local monitoring via the UPS’s built-in communication ports, download PowerAlert Local software at http://www.tripplite.com/poweralert
Communications CableUSB and DB9 cabling included
WatchDog CompatibilitySupports Watchdog application, OS and hard-reboot restart options for remote applications
LINE / BATTERY TRANSFER
Transfer Time  4-6 milliseconds
Low Voltage Transfer to Battery Power (Setpoint)95V (120V), 87V (110V), 83V (100V)
High Voltage Transfer to Battery Power (Setpoint)145V (120V), 133V (110V), 121V (100V)
SPECIAL FEATURES
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
High Availability UPS FeaturesHot swappable batteries
Green Energy-Saving FeaturesGreater than 95% efficiency - GREEN UPS
CERTIFICATIONS
UPS CertificationsTested to UL1778 (USA); Tested to CSA (Canada); Tested to NOM (Mexico); Meets FCC Part 15 Category A (EMI)
WARRANTY
Product Warranty Period (Worldwide)2-year warranty, 3 year with registration. Note: Registration is required for 3-year warranty.
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$250,000 Ultimate Lifetime Insurance 

Accessories

UPS Replacement Batteries
  Model Number Description
RBC36-SLT | UPS Replacement Batteries RBC36-SLT UPS Replacement 36VDC Battery Cartridge for select Tripp Lite SLT UPS
Management Hardware
  Model Number Description
RELAYIOCARD | Management Hardware RELAYIOCARD Programmable Relay I/O Card
SNMPWEBCARD | Management Hardware SNMPWEBCARD SNMP Management Accessory Card, SmartPro or SmartOnline UPS Systems
WATCHDOGSW | Management Hardware WATCHDOGSW WatchDog Service Monitoring / Reboot Software
WEBCARDLX | Management Hardware WEBCARDLX Web Management Accessory Card
Power Distribution Units
  Model Number Description
PDU1215 | Power Distribution Units PDU1215 1.8kW Single-Phase 120V Basic PDU, 13 NEMA 5-15R Outlets, NEMA 5-15P Input, 15 ft. Cord, 1U Rack-Mount
PDUB15 | Power Distribution Units PDUB15 1.44kW Single-Phase Hot-Swap PDU, 120V 15A Outlets (8 5-15R), 2 5-15P, 10ft & 6ft Cords 2U Rack-Mount
PDUMH15 | Power Distribution Units PDUMH15 1.4kW Single-Phase Metered PDU, 120V Outlets (13 5-15R), 5-15P, 100-127V Input, 15ft Cord, 1U Rack-Mount
PDUMH15AT | Power Distribution Units PDUMH15AT 1.4kW Single-Phase ATS / Metered PDU, 120V (8 5-15R), 2 5-15P, 100-127V Input, 2 12ft Cords, 1U Rack-Mount, TAA
PDUMH15ATNET | Power Distribution Units PDUMH15ATNET 1.4kW Single-Phase ATS / Switched PDU with LX Platform Interface, 120V outlets (8 5-15R), 2 5-15P 120V 12ft Inputs, 1U Rack-Mount, TAA
PDUMNH15 | Power Distribution Units PDUMNH15 1.4kW Single-Phase Monitored PDU with LX Platform Interface, 120V Outlets (8 5-15R), 5-15P, 12ft Cord, 1U Rack-Mount, TAA
PDUNV | Power Distribution Units PDUNV 1.6/3.8kW Single-Phase 100–240V Basic PDU, 14 Outlets (12 C13 & 2 C19), C20 with 5 Adapters, 10 ft. Cord, 1U Rack-Mount
Power Cords
  Model Number Description
P007-002 | Power Cords P007-002 Desktop Computer Power Cord, 5-15P to C13 - Heavy Duty, 15A, 125V, 14 AWG, 2 ft., Black
P007-006 | Power Cords P007-006 Desktop Computer Power Cord, 5-15P to C13 - Heavy Duty, 15A, 125V, 14 AWG, 6 ft., Black
P007-010 | Power Cords P007-010 Desktop Computer Power Cord, 5-15P to C13 - Heavy Duty, 15A, 125V, 14 AWG, 10 ft., Black
P010-012 | Power Cords P010-012 Desktop Computer Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 12 ft., Black
P022-001 | Power Cords P022-001 Power Extension Cord, NEMA 5-15P to NEMA 5-15R - 10A, 120V, 18 AWG, 1 ft., Black
P023-001 | Power Cords P023-001 Heavy-Duty Extension Cable, L5-15R to 5-15P - 15A, 120V, 14 AWG, 1 ft., Black
P034-010 | Power Cords P034-010 Computer Power Cable, C19 to 5-15P - Heavy Duty, 15A, 125V, 14 AWG, 10 ft., Black

Extended Warranties

Part Number Description
WEXT1E 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2E 2-Year Extended Warranty - For select Tripp Lite Products
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.