Part Number: SMART1050SLT
Protects connected mission-critical equipment against damage, downtime and data loss due to blackouts, brownouts, power surges and line noise. Ideal solution for point-of-sale applications, VoIP systems and small business networks.
- Corrects under- and overvoltages from 83V to 145V
- 8 NEMA 5-15R outlets
- Front-panel LEDs indicate load, power, voltage and battery statuses
- Network power management and control capability
- 19 min. runtime at half load; 7 min. at full load
- 2-year warranty, 3 year with registration. Note: Registration is required for 3-year warranty.
- $250,000 Ultimate Lifetime Insurance
Overview
The SMART1050SLT SmartPro® 120V 1.05kVA 650W Line-Interactive Sine Wave UPS provides battery backup and AC power protection against blackouts, brownouts, power surges and line noise that can damage electronics or destroy data. Ideal for backing up point-of-sale applications, VoIP systems and small business networks, the SMART1050SLT switches to battery mode in milliseconds to keep your connected equipment running long enough to save files and shut down safely with no data loss.
Featuring eight NEMA 5-15R outlets and a six-foot power cord with 120V NEMA 5-15P input, the SMART1050SLT has an internal battery that provides 19 minutes of support at half load and seven minutes at full load. Front-panel LEDs indicate line power, battery power, overload, voltage regulation and battery status. An alarm sounds to indicate power failure, low battery or overload.
Automatic voltage regulation (AVR) maintains selectable 100V, 110V or 120V nominal output over an input range of 83V to 145V without using battery power. EMI/RFI noise filtering improves your equipment’s performance and prevents damage. A 690-joule surge suppression rating protects your equipment from harmful power surges. With PowerAlert® software (available via free download), the SMART1050SLT enables safe unattended system shutdown n case of a prolonged power failure.
Features
- Provides fully regulated sine wave AC output for point-of-sale applications, VoIP systems and small business networks
- Audible alarm signals loss of utility power, low battery or overload
- 8 NEMA 5-15R outlets
- 6 ft. power cord with 120V NEMA 5-15P input
- 690-joule surge suppression rating
Reliable Battery Backup
- Supports half load up to 19 min. and full load up to 7 min.
- Internal batteries designed for hot-swap field replacement
- 95% line-power efficiency rating saves money in energy costs
- Cold-start capability enables turn-on in battery mode during blackouts
Automatic Voltage Regulation (AVR)
- Maintains selectable 100V, 110V or 120V nominal output over input range of 83V–145V without using battery power
EMI/RFI Line Noise Filtering
- Removes electromagnetic and radio frequency interference that can disrupt or damage equipment’s performance
LED Indicators
- Front-panel LEDs signal indicate line power, battery power, overload, voltage regulation and battery status
Network Management Cards
- Compatible with UPS management card options WEBCARDLX, SNMPWEBCARD and RELAYIOCARD
Communication Ports
- USB & Serial ports enable data-saving unattended shutdown when used with PowerAlert software, available via FREE download from tripplite.eaton.com/products/power-alert
Telephone/Network Jacks
- Protect against power surges over telephone/DSL or network Ethernet lines
Specifications
OVERVIEW
UPC Code | 037332119902 |
UPS Type | Line-Interactive |
INPUT
Input Phase | Single-Phase |
Rated input current (Maximum Load) | 6.1A (120V), 6.6A (110V), 7.2A (100V) |
Nominal Input Voltage(s) Supported | 100V AC; 110V AC; 120V AC |
UPS Input Connection Type | 5-15P |
UPS Input Cord Length (ft.) | 6 |
Recommended Electrical Service | 15A 120V |
Total Harmonic Distortion | 0.03 |
OUTPUT
Output Capacity (VA) | 1050 |
Output Capacity (kVA) | 1.05 |
Output Capacity (Watts) | 650 |
Output Capacity (kW) | 0.65 |
Output Capacity Details | 5.4A @ 120V (default), 5.9A @ 110V, 6.5A @ 100V. 125% @ 10 minutes 110% +/- 10% @ 5 seconds |
Power Factor | 0.62 |
Nominal Voltage Details | 120V sinusoidal in line mode and 120V sinusoidal in battery mode |
Frequency Compatibility | 50 / 60 Hz |
Frequency Compatibility Details | Automatic frequency selection. Output is regulated to +/-0.05Hz when input frequency exceeds +/-5Hz of nominal. |
Output Voltage Regulation (Line Mode) | -13%, + 15% |
Output Voltage Regulation (Battery Mode) | +/- 5% |
Output AC Waveform (AC Mode) | Sine wave |
Output AC Waveform (Battery Mode) | Pure Sine wave |
Nominal Output Voltage(s) Supported | 100V; 110V; 120V |
Output Receptacles | (8) 5-15R |
BATTERY
Battery Type | Valve Regulated Lead Acid (VRLA) |
Runtime Full Load (min.) | 7 min. (650W) |
Runtime Half Load (min.) | 19 min. (325W) |
DC System Voltage (VDC) | 24 |
Battery Recharge Rate (Included Batteries) | Less than 6 hours from 10% to 90% (typical, full load discharge) |
Battery Access | Battery access door |
Internal UPS Replacement Battery Cartridge | RBC24-SLT |
Battery Replacement Description | Hot-swappable, user replaceable batteries |
VOLTAGE REGULATION
Voltage Regulation Description | Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 95 to 145 (120v), 87 to 133 (110v), 83 to 121 (100v) |
Overvoltage Correction | Voltage reduction of 12% applies when input is 127 to 145 (120v), 116 to 133 (110v), 111 to 121 (100v); All voltage setpoints ±5% tolerance |
Undervoltage Correction | Voltage boost of 14% applies when input is 95 to 108 (120v), 87 to 99 (110v), 83 to 90 (100v); All voltage setpoints ±5% tolerance |
USER INTERFACE, ALERTS & CONTROLS
Switches | 2 Switches control off/on power status and alarm-cancel/self-test operation; rear panel protected switches support nominal voltage selection |
Alarm Cancel Operation | Power-fail alarm can be silenced using alarm-cancel switch |
Audible Alarm | Audible alarm indicates power failure and overload conditions |
LED Indicators | Status LEDs indicate line power, battery power, AVR, overload and replace battery status - with a 3-LED level meter for load and battery charge level |
Site Wiring Fault Indication | Rear panel site wiring fault LED |
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating | 690 |
UPS AC Suppression Response Time | Instantaneous |
UPS Dataline Suppression | 1 line TEL/DSL (1 in / 1 out); 10/100Base T Ethernet |
EMI / RFI AC Noise Suppression | Yes |
PHYSICAL
Primary Form Factor | Tower |
Cooling Method | Fan |
Installation Form Factors Supported with Included Accessories | Tower |
Primary UPS Depth (mm) | 335 |
Primary UPS Height (mm) | 259 |
Primary UPS Width (mm) | 173 |
Shipping Dimensions (hwd / in.) | 13.30 x 17.90 x 9.30 |
Shipping Weight (lbs.) | 38.40 |
UPS Housing Material | Steel |
UPS Power Module Dimensions (hwd, in.) | 10.2 x 6.8 x 13.2 |
UPS Power Module Weight (kg) | 16.33 |
UPS Power Module Weight (lbs.) | 36 |
Unit Weight (lbs.) | 36.0000 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | 5° to 122°F (-15° to 50°C) |
Relative Humidity | 0 to 95%, non-condensing |
AC Mode BTU / Hr. (Full Load) | 107 |
AC Mode Efficiency Rating (100% Load) | 95% |
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load | 455 |
Operating Elevation | 0-6562 ft. (0-2000 m) |
Audible Noise | Audible Noise < 50 dBA at Front Side 1 Meter |
COMMUNICATIONS
Network Management Cards | WEBCARDLXE ; RELAYIOCARD |
Network Monitoring Port Description | Supports detailed monitoring of UPS and site power conditions |
PowerAlert Software | For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert |
Communications Cable | USB and DB9 cabling included |
WatchDog Compatibility | Supports Watchdog application, OS and hard-reboot restart options for remote applications. |
Network UPS Tools (NUT) Compatibility | NUT compatible. See a full list of NUT compatible Tripp Lite UPS systems at https://networkupstools.org/stable-hcl.html?manufacturer=Tripp%20Lite |
Network Management Card Description | Network management card optional |
Communications Interface | DB9 Serial; Slot for SNMP/Web interface; USB (HID enabled) |
LINE / BATTERY TRANSFER
Transfer Time | 4-6 milliseconds |
Low Voltage Transfer to Battery Power (Setpoint) | 95V (120V), 87V (110V), 83V (100V); All voltage setpoints ±5% tolerance |
High Voltage Transfer to Battery Power (Setpoint) | 145V (120V), 133V (110V), 121V (100V); All voltage setpoints ±5% tolerance |
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
High Availability UPS Features | Auto Probe Monitoring (requires WEBCARDLXE); Automatic Voltage Regulation (AVR); Hot swappable batteries; Remote management; Surge/noise protection |
Green Energy-Saving Features | Greater than 95% efficiency - GREEN UPS |
APPLICATIONS
UPS Applications | Large Network; High-End Desktop/Small Network; Retail/Point of Sale; Hospitality |
STANDARDS & COMPLIANCE
Product Certifications | CSA (Canada); NOM (Mexico); UL 1778 |
Product Compliance | RoHS; FCC Part 15 Class B (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year warranty, 3 year with registration. Note: Registration is required for 3-year warranty. |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $250,000 Ultimate Lifetime Insurance |
Questions & Answers
Accessories
UPS Replacement Batteries
Model Number | Description | |
---|---|---|
RBC24-SLT | UPS Replacement 24VDC Battery Cartridge for Select SLT UPS |
Power Distribution Units (PDUs)
Model Number | Description | |
---|---|---|
PDU1215 | 1.8kW Single-Phase 120V Basic PDU, 13 NEMA 5-15R Outlets, NEMA 5-15P Input, 15 ft. (4.57 m) Cord, 1U Rack-Mount | |
PDUB15 | 1.5kW Single-Phase Hot-Swap PDU, 100-127V 15A Outlets (8 5-15R), 2 5-15P, 10 ft. (3.05 m) & 6 ft. (1.83 m) Cords 2U Rack-Mount | |
PDUB151U | 100-125V 12A Single-Phase Hot-Swap PDU with Manual Bypass - 6 NEMA 5-15R Outlets, 2 5-15P Inputs, 1U Rack/Wall | |
PDUMH15 | 1.4kW Single-Phase Local Metered PDU, 120V Outlets (13 5-15R), 5-15P, 100-127V Input, 15 ft. (4.57 m) Cord, 1U Rack-Mount | |
PDUMH15AT | 1.4kW Single-Phase Local Metered Automatic Transfer Switch PDU, 2 120V 5-15P 15A Inputs, 8 5-15R Outputs, 1U, TAA | |
PDUMH15ATNET | 1.4kW Single-Phase Switched Automatic Transfer Switch PDU, 2 120V 5-15P 15A Inputs, 8 5-15R Outputs, 1U, TAA | |
PDUMNH15 | 1.4kW Single-Phase Monitored PDU with LX Platform Interface, 120V Outlets (8 5-15R), 5-15P, 12 ft. (3.66 m) Cord, 1U Rack-Mount, TAA | |
PDUNV | 1.9-3.8kW Single-Phase 120-240V Basic PDU, 14 Outlets (12 C13 & 2 C19), C20 with 5 Adapters, 10 ft. (3.05 m) Cord, 1U Rack-Mount |
Power Cords and Adapters
Model Number | Description | |
---|---|---|
P007-002 | Computer Power Cord, NEMA 5-15P to C13 - Heavy-Duty, 15A, 125V, 14 AWG, 2 ft. (0.61 m), Black | |
P007-006 | Computer Power Cord, NEMA 5-15P to C13 - Heavy-Duty, 15A, 125V, 14 AWG, 6 ft. (1.83 m), Black | |
P007-010 | Computer Power Cord, NEMA 5-15P to C13 - Heavy-Duty, 15A, 125V, 14 AWG, 10 ft. (3.05 m), Black | |
P010-012 | Desktop Computer Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 12 ft. (3.66 m), Black | |
P023-001 | Heavy-Duty Power Extension Cable, NEMA L5-15R to NEMA 5-15P - 15A, 120V, 14 AWG, 1 ft. (0.31 m), Black | |
P034-010 | Computer Power Cord, C19 to NEMA 5-15P - Heavy-Duty, 15A, 125V, 14 AWG, 10 ft. (3.05 m), Black |
Network Interfaces and Sensors
Model Number | Description | |
---|---|---|
RELAYIOCARD | Programmable Relay I/O Card | |
WEBCARDLXE | WEBCARDLXE Network Management Card for Select UPS Systems |
Services & Extended Warranties
Preventive Maintenance
Part Number | Description |
---|---|
TL0005NXXX6009UC | UPS Preventative Maintenance on units 0-6000 VA for select products, Smart, SMX, SU UPS |
TLWFLN72XX2509UC | 2-Year Onsite Service Contract -0-2500 VA UPS, Smart, SMX, SU systems |
TLWFLN73XX2509UC | 3-Year Onsite Service Contract -0-2500 VA UPS, Smart, SMX, SU systems |
TLWFLN75XX2509UC | 5-Year Onsite Service Contract -0-2500 VA UPS, Smart, SMX, SU systems |
Extended Warranty
Part Number | Description |
---|---|
TL5SW5Y1400UC | 5-Year Extended Warranty Smart & SMX 951-1400 VA UPS systems |
Unpacking & Assembly
Part Number | Description |
---|---|
TLAS00NXXX6009UC | UPS Assembly on UPS Systems 0-6000 VA for select products, Smart, SMX, SU UPS |
Installation
Part Number | Description |
---|---|
TLSU05NXXX6009UC | UPS Startup on UPS Systems 0-6000 VA for select products, Smart, SMX, SU UPS |
Documents & Downloads
Documentation
Design Resources
Useful Web Pages
Product Videos
- New Auto-Probe Feature on UPS Systems and PDUs
https://tripplite.eaton.com/video/new-auto-probe-feature-on-ups-systems-and-pdus/842795
Product Images