High Speed HDMI Cable with Ethernet and Locking Connector, UHD 4K, 24AWG (M/M), 10 ft.
Model Number: P569-010-LOCK
- 10-ft. High Speed HDMI Cable with Ethernet (v1.4)
- Features a locking HDMI connector for use with Tripp Lite's BHDBT Series HDBaseT Extender products
- Locking connector ensures a secure connection, preventing signal loss due to cables getting bumped and disconnected
- Constructed using 24AWG wiring to ensure optimal performance to the latest HDMI features
- Supports Ultra High Definition (UHD) 4Kx2K video resolutions up to 3840 x 2160
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
Features
- 10-ft. High Speed HDMI Cable with Ethernet (v1.4)
- Features a locking HDMI connector for use with Tripp Lite's BHDBT Series HDBaseT Extender products
- Locking connector ensures a secure connection, preventing signal loss due to cables getting bumped and disconnected
- Constructed using 24AWG wiring to ensure optimal performance to the latest HDMI features
- Supports Ultra High Definition (UHD) 4Kx2K video resolutions up to 3840 x 2160
- Supports transmission speeds up to 18 Gbps
- Backward compatible to previous HDMI generations
- Fully molded cables, with Gold plated contacts assures long life
System Requirements
- HDMI video source and HDMI enabled TV / Monitor
Package Includes
- 10-ft. High Speed HDMI Cable with Ethernet and Locking Connector, 24AWG
Specifications
OVERVIEW
UPC Code | 037332188540 |
INPUT
Cable Length (ft.) | 10 |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 10.00 x 8.00 x 0.50 |
Shipping Weight (lbs.) | 0.32 |
Wire Gauge (AWG) | 24 |
CONNECTIONS
Side A - Connector 1 | HDMI (MALE) |
Side B - Connector 1 | HDMI (MALE) |
FEATURES & SPECIFICATIONS
Technology | HDMI |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Accessories
Model Number | Description | |
---|---|---|
![]() |
BHDBT-K-PI | HDBaseT Class B (HDBaseT-Lite) HDMI over Cat5e/6/6a Extender Kit with Power & IR Control, 4K x 2K @ 30Hz UHD / 1080p @ 60Hz, Up to 230 ft., TAA |
![]() |
BHDBT-K-PI-LR | HDBaseT HDMI over Cat5e/6/6a Extender Kit with Power and IR Control, 4K x 2K @ 30Hz UHD / 1080p @ 60Hz, Up to 328 ft. |
![]() |
BHDBT-K-SI | HDBaseT Class B (HDBaseT-Lite) HDMI Over Cat5e/6/6a Extender Kit, Serial & IR Control, 4K x 2K @ 30Hz UHD / 1080p @ 60Hz, Up to 230 ft. (70M), TAA |
![]() |
BHDBT-K-SI-ER | HDBaseT HDMI Over Cat5e/6/6a Extender Kit with Serial and IR Control, 1080p, Up to 500 ft. (150M) |
![]() |
BHDBT-K-SI-LR | HDBaseT HDMI Over Cat5e/6/6a Extender Kit with Serial and IR Control, 4K x 2K @ 30Hz UHD / 1080p @ 60Hz, Up to 328 ft. (100M) |
![]() |
BHDBT-R-SI | HDBaseT Class B (HDBaseT-Lite) HDMI over Cat5e/6/6a Extender Receiver, Serial and IR, 4K x 2K @ 30Hz UHD / 1080p @ 60Hz, Up to 230 ft. (70 m), TAA |
![]() |
BHDBT-R-SI-LR | HDBaseT HDMI over Cat5e/6/6a Extender Receiver, Serial and IR, 4K x 2K @ 30Hz UHD / 1080p @ 60Hz, Up to 328 ft. (100 m), TAA |
![]() |
BHDBT-T-SI-4X2 | HDBaseT HDMI over Cat5/6/6a Extender, Matrix Transmitter,Serial and IR,4K x 2K @ 30Hz UHD / 1080p @ 60Hz ,4 Input,2 Output,Up to 500 ft., TAA |
![]() |
BHDBT-T-SI-4X4 | HDBaseT HDMI over Cat5e/6/6a 4x4 Extender Matrix Transmitter, Serial and IR, 4K x 2K @ 30Hz UHD / 1080p @ 60Hz, 4 Input, 4 Output, TAA |
![]() |
BHDBT-TR-SI | HDBaseT Class B (HDBaseT-Lite) HDMI over Cat5e/6/6a Extender Transceiver, Serial and IR, 4K x 2K @ 30 Hz UHD / 1080p @ 60 Hz, Up to 230 ft. (70 m), TAA |
![]() |
BHDBT-TR-SI-ER | HDBaseT HDMI over Cat5e/6/6a Extender Transceiver, Serial and IR Passthrough, 1080p, Up to 500 ft. (150 m) |
![]() |
BHDBT-TR-SI-LR | HDBaseT HDMI over Cat5e/6/6a Extender Transceiver, Serial and IR Passthrough, 4K x 2K @ 30 Hz UHD / 1080p @ 60 Hz, Up to 328 ft. (100 m) |
Customers Who Viewed This Item Also Considered
Resources & Downloads
Product Videos
- HDMI: Getting the (Digital) Picture
https://www.tripplite.com/video/hdmi-getting-the-digital-picture/136216
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.