Part Number: P560-015

- DVI-D Dual Link TMDS Male-Male, 15ft
- Compatible with Flat Panel Displays, Digital CRT Displays and Projectors
- Provides bandwidth for resolutions up to 2560 x 1600
- High Speed Digital Transmission to 9.9Gbps
- Superior molded cables with foil/braid shielding for maximum EMI/RFI protection
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
This DVI Dual-Link TMDS cable delivers the high performance and high bandwidth needed for today's digital video displays. Gold-plated contacts ensure excellent conductivity, while double shielding (foil and braid) provides maximum EMI/RFI protection.
Use in conjunction with DVI video cards that are specified as Dual Link. Both DVI connectors are molded and have integral strain relief for long life reliability.
Features
- DVI-D Dual Link Male-Male, 15-ft. (4.57 m)
- Superior molded cables with foil/braid shielding for maximum EMI/RFI protection
- Gold plated copper contacts ensure excellent conductivity
- Meets DVI DDWG Standard
- Supports 2560 x 1600 resolution
- PC and Mac compatible
- For use with Digital CRT displays, Flat Panel Displays, HDTV and Projectors
System Requirements
- Monitor with DVI, and CPU with Dual Link DVI capabilities
Package Includes
DVI Dual Link TMDS cable - DVI-D, M/M, 15-ft. (4.57 m)
Specifications
OVERVIEW
UPC Code | 037332149947 |
Product Type | Passive Cable |
Technology | DVI |
Cable Type | Passive |
CONNECTIONS
Side A - Connector 1 | DVI-D DUAL LINK (MALE) |
Side B - Connector 1 | DVI-D DUAL LINK (MALE) |
PHYSICAL
Color | Black |
Cable Jacket Color | Black |
Cable Length (ft.) | 15 |
Cable Length (in.) | 180 |
Shipping Dimensions (hwd / in.) | 8.20 x 10.80 x 1.50 |
Shipping Weight (lbs.) | 0.90 |
Unit Dimensions (hwd / in.) | 8.200 x 10.800 x 1.500 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Videos
- P560-Series DVI Dual Link TMDS Cables
https://tripplite.eaton.com/video/p560-series-dvi-dual-link-tmds-cables/63608
Product Images