Part Number: P759-015
Connect consoles (keyboard, monitor and mouse) to Tripp Lite DVI + Audio KVM Switches with this all-in-one cable kit.
- 15-ft DVI / USB / Audio KVM Cable Kit
- For use with DVI + Audio KVM switches (See Accessories list for compatible models)
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- 15-ft DVI / USB / Audio KVM Cable Kit
- For use with DVI + Audio KVM switches (See Accessories list for compatible models)
- All-in-one design eliminates cable clutter and reduces cost
- Fully molded construction for reliable data transmission
- DVI-D Male to Male
- USB A-B
- 2 x 3.5mm to 2 x 3.5mm
System Requirements
- Computers with DVI-D or DVI-I ports, US and 3.5mm stereo
- For use with DVI + Audio KVM switches (See Accessories list for compatible models)
Package Includes
- All-in-One P759-015 15-ft DVI / USB / Audio Cable Kit
Specifications
OVERVIEW
UPC Code | 037332170705 |
Accessory Type | Cable Kit |
Technology | DVI; Stereo Audio |
Accessory Class | KVM Switch Accessories |
CONNECTIONS
Side A - Connector 1 | DVI-D DUAL LINK (MALE) |
Side A - Connector 2 | USB A (MALE) |
Side A - Connector 3 | 3.5MM (MALE) |
Side B - Connector 1 | DVI-D DUAL LINK (MALE) |
Side B - Connector 2 | USB B (MALE) |
Side B - Connector 3 | 3.5MM (MALE) |
PHYSICAL
Color | Black |
Cable Jacket Color | Black |
Cable Length (ft.) | 15 |
Shipping Dimensions (hwd / in.) | 2.00 x 5.70 x 7.80 |
Shipping Weight (lbs.) | 1.60 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
KVM Switches
Model Number | Description | |
---|---|---|
B004-2DUA2-K | 2-Port Dual Monitor DVI KVM Switch, TAA, GSA with Audio and USB 2.0 Hub, Cables included | |
B004-2DUA4-K | 4-Port Dual Monitor DVI KVM Switch with Audio and USB 2.0 Hub, Cables included | |
B004-DUA2-HR-K | 2-Port DVI Dual-Link / USB KVM Switch with Audio and Cables | |
B004-DUA4-HR-K | 4-Port DVI Dual-Link / USB KVM Switch with Audio and Cables | |
B043-DUA8-SL | 8-Port 1U Rack-Mount DVI / USB KVM Switch with Audio and 2-port USB Hub |
Documents & Downloads
Declarations of Conformity
Product Images