Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Connect a Computer with Displayport to a HDMI enabled TV

  • Supports 1080P 1920x1080 resolution
  • Supports Audio
  • This product is a passive adapter and requires that the connected computer has a DP++ (DisplayPort ++) dual-mode port
  • 3-year limited warranty

Features

  • 10-ft. (3.05 m) Displayport to HDMI Adapter cable
  • Supports 1080P video, as well as audio ( if video card enabled )
  • HDCP compatible
  • In-line Passive adapter
  • This product is a passive adapter and requires that the connected computer has a DP++ (DisplayPort ++) dual-mode port

System Requirements

  • Not for use with MST Hubs. For compatibility with MST Hubs, use a Displayport 1.2 compliant product such as P582-010-HD-V2A

Package Includes

  • 10-ft. (3.05 m) Displayport to HDMI Adapter cable
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332184580
Product TypePassive Cable
TechnologyHDMI; DisplayPort
Cable Type  Passive
VIDEO
Max Supported Video Resolution1920 x 1200 (1080p)
CONNECTIONS
Side A - Connector 1DISPLAYPORT (MALE)
Side B - Connector 1HDMI (MALE)
PHYSICAL
ColorBlack
Cable Jacket ColorBlack
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)6.5mm
Wire Gauge (AWG)28
Cable Length (ft.)10
Cable Length (in.)120
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.40
STANDARDS & COMPLIANCE
Product ComplianceTrade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Ask a Question

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.