Part Number: P130-06N-DP-V2
HDMI to DisplayPort adapter connects an HDMI audio/video source to a DisplayPort monitor. Also converts DVI and mini-DVI video signals using adapters (sold separately). Ideal for home theater, trade shows and classrooms.
- Active converter works with all HDMI sources
- Supports video resolutions up to 4096 x 2160 (4K x 2K) @ 30 Hz
- Supports 7.1-channel surround sound
- Transmits EDID info to ensure optimal display compatibility
- Compliant with HDCP 1.3 and DisplayPort 1.2a
- 2-year limited warranty
Features
- Ideal for home theater setups, digital signage, trade show presentations and classroom lectures
- Male HDMI and female DisplayPort connectors
- Also connects DVI or mini-DVI source using adapter cables, such as P566-Series (sold separately)
- Built-in USB plug provides power if needed
Vibrant Audio/Video Quality
- Supports video resolutions up to 4096 x 2160 (4K x 2K) @ 30 Hz
- Supports 7.1-channel surround sound
- Transmits EDID info to ensure optimal display compatibility
Premium Construction for Top Signal Transfer
- Gold-plated connectors and contacts for maximum conductivity and minimum data loss
- Integral strain relief reduces stress and adds flexibility
- Compliant with HDCP 1.3 and DisplayPort 1.2a
- Fits easily into briefcase, backpack or laptop bag
- Plug-and-play—no software or drivers necessary
System Requirements
- Computer, Blu-ray player or other source with HDMI output
- Monitor or other display with DisplayPort input
Package Includes
- P130-06N-DP-V2 HDMI to DisplayPort Active Converter 4K (M/F)
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332200419 |
Product Type | Video Adapter |
Technology | HDMI; DisplayPort |
CONNECTIONS
Side A - Connector 1 | DISPLAYPORT (FEMALE); USB A (FEMALE) |
Side B - Connector 1 | HDMI (MALE) |
PHYSICAL
Color | Black |
Cable Length (ft.) | 0.5 |
Cable Length (in.) | 6 |
Shipping Dimensions (hwd / in.) | 0.85 x 3.90 x 4.70 |
Shipping Weight (lbs.) | 0.18 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
Audio Video Cables
Model Number | Description | |
---|---|---|
P580-001 | DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 1 ft. (0.31 m) | |
P580-003 | DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 3 ft. (0.91 m) | |
P580-006 | DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 6 ft. (1.83 m) | |
P580-010 | DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 10 ft. (3.05 m) | |
P580-015 | DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 15 ft. (4.57 m) |
Documents & Downloads
Declarations of Conformity
Useful Web Pages
Product Images