Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Mini DisplayPort to HDMI adapter connects a laptop or notebook with a Mini DisplayPort or Thunderbolt 1 or 2 output to an HDMI display.
  • Lets you use your current HDMI display without the expense of a new mDP monitor
  • Delivers HD picture quality at resolutions up to 1920 x 1200 (1080p)
  • Also converts mDP audio to HDMI for complete audio/video transmission
  • Slim-profile unit fits easily into briefcase or laptop bag for instant use anywhere
  • Plug-and-play operation with no software required for easy, immediate installation
  • 3-year limited warranty

Features

Mini DisplayPort to HDMI Adapter Connects Your mDP Laptop to an HDMI Display
This Keyspan® passive Mini DisplayPort to HDMI cable connects an HDMI monitor, projector or television to the mDP or Thunderbolt 1 or 2 port on your computer, laptop, notebook, MacBook, Chromebook, Ultrabook, Microsoft Surface or other compatible computer or tablet. It features male mDP and female HDMI connectors, so you can continue using your existing HDMI display and cable to transmit audio/video without the expense of a new mDP display.
Supports High-Definition 1080p and Audio for Video Presentations
This adapter is ideal for giving video presentations in conference rooms and classrooms or playing video for digital signage in crystal-clear 1080p. It supports video resolutions up to 1920 x 1080, as well as HDCP 2.2. It also transmits audio, as long as the mDP source device also does (check your source device’s manual for audio compatibility). The passive adapter requires the source device to support DisplayPort++, which allows the HDMI signal to pass through (again, check the manual for compatibility).
Plug-and-Play Operation Lets You Begin Watching Video Almost Immediately
The plug-and-play Mini DisplayPort to HDMI adapter requires no software, drivers or external power; works with both Windows and Mac operating systems; and is compatible with laptops, tablets and other devices equipped with a female Mini DisplayPort or Thunderbolt 1 or 2 port. The slim-profile unit is easy to carry in a pocket, purse, backpack or laptop bag for instant 1080p video where needed.

System Requirements

  • Compatible with Windows 10 and Mac 10.11 and later
  • Source device with Mini DisplayPort or Thunderbolt 1 or 2 output
  • Display device with HDMI input
  • Audio transmission supported as long as the source device also supports it
  • Source device must have DisplayPort++ to allow HDMI signals to pass through
  • Not for use with MST hubs
  • Please check your source device’s manual for audio and DP++ compatibility

Package Includes

  • P137-06N-HDMI Mini DisplayPort to HDMI Adapter Cable, 6 in.
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332171115
Product TypePassive Cable
TechnologyHDMI; DisplayPort
Cable Type  Passive
VIDEO
Max Supported Video Resolution1920 x 1200 (1080p)
CONNECTIONS
Side A - Connector 1MINI DISPLAYPORT (MALE)
Side B - Connector 1HDMI (FEMALE)
PHYSICAL
ColorWhite
Cable Jacket ColorWhite
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Cable Length (ft.)0.5
Cable Length (in.)6
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.15
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range5° to 122°F (-15° to 50°C)
Relative Humidity0% to 85%, Non-Condensing
STANDARDS & COMPLIANCE
Product ComplianceTrade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

DisplayPort is a high-performance digital interface for transmitting audio and video signals. It was developed to replace older technologies, such as VGA and DVI, and has become one of the most advanced display technologies.
Was this information helpful? Yes No
Need more help? Contact Technical Support
No, this device is plug-and-play. It does not use any drivers, and does not require any setup tasks other than plugging in the source (for example, a computer) and the destination (for example, a monitor).
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Accessories

Audio Video Cables

  Model Number Description
High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m) P568-003 P568-003 High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m)
High-Speed HDMI to HDMI Cable, Digital Video with Audio, UHD 4K, Black, 6 ft. (1.83 m) P568-006 P568-006 High-Speed HDMI to HDMI Cable, Digital Video with Audio, UHD 4K, Black, 6 ft. (1.83 m)
High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m) P568-010 P568-010 High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.