Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 6/3/2024

Overview

BP24V28-2U rack-mount external battery pack offers extended battery runtime when used in conjunction with expandable 24V rack-mount UPS systems. Includes heavy-gauge cabling with high-current DC connector for safe, simple installation. Included mounting accessories support 2U rack-mount installation in 4-post racks. Options for 2-point front-rail mounting, 2-post center-mounting and wall-mount installation available.

Compatible with SMART750RMXL2U, SU750RTXL2U, SU1000RTXL2UA, SUINT1000RTXL2UA and other UPS systems that specify the use of this battery pack.

Features

  • Offers extended-run UPS operation when used in conjunction with compatible 24V DC UPS systems
  • Includes heavy-gauge cabling with high-current DC connectors for simple installation
  • Included mounting brackets support rack-mount installation in 4-post racks using only 2 rack spaces (2U)
  • UPDHDEARKIT option supports two-point front-rail rack-mount installation without rear supports
  • 2POSTRMKITWM option supports balanced two-point center-mounting in 2-post equipment racks
  • 2POSTRMKITWM option also enables wallmount installation
  • NOTE: LIMIT OF 1 BP24V28-2U PER UPS, SEE BP24V70-3U or BP24V36-2US FOR MULTI-PACK COMPATIBILITY

Package Includes

  • BP24V28-2U external battery pack with attached DC cabling
  • 4 post compatible rack mounting hardware
  • 8 rubber feet for flat floor mounting
  • Owner's manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332123329
INPUT
Input PhaseSingle-Phase
BATTERY
DC System Voltage (VDC)24
UPS ConnectionAttached cable with red/black 75 amp male DC connector
Typical Battery Lifespan4-6 years typical (North America)
PHYSICAL
Material of ConstructionSteel
Rack Height  2U
External Battery Pack Form FactorRack
Installation Form Factor NotesUpright vertical tower configuration is not recommended for this model
Installation Form Factors Supported with Included Accessories4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories2 post rackmount ( 2POSTRMKITWM ); 2-4 post front rail rackmount ( UPSHDEARKIT ); 4 post rackmount short-depth ( 4POSTRAILKITWM ); Wallmount ( 2POSTRMKITWM )
Minimum Required Rack Depth (inches)17
Optional Mounting Accessory Notes 2POSTRMKITWM  enables wall-mount and 2-post rackmount installation (Wallmount installation requires that the plastic front bezel of the battery pack face upward);  4POSTRAILKITWM  enables installation in 4-post short-depth racks from 14.5 to 23.5 inches (368 to 597mm);  UPSHDEARKIT  enables installation in 2 or 4-post racks using front vertical rails only, without rear support
Shipping Dimensions (hwd / in.)8.90 x 23.40 x 19.80
Shipping Weight (lbs.)63.50
Unit Dimensions (hwd / in.)3.500 x 17.500 x 14.000
Unit Weight (lbs.)53.9
STANDARDS & COMPLIANCE
Product ComplianceRoHS; CE (Europe)
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)2-year limited warranty

Questions & Answers

Ask a Question

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.