Part Number: SMART3000NET
- 3kVA / 3000VA / 2400W line interactive, extended-run tower UPS
- 120V output, Corrects brownouts and overvoltages from 87V to 140V
- 3 DB9 ports (1 RS232 / 2 contact-closure)
- Front panel status LEDs with load and battery capacity display
- 2 independently switchable output load banks
- NEMA L5-30P input; 4 NEMA 5-15/20R & 4 NEMA 5-15R outlets
- 2-year warranty, 3 year with registration. Note: Registration is required for 3-year warranty.
- $250,000 Ultimate Lifetime Insurance
Overview
SMART3000NET intelligent line-interactive large tower UPS system protects servers, networking accessories and telecommunications equipment from blackouts, voltage fluctuations and transient surges. Large internal batteries offer 23 minutes half-load runtime and 7 minutes fully loaded. Runtime is expandable with optional BP24V28-2U (limit 1) and BP24V70-3U (multi-pack compatible) external battery packs. 3000VA/2400W power handling capability supports a variety of networking, telecom and other sensitive electronic applications. Includes eight protected outlets. Supports remote monitoring of UPS and site power conditions via built-in RS-232 enabled monitoring port, plus standard UPS monitoring via two built-in contact closure ports. PowerAlert® UPS monitoring software is available for free download. Built-in audible alarm and front-panel LEDs indicate line power, battery power, battery charge level, load level and voltage regulation status. Network-grade AC surge suppression protects equipment from damage and performance problems resulting from transient surges.
Features
- SMART 3000NET line interactive UPS offers battery derived AC output during power outages, voltage regulation during brownouts and overvoltages, plus network-grade AC surge suppression
- 3000VA/2400 watt power handling capability supports a variety of networking, telecom and other sensitive electronic devices
- Large internal batteries offer runtimes of 23 minutes at half load (1500VA/1200 watts) and 7 minutes at full load (3000VA/2400 watts)
- Runtime is further expandable with optional external BP24V28-2U (limit 1) and BP24V70-3U (multi-pack compatible) battery packs
- Intelligent battery management system extends battery life
- Automatic Voltage Regulation (AVR) circuits maintain 120V nominal output over an input voltage range of 87-140V
- Includes 8 fully protected outlets (4 NEMA 5-15R & 4 NEMA 5-15/20R) with 2 single outlet load banks that can be individually powered off and back on again via software interface
- PowerAlert UPS monitoring and unattended shutdown software enables configurable network broadcast messaging, email notification, event logging and running user defined script commands
- Offers simultaneous monitoring of up to 3 directly connected devices through included DB9 contact closure and RS-232 enabled interfaces, or the monitoring of any number of additional servers over IP with PowerAlert UPS monitoring software (available for free download at tripplite.eaton.com/products/power-alert)
- In addition to the contact closure monitoring of on battery, low battery and power restored messaging, built-in RS-232 interface supports messaging of UPS and line power status, including AC line voltage, DC battery voltage and remaining battery capacity
- Supports activate self-test and UPS output power control for delayed or immediate reboot of connected equipment
- Diagnostic LEDs (indicate 17 performance conditions)
Specifications
OVERVIEW
UPC Code | 037332032065 |
UPS Type | Line-Interactive |
INPUT
Input Phase | Single-Phase |
Rated input current (Maximum Load) | 22A |
Nominal Input Voltage(s) Supported | 120V AC |
UPS Input Connection Type | L5-30P |
UPS Input Cord Length (ft.) | 8 |
Recommended Electrical Service | 30A 120V |
OUTPUT
Output Capacity (VA) | 3000 |
Output Capacity (kVA) | 3 |
Output Capacity (Watts) | 2400 |
Output Capacity (kW) | 2.4 |
Output Capacity Details | Output is reduced to 1600W maximum with 1 external battery pack and 1200W maximum with 2 or more external battery packs |
Power Factor | 0.8 |
Nominal Voltage Details | 120v nominal output in battery mode |
Frequency Compatibility | 60 Hz |
Output Voltage Regulation (Line Mode) | -13% / +5% |
Output Voltage Regulation (Battery Mode) | +/- 5% |
Load Management Receptacles | Two switchable single-outlet 5-15R load banks |
Output Circuit Breakers | 15A branch rated (x2) - each breaker protects 4 outlets |
Output AC Waveform (AC Mode) | Sine wave |
Output AC Waveform (Battery Mode) | PWM sine wave |
Nominal Output Voltage(s) Supported | 110V; 115V; 120V |
Output Receptacles | (4) 5-15R; (4) 5-15/20R |
Individually Controllable Load Banks | Yes |
BATTERY
Battery Type | Valve Regulated Lead Acid (VRLA) |
Runtime Full Load (min.) | 7 min. (2400W) |
Runtime Half Load (min.) | 23 min. (1200W) |
Expandable Runtime | Yes |
External Battery Pack Compatibility | BP24V28-2U (limit 1); BP24V70-3U (multi-pack compatible) |
DC System Voltage (VDC) | 24 |
Battery Recharge Rate (Included Batteries) | Less than 9 hours from 10% to 90% (typical, full load discharge) |
VOLTAGE REGULATION
Voltage Regulation Description | Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 87 to 140 |
Overvoltage Correction | Input voltages between 127 and 140 are reduced by 12% |
Undervoltage Correction | Input voltages between 95 and 105 are boosted by 10% |
Severe Undervoltage Correction | Input voltages between 87 and 94 are boosted by 22% |
USER INTERFACE, ALERTS & CONTROLS
Switches | 2 Switches control off/on power status and alarm-cancel/self-test operation; set of 4 rear-panel switches control system enable and contact closure port inverter shutoff commands |
Alarm Cancel Operation | Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status |
Audible Alarm | Audible alarm indicates power-failure and low-battery conditions |
LED Indicators | 5 LEDs indicate line power, battery power, overload, voltage regulation and battery low/replace status |
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating | 480 |
UPS AC Suppression Response Time | Instantaneous |
EMI / RFI AC Noise Suppression | Yes |
PHYSICAL
Primary Form Factor | Tower |
Rack Height | 0U |
Cooling Method | Fan |
Primary UPS Depth (mm) | 318 |
Primary UPS Height (mm) | 432 |
Primary UPS Width (mm) | 229 |
Shipping Dimensions (hwd / in.) | 16.50 x 12.60 x 21.80 |
Shipping Weight (lbs.) | 96.60 |
UPS Housing Material | PVC |
UPS Power Module Dimensions (hwd, in.) | 17 x 9 x 12.5 |
UPS Power Module Weight (kg) | 40.37 |
UPS Power Module Weight (lbs.) | 89 |
Unit Dimensions (hwd / in.) | 17.000 x 9.000 x 13.000 |
Unit Weight (lbs.) | 80.0000 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | 5° to 122°F (-15° to 50°C) |
Relative Humidity | 0 to 95%, non-condensing |
AC Mode BTU / Hr. (Full Load) | 83 |
AC Mode Efficiency Rating (100% Load) | 99% |
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load | 1225 |
COMMUNICATIONS
Network Monitoring Port Description | Supports detailed monitoring of UPS and site power conditions; contact closure communications via two additional DB9 ports (3 total) |
PowerAlert Software | For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert |
Communications Cable | 3 DB9 cables included |
Network Management Card Description | Network management not supported |
Communications Interface | Contact closure; DB9 Serial |
LINE / BATTERY TRANSFER
Transfer Time | 4 ms. typical |
Low Voltage Transfer to Battery Power (Setpoint) | 87 |
High Voltage Transfer to Battery Power (Setpoint) | 140 |
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
High Availability UPS Features | Surge/noise protection |
APPLICATIONS
UPS Applications | Large Network |
STANDARDS & COMPLIANCE
Product Certifications | CSA (Canada); NOM (Mexico); UL 1778 |
Product Compliance | RoHS; FCC Part 15 Class A (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year warranty, 3 year with registration. Note: Registration is required for 3-year warranty. |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $250,000 Ultimate Lifetime Insurance |
Questions & Answers
Accessories
UPS Battery Packs
Model Number | Description | |
---|---|---|
BP24V28-2U | External 24V 2U Rack-Mount Battery Pack for Select UPS Systems (BP24V28-2U) | |
BP24V70-3U | External 24V 3U Rack/Tower Battery Pack for Select UPS Systems (BP24V70-3U) |
Power Distribution Units (PDUs)
Model Number | Description | |
---|---|---|
PDU1215 | 1.8kW Single-Phase 120V Basic PDU, 13 NEMA 5-15R Outlets, NEMA 5-15P Input, 15 ft. (4.57 m) Cord, 1U Rack-Mount | |
PDU1220 | 2.4kW Single-Phase 120V Basic PDU, 13 NEMA 5-15/20R Outlets, NEMA 5-20P Input, 15 ft. (4.57 m) Cord, 1U Rack-Mount |
Power Strips
Model Number | Description | |
---|---|---|
RS-1215 | 1U Rack-Mount Power Strip, 120V, 15A, 5-15P, 12 Outlets (6 Front-Facing, 6-Rear-Facing), 15 ft. (4.57 m) Cord | |
RS-1215-20 | 1U Rack-Mount Power Strip, 120V, 20A, 5-20P, 12 Outlets (6 Front-Facing, 6-Rear-Facing) 15 ft. (4.57 m) Cord |
Documents & Downloads
Documentation
Useful Web Pages
Product Images