Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

2-2.4kW Single-Phase Hot-Swap PDU, 200-240V 10A Outlets (8-C13), 2-C14, 200-240V Input, 6ft Cords 2U Rack-Mount

Model Number: PDUBHV10


  • Single phase 10A 200-240V Hot-swap PDU
  • Enables live replacement of a standard UPS with zero downtime
  • 2U horizontal rackmount installation
  • Compatible with any 200-240V UPS with a C14 input
  • Manual transfer switch controls PDU input power source
  • Pair of C14 compatible inputs connect to separate Utility and UPS inputs
  • 8 Built-in C13 outlets
  • 2-year limited warranty
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

Tripp Lite’s Hot-swap PDU systems enable live-replacement of standard UPS systems for maintenance with no interruption of connected server or networking loads. Dual input power cables support PDU connection to separate Utility and UPS power sources. Manual transfer switch with lighted status indicators controls the source of power to connected equipment between Utility and UPS. Set the switch to UPS during normal operation and connected equipment will receive full-time conditioned power from the UPS. Set the switch to Utility to momentarily power connected equipment from the Utility line cord and bypass the UPS while the UPS system is removed and replaced with a fresh one. Once the new UPS is up and running with all data and electrical connections restored, set the switch back to the UPS setting to once again provide fully-conditioned UPS power to connected equipment.

Features

  • Tripp Lite Hot-swap PDU systems support live-replacement of standard UPS systems for maintenance with no interruption of connected server or networking loads
  • PDUBHV10 is universally compatible with any Tripp Lite or other brand of 200-240V UPS rated up to 1500VA with a C14 input cable option
  • 2U horizontal rackmount form factor compatible with 2 or 4 post racks
  • Supports space saving rear-post mounting in the same rack space as many Tripp Lite Rackmount UPS systems (select installations, see manual)
  • Pair of detachable PDU input cables connect to separate Utility and UPS power sources (2 C13-C14 interconnect cables included - user supplied alternate cabling supported)
  • 8 C13 outlets support critical networking loads in both Utility and UPS operating modes
  • One additional C13 pass-through outlet supports UPS input power cord
  • Dual input power cables support PDU connection to separate Utility and UPS power sources
  • Manual transfer switch with lighted status indicators controls the source of power to connected equipment between Utility and UPS
  • Set the switch to UPS during normal operation and connected equipment will receive full-time conditioned power from the UPS
  • Set the switch to Utility to bypass the UPS and provide connected equipment with unfiltered power directly from the Utility line cord while the UPS system is removed and replaced with a fresh one
  • Once the new UPS is up and running with all connections restored, set the switch back to the UPS setting to once again provide fully-conditioned UPS power to connected equipment

Package Includes

  • Hot-swap PDU System
  • 2U mounting brackets
  • Set of 2 C13-C14 interconnect cables
  • User manual with warranty information
RoHS compliant

Specifications

OVERVIEW
UPC Code037332153906
PDU TypeHot-Swap
OUTPUT
Output Watt Capacity (Watts)2300
Frequency Compatibility50 / 60 Hz
Output Capacity Details2.4kW (240V), 2.3kW (230V), 2.2kW (220V), 2.08kW (208V), 2.0kW (200V) / 10A total capacity; 10A max per C13 outlet
Output Receptacles(9) C13
Output Nominal Voltage200; 208; 220; 230; 240
Overload Protectionn/a
INPUT
PDU Input Voltage200; 208; 220; 230; 240
Maximum Input Amps10.0
Input Connection TypeUTILITY & UPS inputs are available from separately labeled C14 inlets, compatible with included C13-C14 interconnect cables or with compatible user-supplied cabling
PDU Plug TypeIEC-320 C14
Input PhaseSingle-Phase
Input Cord Length (ft.)6
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDsLighted indicators confirm UPS and Utility switch position and operating mode
SwitchesManual 2 position transfer switch offers fast switching between UPS and Utility operating modes in less than 6 milliseconds
PHYSICAL
Form Factors Supported2U rackmount in 2 or 4 post racks
Material of ConstructionMetal
Minimum Required Rack Depth (inches)8.3
PDU Form FactorHorizontal (2U)
Shipping Dimensions (hwd / in.)12.30 x 20.20 x 6.10
Shipping Weight (lbs.)8.00
Unit Dimensions (hwd / in.)3.42 x 17.32 x 3.03
Unit Weight (lbs.)7.70
ENVIRONMENTAL
Storage Temperature Range-30°C to +50°C (-22°F to +122°F)
Relative Humidity5-95% non condensing
Operating Elevation (ft.)0-10,000
Operating Elevation (m)0-3000
CERTIFICATIONS
CertificationsTested to UL60950 (USA), CSA (Canada), CE (IEC60950)
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty

Frequently Asked Questions

Tripp Lite offers Hot-Swap PDUs, which make any UPS hot-swappable, as well as Hot-Swappable Modular UPS Systems, which integrate a detachable Hot-Swap PDU. The key component of the hot-swappable design is a modular power distribution unit (PDU) that combines all input and output power connections with a manual bypass switch. The dual input and manual bypass features of the PDU enable UPS system maintenance–from battery replacement to complete power module exchange–without powering down connected mission-critical equipment and hiring costly service specialists. For a full explanation of “hot-swap” or “hot-swappable” UPS systems or PDUs, click here

Additional FAQs may be available on the PDUBHV10 model support page.

Accessories

Power Cords
  Model Number Description
P047-002 | Power Cords P047-002 C19 to C14 Power Cord - Heavy Duty, 15A, 100-250V, 14 AWG, 2 ft., Black
P047-004 | Power Cords P047-004 C19 to C14 Power Cord - Heavy Duty, 15A, 100-250V, 14 AWG, 4 ft., Black
P047-006 | Power Cords P047-006 C19 to C14 Power Cord - Heavy Duty, 15A, 100-250V, 14 AWG, 6 ft., Black
P047-010 | Power Cords P047-010 C19 to C14 Power Cord - Heavy Duty, 15A, 100-250V, 14 AWG, 10 ft., Black
P004-002-13LA | Power Cords P004-002-13LA C14 to Left-Angle C13 Computer Power Extension Cord, PDU Style - 10A, 100–250V, 18 AWG, 2 ft., Black
P004-002-13RA | Power Cords P004-002-13RA C14 to Right-Angle C13 Computer Power Extension Cord, PDU Style - 10A, 100–250V, 18 AWG, 2 ft., Black
P004-002-5 | Power Cords P004-002-5 C14 to C13 Power Cable, C13 to C14 PDU Style - 10A, 100–250V, 18 AWG, 2 ft., Black, 5-Pack
P004-004 | Power Cords P004-004 C14 Male to C13 Female Power Cable, C13 to C14 PDU Style - 10A, 100–250V, 18 AWG, 4 ft., Black
P004-004-BL | Power Cords P004-004-BL C14 Male to C13 Female Power Cable, C13 to C14 PDU Style - 10A, 100–250V, 18 AWG, 4 ft., Blue
P004-004-GN | Power Cords P004-004-GN C14 Male to C13 Female Power Cable, C13 to C14 PDU Style - 10A, 100–250V, 18 AWG, 4 ft., Green
P004-004-RD | Power Cords P004-004-RD C14 Male to C13 Female Power Cable, C13 to C14 PDU Style - 10A, 100–250V, 18 AWG, 4 ft., Red
P004-004-YW | Power Cords P004-004-YW C14 Male to C13 Female Power Cable, C13 to C14 PDU Style - 10A, 100–250V, 18 AWG, 4 ft., Yellow
P004-010 | Power Cords P004-010 C14 Male to C13 Female Power Cable, C13 to C14 PDU Style - 10A, 100–250V, 18 AWG, 10 ft., Black
P005-002 | Power Cords P005-002 Heavy-Duty C13 to C14 PDU-Style Power Extension Cable - 15A, 100–250V, 14 AWG, 2 ft., Black
P005-006 | Power Cords P005-006 Heavy-Duty C13 to C14 PDU-Style Power Extension Cable - 15A, 100–250V, 14 AWG, 6 ft., Black
P005-006-BL | Power Cords P005-006-BL Heavy-Duty C13 to C14 PDU-Style Power Extension Cable - 15A, 100–250V, 14 AWG, 6 ft., Blue Plugs
P005-006-GN | Power Cords P005-006-GN Heavy-Duty C13 to C14 PDU-Style Power Extension Cable - 15A, 100–250V, 14 AWG, 6 ft., Green Plugs
P005-006-YW | Power Cords P005-006-YW Heavy-Duty C13 to C14 PDU-Style Power Extension Cable - 15A, 100–250V, 14 AWG, 6 ft., Yellow Plugs
P005-010 | Power Cords P005-010 Heavy-Duty C13 to C14 PDU-Style Power Extension Cable - 15A, 100–250V, 14 AWG, 10 ft., Black
P005-12N | Power Cords P005-12N Heavy-Duty C13 to C14 PDU-Style Power Extension Cable - 15A, 100–250V, 14 AWG, 1 ft., Black
P005-18N | Power Cords P005-18N Heavy-Duty C13 to C14 PDU-Style Power Extension Cable - 15A, 100–250V, 14 AWG, 1.5 ft., Black

Extended Warranties

Part Number Description
WEXT1C 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2C 2-Year Extended Warranty - For select Tripp Lite Products
WEXT3C 3-Year Extended Warranty - For select Tripp Lite Products
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.