Part Number: B021-02R-17
This Model has been retired and replaced by B021-000-19. More information for the B021-02R-17 is available on the model support page
Overview
Features
- Integrated 17-in. LCD display, 99-key keyboard and touchpad in a 1U rackmountable housing.
- Features a USB 1.1 peripheral port on the front of the unit, allowing for the connection of devices such as an external mouse or flash drive.
- Dual rail configuration allows for the keyboard and LCD panel to slide independently of each other, which provides the ability to monitor computer activity while stowing keyboard module out of the way.
- Can be mounted in racks with a depth ranging from 22-in. to 34-in.
- Includes a USB/PS2 Combo KVM Cable Kit, allowing you to connect to a computer or KVM with either USB or PS/2 connectors.
- Compatible with all operating systems, and most KVMs with a VGA and USB or PS/2 ports.
- Back panel of the unit includes external VGA, PS/2 (x2) and USB (x2) ports for connecting an external console.
- Supports video resolutions up to 1280 x 1024 @ 75Hz.
- DDC, DDC2 and DDC2B emulation allows the video settings of the connected computer to be automatically adjusted for optimal display on the console monitor.
- Firmware upgradeable via the included firmware upgrade cable (RJ11 to DB9).
- Features keyboard commands for SUN keyboard emulation.
- Constructed of heavy-duty steel housing
System Requirements
Connected Computer/KVMA
- VGA (HD15) input
- A USB A Female port, or two PS/2 keyboard/mouse ports
External Console
- A monitor with a VGA (HD15) input
- USB or PS/2 Keyboard and Mouse
Package Includes
- B021-02R-17 17-in. USB/PS2 Dual Rail Console
- Rackmount Hardware
- USB/PS2 Console Cable Kit
- RJ11 to DB9 Firmware Upgrade Cable
- C13 to 5-15P Power Cord
- Grounding Wire
- Owner’s Manual CD
Specifications
OVERVIEW
UPC Code | 037332159274 |
Technology | PS/2; VGA/SVGA |
INPUT
Nominal Input Voltage(s) Supported | 100V AC; 110V AC; 115V AC; 120V AC; 127V AC; 140V AC; 200V AC; 208V AC; 220V AC; 230V AC; 240V AC |
Nominal Input Voltage Description | 100-240V, 50/60Hz, 1A |
Plug Type | C14 |
Input Frequency | 50/60Hz |
Input Current | 120V (0.8A) / 230V (0.4A) |
CONNECTIONS
Number of Ports | 0 |
PC/Server Connections | VGA; USB; PS/2 |
PHYSICAL
Color | Black |
Included Mounting Accessories | Yes |
LCD Monitor (in.) | 17 |
Shipping Dimensions (hwd / in.) | 5.50 x 28.30 x 26.50 |
Shipping Weight (lbs.) | 44.50 |
Unit Dimensions (hwd / in.) | 1.730 x 19.000 x 22.800 |
ENVIRONMENTAL
Storage Temperature Range | -4 to 140 F (-20 to 60 C) |
Relative Humidity | 0 to 90% RH, Non-Condensing |
Operating Temperature | 0 to 40 C ( 32 to 104 F ) |
COMMUNICATIONS
IP Remote Access | No |
FEATURES & SPECIFICATIONS
NIAP-Certified Secure | No |
Number of Users | 1 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Documents & Downloads
Declarations of Conformity
Useful Web Pages
Product Videos
- B021-02R-17 1U Dual Rail Rackmount Console
https://tripplite.eaton.com/video/b021-02r-17-1u-dual-rail-rackmount-console/55900
Product Images