Part Number: PDUMV20-24 TAA
- Local Metered single phase 100-127V 16A 0U 24-in. / 61cm vertical rackmount PDU
- Two-digit current meter reports output current in amps
- Attached 15-ft. (4.57 m) cord with NEMA L5-20P plug and 5-20P adapter
- 6 NEMA 5-15/20R outlets
- Toolless button mount and bolt-down bracket installation hardware included
- 2-year limited warranty
Features
- 20A single phase 100-127V Local Metered Power Distribution Unit / rack PDU (rPDU) (Agency de-rated to 16A continuous)
- Two-digit lighted meter reports combined total output current in amps
- Attached NEMA L5-20P input plug with 15-ft. (4.57 m) line cord and 5-20P adapter
- 0U 24-in. / 61cm vertical rackmount format installs using no rack spaces
- 6 NEMA 5-15/20R outlets
- Includes 20A circuit breaker and lighted power switch inside a transparent protective cover
- Toolless installation supported in button-mount compatible equipment racks
- Bolt-down installation brackets support installation in other racks and additional surfaces
Specifications
OVERVIEW
UPC Code | 037332182845 |
PDU Type | Local Metered |
INPUT
Input Phase | Single-Phase |
PDU Input Voltage | 100; 120; 125; 127 |
Recommended Electrical Service | Single-phase 20A 100-127V service |
Maximum Input Amps | 16 |
Maximum Input Amps Details | Agency de-rated to 16A continuous |
PDU Plug Type | NEMA 5-20P; NEMA L5-20P |
Input Cord Length (ft.) | 15 |
OUTPUT
Output Capacity Details | 2.03kW (127V), 1.92kW (120V), 1.6kW (100V) / 16A total capacity; 16A max per outlet |
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (6) 5-15/20R |
Output Nominal Voltage | 100-127V |
Overload Protection | 20A circuit breaker |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display | Digital meter reports PDU output current in amps |
Switches | Lighted on/off switch with integrated transparent saftey cover |
PHYSICAL
Material of Construction | Aluminum |
Form Factors Supported | Vertical |
PDU Form Factor | Vertical (0U) |
Shipping Dimensions (hwd / in.) | 2.20 x 6.20 x 26.50 |
Shipping Weight (lbs.) | 6.30 |
Unit Dimensions (hwd / in.) | 24.470 x 1.640 x 1.500 |
Unit Weight (lbs.) | 3.52 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | -22° to 122°F (-30° to 50°C) |
Relative Humidity | 5% to 95% non-condensing |
Operating Elevation | 0-10000 ft. (0-3000 m) |
STANDARDS & COMPLIANCE
Product Certifications | RETIE (Colombia); NOM (Mexico); UL 60950-1 |
Product Compliance | RoHS; FCC Part 15 Class A (USA); Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
Services & Extended Warranties
Extended Warranty
Part Number | Description |
---|---|
WEXT1B | Extended Warranty and Technical Support for Select Products – DC Power, Keyspan, KVM, PDUs, Inverters, Power Management |
WEXT2B | Extended Warranty and Technical Support for Select Products – DC Power Supplies, Keyspan Products, KVM Switches, PDUs, Power Inverters, Power Management |
WEXT3B | Extended Warranty and Technical Support for Select Products – DC Power Supplies, Keyspan Products, KVM Switches, PDUs, Inverters, Power Management |
Documents & Downloads
Product Literature
Useful Web Pages
Product Videos
- How to Choose a PDU: Metered PDUs
https://tripplite.eaton.com/video/how-to-choose-a-pdu-metered-pdus/75341
Product Images