Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 7/19/2018

Overview

The VESA-compliant DDR1326SD Dual Monitor Mount Stand mounts two monitors on a sturdy base, allowing you to free up valuable workspace on your desk, table or workstation. Ideal for home and office, the DDR1326SD fits most flat-panel displays from 13 to 26 inches.

Position your monitors with one-touch ease to optimize viewing angle and height to fit your environment and comfort level. A 180° swivel and -15° to +15° tilt capability minimizes glare and provides comfortable viewing from multiple angles. A 360° rotation lets you view your monitors in portrait or landscape orientation.

Each mount supports up to 30 pounds. The durable all-metal frame with scratch-resistant powder-coated finish tolerates frequent handling and blends with any décor. Mounting hardware is included. Conforms to VESA-compliant displays with any of the following mounting hole patterns: 75 x 75 mm and 100 x 100 mm.

Features

Mounts 2 Monitors on a Base
  • Frees up valuable workspace on your desk, table or workstation
  • Fits most flat-panel displays from 13 to 26 in.
  • Mounts adjust independently for viewing angle
  • Ideal for home and office use

Convenient One-Touch Adjustment
  • 180° swivel and -15° to +15° tilt capability provides comfortable viewing
  • Full 360° rotation for viewing in portrait or landscape orientation

Durable Metal Construction
  • Each mount supports up to 30 lb.
  • Scratch-resistant powder-coated finish blends with any décor
  • Mounting hardware included

VESA Compliance
  • Supports the following VESA mounting hole patterns: 75 x 75 mm and 100 x 100 mm

Package Includes

  • Adapter bracket assembly
  • Pole
  • Base
  • (2) Decorative covers
  • (4) M5 screws
  • (4) M4 screws
  • (4) D5 washers
  • Hex key, 3 mm
  • Hex key, 4 mm
  • Hex key, 6 mm
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332183477
Device CompatibilityMonitor/HDTV
PHYSICAL
ColorBlack; Silver
Material of ConstructionSteel
VESA Pattern (mm)  75x75; 100x100
MotionFull
Mounting LocationDesktop
Degrees of Motion-15/+15 Tilt; 180 Swivel; 360 Rotate
Maximum Weight Capacity (lbs.)30
Shipping Dimensions (hwd / in.)13.50 x 6.00 x 30.00
Shipping Weight (lbs.)18.00
Unit Dimensions (hwd / in.)14.760 x 28.030 x 11.810
Unit Weight (lbs.)11.55
FEATURES & SPECIFICATIONS
Cord ManagementYes
Tools NecessaryYes
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

Ask a Question

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.