Part Number: U329-000-10G
Connects a USB-C device to the USB-A port on your computer, laptop or USB hub.
- Converts a male USB-C connector to a male USB-A connector
- Supports USB 3.2 Gen 2 data transfer speeds up to 10 Gbps for connecting hard drives and other data intensive tasks
- Produces 900mA (0.9A) for charging and powering phones and other mobile devices
- Backwards compatible with previous USB generations
- Plug and play with no external power or software required
- 3-year limited warranty
Important Note
The U329-000-10G is intended for data transfer purposes only. It will not support video transmission and should not be used for this purpose.
Features
Connects a USB-C Device to Your Computer or Laptop’s USB-A Port
The U329-000-10G lets you connect a device with USB-C capabilities, such as a smartphone, tablet or hard drive, to the USB-A port on your PC, laptop or USB hub. The palm-sized adapter fits to the end of a USB-C cable, giving you maximum flexibility and more opportunities to share data or charge your phone using a USB-A laptop or wall charger. Ideal for keeping up with newer smartphones and other devices that have a USB-C port and come with a USB-C cable.
Transfers Data at Fast USB 3.2 Gen 2 Speeds
This USB adapter supports USB 3.2 Gen 2 data transfer speeds up to 10 Gbps, which is twice as fast as USB 3.2 Gen 1 and 20 times faster than USB 2.0. It also produces up to 0.9A for charging and powering mobile devices. The U329-000-10G is backward compatible with previous USB generations, so you can continue using older devices while getting high-speed performance from new devices. Note: The U329-000-10G is intended for transferring data. It is not capable of transmitting video.
Ready to Use Right Out of the Package
The plug-and-play USB 3.2 Gen 2 adapter is specifically designed to accept USB-C and Thunderbolt 3 plugs from a wide variety of cables, hubs, hard drives, adapters and other compatible devices. It requires no software, drivers or external power. It is small enough to carry in your pocket, purse, briefcase or laptop bag, so you’ll always be ready to connect wherever you are.
Specifications
OVERVIEW
UPC Code | 037332282064 |
Device Compatibility | Amazon Kindle; Chromebook; Computer; Laptop; Phone; Tablet |
Technology | USB; USB 3.x |
Country/Region | Global |
DATA
Data Ports | USB C (FEMALE) |
Data Ports Details | USB-C - USB 3.2 Gen 2 (10 Gbps) |
INPUT
Bus Powered | Yes |
POWER
USB Power Delivery (PD) Charging Support | No |
CONNECTIONS
Number of Ports | 1 |
Side A - Connector 1 | USB A (MALE) |
Side B - Connector 1 | USB C (FEMALE) |
Connector Plating | Nickel |
Contact Plating | Gold |
CHARGING
Compatible Devices | Chromebook; Laptop; Smartphone; Tablet |
PHYSICAL
Color | Black |
Material of Construction | PVC, UL94V-0 |
Total Number of Ports | 1 |
Shipping Dimensions (hwd / in.) | 5.90 x 3.90 x 0.50 |
Shipping Weight (lbs.) | 0.02 |
Unit Dimensions (hwd / in.) | 0.310 x 0.630 x 1.100 |
Unit Packaging Type | Polybag |
ENVIRONMENTAL
Operating Temperature Range | 32° to 113°F (0° to 45°C) |
Storage Temperature Range | 14° to 158°F (-10° to 70°C) |
Operating Humidity Range | 10% to 85% RH, Non-Condensing |
Storage Humidity Range | 5% to 90% RH, Non-Condensing |
Power Provided to Connected Device(s) | 900MA Downstream Power for Connected USB-C Devices |
FEATURES & SPECIFICATIONS
USB Specification | USB 3.2 Gen 2 (Up to 10 Gbps) |
Data Transfer Rate | 10 Gbps |
Driver Required | No |
STANDARDS & COMPLIANCE
Product Certifications | EN 55024; EN 55032; UL 94 |
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
USB Cables
Model Number | Description | |
---|---|---|
U420-003 | USB-C Cable (M/M) - USB 3.2, Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m) | |
U420-003-G2-5A | USB-C Cable (M/M) - USB 3.2, Gen 2 (10 Gbps), 5A (100W) Rating, Thunderbolt 3 Compatible, 3 ft. (0.91 m) | |
U420-01M-G25ARA | USB-C Cable (M/M) - USB 3.2 Gen 2 (10 Gbps), 5A (100W) Rating, Thunderbolt 3 Compatible, Right-Angle Plug, 1 m (3.3 ft.) | |
U420-01M-RA | USB-C Cable (M/M) - USB 3.2 Gen 1 (5 Gbps), Thunderbolt 3 Compatible, Right-Angle Plug, 1 m (3.3 ft.) | |
U420-C03-G2-5A | USB-C Cable (M/M) - USB 3.2, Gen 2 (10 Gbps), 5A (100W) Rating, USB-IF Certified, Thunderbolt 3 Compatible, 3 ft. (0.91 m) |
Docks, Hubs & Multiport Adapters
Model Number | Description | |
---|---|---|
U460-003-3AMB | 3-Port USB-C Hub with Card Reader, USB 3.x (5Gbps) Hub Ports and Card Reader Ports, Black | |
U460-004-2A2C-2 | 4-Port USB-C Hub - USB 3.x Gen 2 (10Gbps), 2x USB-A & 2x USB-C Ports, Thunderbolt 3, Aluminum Housing | |
U460-004-4A-G2 | 4-Port USB-C Hub, USB 3.x Gen 2 (10Gbps), 4x USB-A Ports, Thunderbolt 3 Compatible, Aluminum Housing, Black |
Documents & Downloads
Declarations of Conformity
Product Images