Part Number: EVMAGU23X New
Managed UPDU accommodates both single- and three-phase power in 208V and 415/240V environments when paired with a removable input cable (sold separately).
- Universal power input accommodates 5kVA single-phase to 23kVA 3-phase levels
- 42 outlets include 24 C13 and 18 universal C39, which accepts C14 and C20 plugs
- Power metering, monitoring and switching available at the outlet level
- Toolless mounting buttons allow 0U vertical installation in your 42U or higher rack
- Meets industry standards recognized all over the world
- 3-year limited warranty
Features
17 Removable Power Cables with 15 Different Plugs Support Universal Input
This universal-input PDU (UPDU) G4 is designed to meet your most diverse rack-power needs. Fully managed with 42 outlets and sophisticated management capabilities, the EVMAGU23X accommodates power needs ranging from 5kVA single-phase to 23kVA three-phase. Pair the UPDU with one of 17 removable power cables with 15 different plug options (all sold separately). This UPDU alleviates the cost and complexity of mixing and matching different PDUs for different installations. It also ensures you won’t outgrow your PDU as your power needs evolve.
Market-Leading Cybersecurity Ensures Your Data Is Kept Safe
Chain-of-trust encryption and secure firmware boot capability prevent the EVMAGU23X UPDU from being a cyberattack vulnerability point on a network. An embedded, hot-swappable gigabit network module (GNM) offers enhanced management and cybersecurity, including zero-trust architecture and zero-touch provisioning. The EVMAGU23X is compatible with select Eaton Brightlayer Data Centers suite software solutions that enable extensive automation and remote management to shorten response times to power issues and ensure timely updates for stronger cybersecurity.
Remote Management Saves Time and Money
The GNM with multi-color screen supports performance management software for real-time reports, trend charts, dashboards and alerts that are prioritized by severity, as well as remote troubleshooting and automated responses during power events. The EVMAGU23X is compatible with optional environmental sensors (sold separately) that provide alerts about temperature, humidity and dry-contact device connections.
42 Outlets Give You Plenty of Power Options
The EVMAGU23X rack PDU (rPDU) features 24 C13 outlets, which accept C14 connectors, and 18 high-retention C39 combo outlets, which accept both C14 and C20 connectors, adding flexibility to deployments and reducing the quantity of PDUs you will need to purchase and install.
Outlet-Level Control Boosts Performance and Efficiency
All 42 outlets provide metering, monitoring and switching for granular power data and precision control of power delivery. The outlets are evenly distributed into six color-coded load banks, each with its own circuit breaker, to improve load balancing and organize connections in a crowded rack.
Convenient Box-to-Rack Installation
This UPDU G4 features toolless mounting buttons that allow front- or side-facing rack installation, depending on your rack’s layout and your power needs. Choose from a collection of 17 power cables and 15 plug options (all power cables sold separately). Low-profile circuit breakers are flush with the lightweight aluminum chassis, and the narrow two-inch width saves space within the rack for revenue-generating equipment. You can cascade up to 40 EVMAGU23X models with each model maintaining its own individual IP address from a single network connection point.
Meets Global Approval
This UPDU G4 meets industry standards all over the world, making it compatible in a broad range of IT facilities, not just physically, but also from a regulatory perspective.
Specifications
OVERVIEW
UPC Code | 786689787714 |
PDU Type | Managed |
INPUT
Input Phase | 3-Phase; Single-Phase |
PDU Input Voltage | 208V, 240V, 415V |
Nominal Input Voltage Description | 1P: 100-240V~, 16-63A 3P DELTA: 100-240V~, 16-55A 3P WYE: 100-240 / 173-415V~, 16-32A 50/60Hz |
Recommended Electrical Service | 100-240V; 100-240V 3 phase; 173-415V 3 phase |
Maximum Input Amps | 55.0 |
Input Connection Type | Universal Input |
Plug Type | Universal Input |
PDU Plug Type | Hardwire |
Voltage Compatibility (VAC) | 1-Phase; 100; 110; 120; 200; 208; 230; 240; 3-Phase; 415 |
Input Cord Details | Universal input |
Input Cord Length (ft.) | 0 |
OUTPUT
Output Capacity (kVA) | 23 |
Output Capacity (Watts) | 23000 |
Output Capacity (kW) | 23 |
Output Capacity Details | Power rating is based on the input cordset used. Cord options available for 5kVA-23kVA, 1-phase or 3-phase. |
Frequency Compatibility | 50 / 60 Hz |
Output Circuit Breakers | (6) low-profile circuit breakers. 16A (Europe)/20A (US). One circuit breaker per outlet bank. |
Nominal Output Voltage(s) Supported | 100V; 110V; 120V; 200V; 208V; 230V; 240V; 415V |
Output Receptacles | (24) C13; (18) C39 |
CONNECTIONS
Ethernet Interface | Yes |
Serial Interface | Yes |
Daisy-chainable / Cascadable | Yes |
Daisy-chainable / Cascadable Details | Cascade up to 40 PDUs |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display | LCD pixel display with outlet-level readings and automatic shut-off to save energy. Set IP address, rotate display, control outlets, view alarms and read current, voltage, power and energy. |
LED Indicators | Green = outlet is on Red = PDU has power but outlet is off |
Current Measurement Accuracy (Amps) | +/-1% |
Voltage Measurement Accuracy (Volts) | +/-1% |
Power Measurement Accuracy (Watts) | +/-1% |
PHYSICAL
Material of Construction | Aluminum |
Form Factors Supported | Vertical |
Housing Color | Black |
Included Mounting Accessories | Mounting buttons |
Included Mounting Accessory Description | Factory-installed shoulder-style aluminum mounting buttons. 61.25” center-to-center Alternative flush-style mounting buttons also included with PDU. |
PDU Form Factor | Vertical (0U) |
Shipping Dimensions (hwd / in.) | 79.88 x 5.40 x 4.65 |
Shipping Weight (lbs.) | 15.43 |
Unit Dimensions (hwd / in.) | 72.000 x 2.000 x 2.560 |
Unit Weight (lbs.) | 13.7 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 140°F (0° to 60°C) |
COMMUNICATIONS
SNMP Compatibility | Yes |
Network Compatibility | 10 Mbps; 100 Mbps (Fast Ethernet); 1 Gbps (Gigabit); 1000 Mbps |
Network Management Card Description | Eaton Gigabit Network Module G4 |
FEATURES & SPECIFICATIONS
High Availability PDU Features | Advanced cybersecurity; Remote management of individual outlets |
STANDARDS & COMPLIANCE
Product Certifications | IEC 62368-1; UL 62368-1; cTUVus |
Product Compliance | CE (Europe); FCC Part 15 Class A (USA); RoHS; UKCA |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
The C39 outlet allows both C14 and C20 plugs to connect into a singular outlet. Like its NEMA counterpart the 5-20P, the C39 outlet allows for both 15- and 20-amp inlets. The flexibility of this universal outlet allows you to swap out equipment without having the inconvenience of re-ordering a new rack PDU to meet specific outlet count requirements on a per rack basis.
A Universal Input PDU, or UPDU for short, can be paired with any one of 12 detachable input cords with 12 different plugs. By accommodating rack equipment with a broad range of power needs, it alleviates the cost and complexity of mixing and matching different PDUs for different installations, allows you to standardize on a single PDU for your data centres worldwide, and helps ensure you don’t outgrow your PDU as power needs evolve.
Accessories
Power Cords and Adapters
Model Number | Description | |
---|---|---|
CBL350-10 | Power Cord for Select Eaton Universal Input PDUs - 5000VA 208V Single-Phase, L6-30P Input, 30A, 10 ft. (3.05 m) | |
CBL351-10 | Power Cord for Select Eaton Universal PDUs - 8600VA 208/120V WYE 3-Phase, L21-30P Input, 30A, 10 ft. (3.05 m) | |
CBL354-10 | Power Cord for Select Eaton Universal PDUs - 5800/7400VA 240/230V Single-Phase, 332P6W Input, 30/32A, 10 ft. (3.05 m) | |
CBL355-10 | Power Cord for Select Eaton Universal PDUs - 11000/11500VA 240/415V Wye or 230/400V Wye 3-Phase, 516P6W Input, 16/20A, 10 ft. (3.05 m) | |
CBL356-10 | Power Cord for Select Eaton Universal PDUs - 17300VA 208V Delta 3-Phase, 460P9W Input, 60A, 10 ft. (3.05 m) | |
CBL357-10 | Power Cord for Select Eaton Universal PDUs - 17300VA 208V Delta 3-Phase, Hardwire Input, 70A, 10 ft. (3.05 m) | |
CBL358-10 | Power Cord for Select Eaton Universal PDUs - 17300/22100VA 240/415V Wye or 230/400V Wye 3-Phase, 532P6W Input, 30/32A, 10 ft. (3.05 m) | |
CBL360-10 | Power Cord for Select Eaton Universal PDUs - 23000VA 240/415V 3-Phase, 560P6W Input, 60A, 10 ft. (3.05 m) | |
CBL362-10 | Power Cord for Select Eaton Universal PDUs - 11500VA 240V Single-Phase, 360P6W Input, 60A, 10 ft. (3.05 m) | |
CBL364-10 | Power Cord for Select Eaton Universal PDUs - 14400VA 208V Delta 3-Phase, CS8365 Input, 50A, 10 ft. (3.05 m) | |
CBL365-10 | Power Cord for Select Eaton Universal PDUs - 8600VA 208V Delta 3-Phase, L15-30P Input, 30A, 10 ft. (3.05 m) | |
CBL366-10 | Power Cord for Select Eaton Universal PDUs - 17300VA 208/120V WYE 3-Phase, 560P9W Input, 60A, 10 ft. (3.05 m) |
Environmental Sensors
Model Number | Description | |
---|---|---|
EMPDT1H1C2 | Eaton Environmental Monitoring Probe (EMP) Gen 2 for Temperature and Humidity Conditions |
Documents & Downloads
Documentation
Design Resources
Product Literature
Useful Web Pages
Product Images