Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$14.62 Avg. Price
15 ft. extension cord with 5-15P and 5-15R connectors connects bulky power transformers without blocking adjacent outlets on your PDU.
  • Recommended for powering computers, printers and other home/office peripherals
  • 15-ft. (4.57 m) length allows great flexibility in placing devices in relationship to AC outlet
  • Ideal replacement for worn-out or missing 15-ft. (4.57 m) extension cord

Features

15-ft. (4.57 m) Extension Cord Connects PCs, Printers, Monitors and Other Equipment
This cord is recommended for home/office desktop computer applications, home theater setups or other applications where multiple devices are plugged into a surge protector, PDU or UPS system. It allows you to connect bulky power adapters to a NEMA 5-15R outlet without blocking adjacent outlets. The 15-ft. (4.57 m) length allows you great flexibility in placing equipment with respect to the power outlet.

Package Includes

  • P024-015-13A 15-ft. (4.57 m) Extension Cord, NEMA 5-15P to NEMA 5-15R, Black
RoHS compliant

Specifications

OVERVIEW
UPC Code037332197153
Device CompatibilityComputer; Monitor/HDTV; Printer; Server; UPS; PDU
Country/RegionNorth America
INPUT
Maximum Input Amps13
Voltage Compatibility (VAC)125
CONNECTIONS
Side A - Connector 1NEMA 5-15P
Side B - Connector 1NEMA 5-15R
PHYSICAL
Plug ColorBlack
Cable Jacket ColorBlack
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Power Cord Jacket TypeSJT
Cable Outer Diameter (OD)8.5mm
Number of Conductors3
Wire Gauge (AWG)16
Cable Length (ft.)15
Shipping Dimensions (hwd / in.)0.50 x 7.00 x 10.00
Shipping Weight (lbs.)1.17
ENVIRONMENTAL
Operating Temperature Range-4° to 140°F (-20° to 60°C)
Storage Temperature Range-4° to 140°F (-20° to 60°C)
Operating Humidity Range10% to 65% RH
Storage Humidity Range10% to 65% RH
STANDARDS & COMPLIANCE
Product CertificationscUL Listed; UL Listed
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.