NEMA 5-15R to C14 Computer AC Power Cable - 10A, 125V, 18 AWG, 2 ft., Black
Model Number: P002-002-10A
- Recommended for powering computers, printers and other peripherals
- 2 ft. length allows flexibility in placing devices, while avoiding cable clutter
- Ideal replacement for worn-out or missing NEMA 5-15R to C14 extension cord
- Can connect a C13 peripheral to a PC’s switched source to save energy
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
Typical Applications
- Connect devices like computers, printers and monitors to a PDU up to 2 ft. away in your workstation
- Extend an existing power connection up to 2 ft. to more easily place a device or reach a power source
- Provide a high-quality replacement for a worn-out or missing power cord
- Power your monitor through a switched source on your PC, thus freeing up an outlet on your surge protector or PDU
Package Includes
- P002-002-10A NEMA 5-15R to C14 Computer AC Power Cable, 2 ft., Black
Specifications
OVERVIEW
UPC Code | 037332180384 |
Country/Region | North America |
INPUT
Maximum Input Amps | 10 |
Cable Length (ft.) | 2 |
Voltage Compatibility (VAC) | 125 |
PHYSICAL
Color | Black |
Number of Conductors | 3 |
Power Cord Jacket Type | SJT |
Shipping Dimensions (hwd / in.) | 10.00 x 7.70 x 0.10 |
Shipping Weight (lbs.) | 0.26 |
Wire Gauge (AWG) | 18 |
CONNECTIONS
Side A - Connector 1 | IEC-320-C14 |
Side B - Connector 1 | NEMA 5-15R |
SPECIAL FEATURES
High Voltage | No |
Heavy-Duty | No |
Locking Plug | No |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Customers Who Viewed This Item Also Considered
Resources & Downloads
Product Literature
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.