Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Racks & Cooling / Rack-Mount

Fan Tray for 19 in Racks 1U 9 120V High Performance Fans 210 CFM C14 Inlet SRFANTRAY9

Fan Tray for 19 in. Racks - 1U, 9 120V High-Performance Fans, 864 CFM, C14 Inlet

  • Type: Rack-Mount
  • Input Voltage: 120V AC
Fan Tray for 19in Racks 1U 6 120V High Performance Fans 210 CFM C14 Inlet SRFANTRAY6

Fan Tray for 19 in. Racks - 1U, 6 120V High-Performance Fans, 576 CFM, C14 Inlet

  • Type: Rack-Mount
  • Input Voltage: 120V AC
SmartRack 7000 BTU 120V Rack Mounted Air Conditioning Unit SRCOOL7KRM

SmartRack Rack-Mounted Server Rack Cooling Unit - 7,000 BTU, 120V

  • Type: Rack-Mount
  • Input Voltage: 120V AC
  • Cooling Capacity: 7,000 BTU / 2.0 kW
SmartRack Wall Mount Server Rack Cooling Unit 2000 BTU 120V SRCOOL2KWM

SmartRack Wall-Mount Server Rack Cooling Unit - 2,000 BTU, 120V

  • Type: Rack-Mount
  • Input Voltage: 120V AC
  • Cooling Capacity: 2,000 BTU / 0.6 kW
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.