Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Racks & Cooling / Portable

SmartRack 12000 BTU 230V Portable Air Conditioning Unit BS 1363 Plug Small Server Rooms Network Closets SRXCOOL12KB

SmartRack Portable Server Rack Cooling Unit - 12,000 BTU, 230V, BS 1363 Plug

  • Type: Portable
  • Input Voltage: 220V AC; 230V AC; 240V AC
  • Cooling Capacity: 12,000 BTU / 3.5 kW
SmartRack 12000 BTU 230V Portable Air Conditioning Unit Small Server Rooms Network Closets SRXCOOL12K

SmartRack Portable Server Rack Cooling Unit - 12,000 BTU, 230V

  • Type: Portable
  • Input Voltage: 220V AC; 230V AC; 240V AC
  • Cooling Capacity: 12,000 BTU / 3.5 kW
SmartRack 24000 BTU 208 240V Portable Air Conditioning Unit Network Management Card Server Rooms Data Centers SRCOOL24K

SmartRack Portable Server Rack Cooling Unit - 24,000 BTU, 208/240V, Network Management Card

  • Type: Portable
  • Input Voltage: 208V AC; 240V AC
  • Cooling Capacity: 24,000 BTU / 7 kW
SmartRack 18000 BTU 208 240V Portable Air Conditioning Unit Server Rooms Data Centers SRCOOL18K

SmartRack Portable Server Rack Cooling Unit - 18,000 BTU, 208/240V

  • Type: Portable
  • Input Voltage: 208V AC; 240V AC
  • Cooling Capacity: 18,000 BTU / 5.275 kW
SmartRack 12000 BTU 120V Portable Air Conditioning Unit Small Server Rooms Network Closets SRCOOL12K

SmartRack Portable Server Rack Cooling Unit - 12,000 BTU, 120V

  • Type: Portable
  • Input Voltage: 120V AC
  • Cooling Capacity: 12,000 BTU / 3.5 kW
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.