Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


TAA P137-06N-HDMI

Mini DisplayPort to HDMI Adapter Cable (M/F), 6 in. (15.2 cm)

More Info
Check Prices
OVERVIEW
Product Type
Passive Cable
Technology
HDMI; DisplayPort
Cable Type
Passive
 
VIDEO
Max Supported Video Resolution
1920 x 1200 (1080p)
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
CONNECTIONS
Side A - Connector 1
MINI DISPLAYPORT (MALE)
Side B - Connector 1
HDMI (FEMALE)
 
 
 
 
 
 
 
PHYSICAL
Color
White
Cable Jacket Color
White
Cable Jacket Material
PVC
Cable Jacket Rating
VW-1
Cable Length (ft.)
0.5
Cable Length (in.)
6
 
 
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0% to 85%, Non-Condensing
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
Trade Agreements Act (TAA)
 
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
POWER
 
 
 
 
AUDIO
 
 
 
INPUT
 
 
 
 
 
 
 
FEATURES & SPECIFICATIONS
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
DATA
 
 
NETWORK
 
BATTERY
 
USER INTERFACE, ALERTS & CONTROLS
 
CHARGING
 
 
 
 
COMMUNICATIONS
 
P116-000-HDSC1

VGA with Audio to HDMI Converter with Scaler function

More Info
Check Prices
OVERVIEW
Product Type
Video Adapter
Technology
HDMI; Stereo Audio; VGA/SVGA
 
 
VIDEO
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
CONNECTIONS
Side A - Connector 1
HD15 (FEMALE)
Side B - Connector 1
HDMI (FEMALE)
Side A - Connector 2
3.5MM (FEMALE)
 
 
 
 
 
 
PHYSICAL
Color
White
 
 
 
 
 
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
Unit Weight (lbs.)
0.1
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 158°F (0° to 70°C)
Storage Temperature Range
14° to 176°F (-10° to 80°C)
 
Operating Humidity Range
10 to 85% RH, Non-Condensing
Storage Humidity Range
5 to 95% RH, Non-Condensing
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
POWER
AC Adapter
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 4 ft.
 
 
 
AUDIO
 
 
 
INPUT
 
 
 
 
 
 
 
FEATURES & SPECIFICATIONS
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
DATA
 
 
NETWORK
 
BATTERY
 
USER INTERFACE, ALERTS & CONTROLS
 
CHARGING
 
 
 
 
COMMUNICATIONS
 
U444-000-H4K6B

USB-C to HDMI Vertical Adapter (M/F) - HDMI, Thunderbolt 3, 4K 60 Hz, 4:4:4, Black

More Info
Check Prices
OVERVIEW
Product Type
USB-C to HDMI Adapter
Technology
HDMI
 
 
VIDEO
Max Supported Video Resolution
3840 x 2160 @ 60Hz
Video Input
USB C (MALE)
Video Output
HDMI (FEMALE)
Number of Monitors Supported
1
Video Ports
HDMI (FEMALE)
Video Ports Details
HDMI 2.0; HDCP 2.2
Resolutions Supported
  • Supports single HDMI output up to 3840 x 2160 (4K x 2K) @ 60 Hz
Supported Resolutions
1280x720 (720p); 1920x1080 (1080p); 3840x2160 (4K)
3D Video Supported
Yes
Chroma Sub Sampling
4:4:4
 
 
 
 
 
 
 
 
 
 
CONNECTIONS
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
HDMI (FEMALE)
 
Connector Plating
Nickel
 
 
 
 
 
PHYSICAL
Color
Black
 
 
 
 
 
Unit Dimensions (hwd / in.)
0.560 x 0.820 x 2.260
Unit Weight (lbs.)
0.041
Material of Construction
ABS
Number of Displays
1
Unit Packaging Type
Polybag
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0% to 85% RH, Non-Condensing
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
 
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
POWER
 
 
 
 
AUDIO
Audio Specification
7.1 Channel Surround Sound
 
 
INPUT
Bus Powered
Yes
 
 
 
 
 
 
FEATURES & SPECIFICATIONS
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
HDCP Specification
2.2
Driver Required
No
 
 
 
 
 
 
 
 
 
 
 
 
DATA
 
 
NETWORK
 
BATTERY
 
USER INTERFACE, ALERTS & CONTROLS
 
CHARGING
 
 
 
 
COMMUNICATIONS
 
U444-06N-DGU-C

USB-C Multiport Adapter, DVI, USB 3.x (5Gbps) Hub Port, Gbe and PD Charging, White

More Info
Check Prices
OVERVIEW
Product Type
USB-C to DVI Adapter
Technology
Cat5/5e; Cat6; DVI; USB 3.x
 
Host Connector
USB C (MALE)
VIDEO
Max Supported Video Resolution
DVI: 1920 x 1080 (1080p) @ 60Hz
Video Input
USB C (MALE)
Video Output
DVI-I DUAL LINK (FEMALE)
Number of Monitors Supported
1
Video Ports
DVI-I DUAL LINK (FEMALE)
Video Ports Details
HDCP 1.3
Resolutions Supported

1920 x 1200 (1080p) @ 60Hz

Supported Resolutions
1920x1080 (1080p)
3D Video Supported
No
 
Extended Mode
Yes
Mirror Mode
Yes
 
 
 
 
 
 
 
 
CONNECTIONS
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
DVI-I DUAL LINK (FEMALE)
 
Connector Plating
Nickel
Number of Ports
4
Side B - Connector 2
USB 3.0 A (FEMALE)
Side B - Connector 3
RJ45 (FEMALE)
Side B - Connector 4
USB C (FEMALE)
 
PHYSICAL
Color
White
 
 
Cable Jacket Rating
VW-1
 
 
Unit Dimensions (hwd / in.)
0.650 x 3.800 x 1.600
Unit Weight (lbs.)
0.09
Material of Construction
PVC, ABS
 
Unit Packaging Type
Box
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
 
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
BTUs
8.3 BTU/Hr
Power Provided to Connected Device(s)
5V 1.5A (7.5W) Output (USB-A), Up to 20V 3A (60W) Input (USB-C)
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
TAA Compliant Option
N
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
POWER
 
Power Consumption (Watts)
2.40
USB Power Delivery (PD) Charging Support
Yes
USB Power Delivery (PD) Charging Specification
2.0
AUDIO
Audio Specification
Pass-through audio
 
 
INPUT
Bus Powered
Yes
Built-In Cable Length (ft.)
0.36
Built-In Cable Length (in.)
4.33
Product Length (in.)
6
Product Length (cm.)
15.24
Product Length (ft.)
0.5
Product Length (m)
0.15
FEATURES & SPECIFICATIONS
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
HDCP Specification
1.3
Driver Required
No
USB Hub Ports
Yes
Number of USB Hub Ports
1
UASP Support
No
Auto MDIX Support
No
Full Duplex Support
No
Suspend Mode Support
No
Remote Wakeup Support
No
 
 
 
 
 
DATA
Data Ports
USB A (FEMALE)
Data Ports Details
USB-A - USB 3.2 Gen 1 (5 Gbps)
NETWORK
Network Ports
RJ45 (FEMALE)
BATTERY
Battery Charging (5V/1.5A Port)
Yes
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Green = Connected, Orange = Activity
CHARGING
Total Charging Watts
60
Charging Ports
USB-C: 60W (20V 3A) Power Delivery (PD 2.0); USB-A: 5V 1.5A (7.5W)
Charging Ports Details

Charge the host PC with up to 20V/3A (60W) of power

Charging Ports / Amps
1.5A; 3A
COMMUNICATIONS
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.