If you have questions before you buy, or need to find a reseller with stock on hand, we can help. Please contact us using the form below. If you need immediate assistance, call +1 (773) 869-1776.
Contact a Product Specialist
Your privacy is important to us. Your name and information will never be rented, sold or shared. Please see our Privacy Policy for more information.
We tailor our advice to your needs, including your level of knowledge and experience. If you're already an expert, we won't waste your time. We'll deliver the essential facts so you can move forward with your project. If you're new to 3-phase, we'll give you all the help you need.
We tailor our advice to your needs, including your level of knowledge and experience. If you're already an expert, we won't waste your time. We'll deliver the essential facts so you can move forward with your project. If you're new to healthcare infrastructure planning, we'll give you all the help you need.
How to Order On-Site Services for Your 3-Phase UPS
Our factory-trained technicians provide a range of on-site services, including commissioning, maintenance and repairs, to help ensure your 3-phase UPS systems maintain peak performance over their entire operational life.
For assistance with service selection, planning and scheduling, contact an Eaton Service Specialist.
Our factory-trained technicians provide a range of services, including commissioning, maintenance and repairs, to help ensure your Eaton products maintain peak performance over their entire operational life.
For assistance with service selection, planning and scheduling, contact an Eaton Service Specialist.
The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.
OVERVIEW
Device Compatibility
Product Type
Charging Form Factor
Country/Region
INPUT
Nominal Input Voltage(s) Supported
Recommended Electrical Service
Input Plug Features
Input Cord Gauge Type
Voltage Compatibility (VAC)
Input Plug Type
Input Cord Length (ft.)
Right-Angle Plug
Integrated Cord Clip
AC Power Adapter Plug(s)
AC Power Adapter Input Specs (V / Hz / A)
AC Power Adapter Output Specs (V / A)
AC Power Adapter Cord Length (ft.)
AC Power Adapter Cord Length (m)
Input Frequency
Input Current
Bus Powered
Product Length (in.)
Product Length (cm.)
Product Length (ft.)
Product Length (m)
Input Connection Type
Plug Type
Input Plug Type Details
OUTPUT
Frequency Compatibility
Output Receptacles
Circuit Breaker (amps)
Transformer Accommodation
Right-Angle Outlets
Overload Protection
Output Capacity (Watts)
Continuous Output Capacity (Watts)
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)
LED Indicators
CHARGING
Number of Charging Ports
Total Charging Amps
Total Charging Watts
Charging Method
Charging Port Type
Charging Ports Details
Charging Ports / Amps
Overcharge Protection
Charging Method Detail
Compatible Devices
Charging Ports
Magnetic Charging
Wireless Charging
Boost Converter Efficiency
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating
AC Suppression Response Time
Protection Modes
UL1449 Let Through Rating
EMI / RFI Filtering
Immunity
Automatic Shut-Off
DATALINE SURGE SUPPRESSION
Cable (Coax) Protection
Network (Ethernet) Protection
Telephone/DSL Protection
PHYSICAL
Material of Construction
Power Cord Color
Mounting Holes or Slots
Receptacle Color
Unit Dimensions (hwd / in.)
Unit Weight (lbs.)
Input Cord Color
Color
Unit Packaging Type
Total Number of Ports
FEATURES & SPECIFICATIONS
Rotatable Outlets
Antimicrobial
GaN Technology
Overcurrent Protection
Overvoltage Protection
Over Current Protection
Quick Charge Compliant
IP68 Rated
IP20 Rated
USB Hub Ports
Number of USB Hub Ports
Driver Required
STANDARDS & COMPLIANCE
Product Certifications
Product Compliance
External Power Supply Certifications
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
This Site Uses Cookies
We use cookies to personalize content and to analyze our traffic. We also share information about your use of our site with advertising and analytics partners. To find out more about how we use cookies, see our cookie policy.
Need help with your purchase? We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.