Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


SRCOOL3KDISPBKT

Mounting Bracket for SRCOOL3KTP Top-of-Rack Air Conditioner’s Touchscreen LCD

More Info
Check Prices
OVERVIEW
Accessory Type
Mounting Bracket
Accessory Class
Cooling Accessories
 
PHYSICAL
Color
Black
Material of Construction
Powder-coated steel
Included Mounting Accessories
Supplied fasteners secure LCD panel to mount
Unit Dimensions (hwd / in.)
8.030 x 12.360 x 2.770
Unit Weight (lbs.)
3.34
 
 
 
FEATURES & SPECIFICATIONS
Tools Necessary
Yes
APPLICATIONS
Used With
Third-party EIA-compliant rack enclosures
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
INPUT
 
 
 
 
POWER
 
SRCOOLDXRWLTKIT

Low Ambient Temperature Kit for Select Server Rack Precision Air Conditioning Systems

More Info
Check Prices
OVERVIEW
Accessory Type
Cooling Accessories
Accessory Class
Cooling Accessories
Product Type
Cooling Accessories
PHYSICAL
 
Material of Construction
Steel
 
Unit Dimensions (hwd / in.)
15.700 x 13.700 x 34.200
Unit Weight (lbs.)
70
 
 
 
FEATURES & SPECIFICATIONS
 
APPLICATIONS
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
INPUT
 
 
 
 
POWER
 
SRCOOLTMVENT

Emergency Fallback Ventilation System for SRCOOL3KTP Air Conditioner

More Info
Check Prices
OVERVIEW
Accessory Type
Duct Kit
Accessory Class
Cooling Accessories
 
PHYSICAL
 
Material of Construction
Steel housing
 
Unit Dimensions (hwd / in.)
3.440 x 22.320 x 11.850
Unit Weight (lbs.)
17.2
Housing Color
Black
Mounting Details
Allows heat from the rack to escape through the SRCOOL3KTP by opening up the top of the cooler.
 
FEATURES & SPECIFICATIONS
 
APPLICATIONS
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
External Power Supply Certifications
UL
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
INPUT
AC Power Adapter Plug(s)
NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V, 50/60 Hz, 1A
AC Power Adapter Output Specs (V / A)
12V 2.5A
AC Power Adapter Cord Length (ft.)
6
POWER
Power Source Type
AC Adapter
SRCOOLTPDUCT

SmartRack Exhaust Duct Kit for SRCOOL3KTP

More Info
Check Prices
OVERVIEW
Accessory Type
Duct Kit
Accessory Class
Cooling Accessories
 
PHYSICAL
 
Material of Construction
Steel ring with a spring wrapped nylon tube
 
Unit Dimensions (hwd / in.)
10.000 x 14.000 x 14.000
 
Housing Color
Black; Gray
Mounting Details
Disperses heat through a dropped ceiling plenum, return air duct or other standard ventilation system
Mounting Location
Ceiling
FEATURES & SPECIFICATIONS
 
APPLICATIONS
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
INPUT
 
 
 
 
POWER
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.