Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


P134-003-MDP

DisplayPort to Mini DisplayPort Adapter Cable (M/F), 4K 60 Hz, 3 ft. (0.9 m)

More Info
Check Prices
OVERVIEW
Product Type
Passive Cable
Technology
DisplayPort
Cable Type
Passive
VIDEO
Max Supported Video Resolution
3840 x 2160 (4K) @ 60Hz
 
CONNECTIONS
Side A - Connector 1
DISPLAYPORT (MALE)
Side B - Connector 1
MINI DISPLAYPORT (FEMALE)
 
 
 
PHYSICAL
Color
White
Cable Jacket Color
White
Cable Jacket Material
PVC
Cable Jacket Rating
VW-1
Wire Gauge (AWG)
32
Cable Length (ft.)
3
Cable Length (in.)
36
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
-40° to 176°F (-40° to 80°C)
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
 
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
POWER
 
INPUT
 
 
TAA P137-06N-HDMI

Mini DisplayPort to HDMI Adapter Cable (M/F), 6 in. (15.2 cm)

More Info
Check Prices
OVERVIEW
Product Type
Passive Cable
Technology
HDMI; DisplayPort
Cable Type
Passive
VIDEO
Max Supported Video Resolution
1920 x 1200 (1080p)
 
CONNECTIONS
Side A - Connector 1
MINI DISPLAYPORT (MALE)
Side B - Connector 1
HDMI (FEMALE)
 
 
 
PHYSICAL
Color
White
Cable Jacket Color
White
Cable Jacket Material
PVC
Cable Jacket Rating
VW-1
 
Cable Length (ft.)
0.5
Cable Length (in.)
6
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
 
 
Relative Humidity
0% to 85%, Non-Condensing
FEATURES & SPECIFICATIONS
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
POWER
 
INPUT
 
 
P116-000-HDSC1

VGA with Audio to HDMI Converter with Scaler function

More Info
Check Prices
OVERVIEW
Product Type
Video Adapter
Technology
HDMI; Stereo Audio; VGA/SVGA
 
VIDEO
 
 
CONNECTIONS
Side A - Connector 1
HD15 (FEMALE)
Side B - Connector 1
HDMI (FEMALE)
Side A - Connector 2
3.5MM (FEMALE)
 
 
PHYSICAL
Color
White
 
 
 
 
 
 
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
Unit Weight (lbs.)
0.1
 
ENVIRONMENTAL
Operating Temperature Range
32° to 158°F (0° to 70°C)
Storage Temperature Range
14° to 176°F (-10° to 80°C)
Operating Humidity Range
10 to 85% RH, Non-Condensing
Storage Humidity Range
5 to 95% RH, Non-Condensing
 
FEATURES & SPECIFICATIONS
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
POWER
AC Adapter
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 4 ft.
INPUT
 
 
P134-06N-MDP

DisplayPort to Mini DisplayPort Adapter Video Converter , 4K 60 Hz (M/F), 6 in. (15.2 cm)

More Info
Check Prices
OVERVIEW
Product Type
Video Adapter
Technology
DisplayPort
 
VIDEO
 
 
CONNECTIONS
Side A - Connector 1
DISPLAYPORT (MALE)
Side B - Connector 1
MINI DISPLAYPORT (FEMALE)
 
 
 
PHYSICAL
Color
White
 
 
 
 
Cable Length (ft.)
0.05
Cable Length (in.)
6
 
 
 
ENVIRONMENTAL
 
 
 
 
 
FEATURES & SPECIFICATIONS
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
POWER
 
INPUT
 
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.