Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


N286-01GLCLHSMD

Cisco-Compatible GLC-LH-SMD SFP Transceiver - 10/100/1000Base-LX/LH, DDM, Singlemode LC, 1310 nm, 10 km

More Info
Check Prices
OVERVIEW
Brand Compatibility
Cisco
 
 
 
CONNECTIONS
Side A - Connector 1
SFP (MALE)
Side B - Connector 1
LC DUPLEX (FEMALE)
 
PHYSICAL
Unit Dimensions (hwd / in.)
0.330 x 2.180 x 0.530
Unit Weight (lbs.)
0.064
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 158°F (0° to 70°C)
Storage Temperature Range
-40° to 185°F (-40° to 85°C)
Relative Humidity
5% to 85% RH, Non-Condensing
Operating Temperature
32 to 158 F (0 to 70 C)
 
COMMUNICATIONS
Network Compatibility
1 Gbps (Gigabit)
Wavelength
1310nm
Transmission Distance
10 km
 
FEATURES & SPECIFICATIONS
Data Transfer Rate
1 Gbps
Multi-Source Agreement (MSA) Compliant
Yes
Optical Port
LC
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
POWER
 
N286-10G-LR-S

Cisco-Compatible SFP-10G-LR-S SFP+ Transceiver - 10GBase-LR, DDM, Singlemode LC, 1310 nm, 10 km (6.1 mi.)

More Info
Check Prices
OVERVIEW
Brand Compatibility
Cisco
 
 
 
CONNECTIONS
Side A - Connector 1
SFP+ (MALE)
Side B - Connector 1
LC DUPLEX (FEMALE)
 
PHYSICAL
Unit Dimensions (hwd / in.)
0.490 x 2.300 x 0.550
Unit Weight (lbs.)
0.064
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 158°F (0° to 70°C)
Storage Temperature Range
-40° to 185°F (-40° to 85°C)
Relative Humidity
5% to 85% RH, Non-Condensing
Operating Temperature
32 to 158 F (0 to 70 C)
 
COMMUNICATIONS
Network Compatibility
10 Gbps
Wavelength
1310nm
Transmission Distance
10 km
 
FEATURES & SPECIFICATIONS
Data Transfer Rate
10 Gbps
Multi-Source Agreement (MSA) Compliant
Yes
Optical Port
LC
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
POWER
 
N286-10GLR-SLC

Cisco-Compatible SFP-10G-LR SFP+ Transceiver, 10GBase-LR, DDM, Singlemode LC , 1310 nm, 10 km

More Info
Check Prices
OVERVIEW
Brand Compatibility
Cisco
 
 
 
CONNECTIONS
Side A - Connector 1
SFP+ (MALE)
Side B - Connector 1
LC DUPLEX (FEMALE)
 
PHYSICAL
Unit Dimensions (hwd / in.)
0.331 x 0.520 x 2.240
Unit Weight (lbs.)
0.05
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 158°F (0° to 70°C)
Storage Temperature Range
-40° to 185°F (-40° to 85°C)
Relative Humidity
10% to 85% RH, Non-Condensing
Operating Temperature
32 to 158 F (0 to 70 C)
 
COMMUNICATIONS
Network Compatibility
10 Gbps
Wavelength
1310nm
Transmission Distance
10 km
 
FEATURES & SPECIFICATIONS
Data Transfer Rate
10 Gbps
Multi-Source Agreement (MSA) Compliant
Yes
Optical Port
LC
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
POWER
 
N286-25G-LR-S

Cisco-Compatible SFP-25G-LR-S SFP28 Transceiver - 25GBase-SR, Singlemode LC, 1310 nm, 10 km (6.2 mi.)

More Info
Check Prices
OVERVIEW
Brand Compatibility
Cisco
 
 
 
CONNECTIONS
Side A - Connector 1
SFP28 (Male)
Side B - Connector 1
LC DUPLEX (FEMALE)
 
PHYSICAL
Unit Dimensions (hwd / in.)
0.330 x 0.530 x 2.230
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 158°F (0° to 70°C)
Storage Temperature Range
-40° to 185°F (-40° to 85°C)
Relative Humidity
5% to 85%
Operating Temperature
32 to 158 F (0 to 70 C)
 
COMMUNICATIONS
Network Compatibility
25 Gbps
Wavelength
1310nm
Transmission Distance
10 km
 
FEATURES & SPECIFICATIONS
Data Transfer Rate
25 Gbps
Multi-Source Agreement (MSA) Compliant
Yes
Optical Port
LC
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
POWER
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.