Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Links a singlemode Gigabit Ethernet network cable to a Cisco switch or server’s SFP28 port.
  • SFP28 transceiver module 100% compatible with Cisco’s equivalent module
  • Provides 25 Gbps throughput up to 10 kilometers (6.2 mi.) via singlemode fiber cabling
  • LC duplex female connector supports 25GBase-SR signal at 1310 nm wavelength
  • Hot-swappable interface lets you install and uninstall without shutting down
  • Meets or exceeds MSA standards and works in all MSA-compliant platforms
  • 3-year limited warranty

Features

SFP28 Transceiver Designed for Connection to Your Cisco Network Switch or Server
This SFP28 transceiver allows you to connect a singlemode fiber optic cable to a 25 Gbps network router, server or switch. It transmits data up to 10 kilometers (6.2 miles) using a 1310 nm wavelength. The zinc housing protects against electromagnetic interference (EMI) and excessive power dissipation.
Functionally Equivalent to Cisco SFP-25G-LR-S Transceiver Module
The MSA-compliant N286-25G-LR-S functions just like the equivalent Cisco SFP-25G-LR-S transceiver module and is manufactured to meet or exceed Cisco specifications. You can use this transceiver with any compatible Cisco router, server or switch and receive the same performance as the SFP-25G-LR-S.
Hot-Swappable for Installation Without Network Interruption
This input/output device is fully hot-swappable, so you can install it without a potentially costly 25 Gbps network shutdown or device reboot. Just plug the SFP28 end of the transceiver into your Cisco network device. The other end has an LC duplex connector to link with singlemode fiber optic cable (sold separately). A push/pull tab connector is easily accessible in high-density data center applications and makes the plug-and-play transceiver easy to install and remove with one hand.

System Requirements

  • Cisco or other compatible network router, server or switch

Package Includes

  • N286-25G-LR-S Cisco-Compatible SFP-25G-LR-S SFP28 Transceiver
RoHS compliant

Specifications

OVERVIEW
UPC Code037332248961
Brand CompatibilityCisco
CONNECTIONS
Side A - Connector 1SFP28 (Male)
Side B - Connector 1LC DUPLEX (FEMALE)
PHYSICAL
Unit Dimensions (hwd / in.)0.330 x 0.530 x 2.230
ENVIRONMENTAL
Operating Temperature Range32° to 158°F (0° to 70°C)
Storage Temperature Range-40° to 185°F (-40° to 85°C)
Relative Humidity5% to 85%
Operating Temperature32 to 158 F (0 to 70 C)
COMMUNICATIONS
Network Compatibility25 Gbps
Wavelength1310nm
Transmission Distance10 km
FEATURES & SPECIFICATIONS
Data Transfer Rate25 Gbps
Multi-Source Agreement (MSA) CompliantYes
Optical PortLC
STANDARDS & COMPLIANCE
Product ComplianceRoHS; CE (Europe)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Accessories

Fiber Network Cables

  Model Number Description
Duplex Singlemode 9/125 Fiber Patch Cable (LC/LC), 1M (3 ft.) N370-01M N370-01M Duplex Singlemode 9/125 Fiber Patch Cable (LC/LC), 1M (3 ft.)
Duplex Singlemode 9/125 Fiber Patch Cable (LC/LC), 3M (10 ft.) N370-03M N370-03M Duplex Singlemode 9/125 Fiber Patch Cable (LC/LC), 3M (10 ft.)
Duplex Singlemode 9/125 Fiber Patch Cable (LC/LC), 5M (16 ft.) N370-05M N370-05M Duplex Singlemode 9/125 Fiber Patch Cable (LC/LC), 5M (16 ft.)
Duplex Singlemode 9/125 Fiber Patch Cable (LC/LC), 10M (33 ft.) N370-10M N370-10M Duplex Singlemode 9/125 Fiber Patch Cable (LC/LC), 10M (33 ft.)
Duplex Singlemode 9/125 Fiber Patch Cable (LC/LC), 15M (50 ft.) N370-15M N370-15M Duplex Singlemode 9/125 Fiber Patch Cable (LC/LC), 15M (50 ft.)
Duplex Singlemode 9/125 Fiber Patch Cable (LC/LC), 20 m (65 ft.) N370-20M N370-20M Duplex Singlemode 9/125 Fiber Patch Cable (LC/LC), 20 m (65 ft.)
Duplex Singlemode 9/125 Fiber Patch Cable (LC/LC), 50 m (164 ft.) N370-50M N370-50M Duplex Singlemode 9/125 Fiber Patch Cable (LC/LC), 50 m (164 ft.)

Network Tools & Testers

  Model Number Description
ESD Anti-Static Wrist Strap Band with Grounding Wire P999-000 P999-000 ESD Anti-Static Wrist Strap Band with Grounding Wire

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.