If you have questions before you buy, or need to find a reseller with stock on hand, we can help. Please contact us using the form below. If you need immediate assistance, call +1 (773) 869-1776.
Contact a Product Specialist
Your privacy is important to us. Your name and information will never be rented, sold or shared. Please see our Privacy Policy for more information.
We tailor our advice to your needs, including your level of knowledge and experience. If you're already an expert, we won't waste your time. We'll deliver the essential facts so you can move forward with your project. If you're new to 3-phase, we'll give you all the help you need.
We tailor our advice to your needs, including your level of knowledge and experience. If you're already an expert, we won't waste your time. We'll deliver the essential facts so you can move forward with your project. If you're new to healthcare infrastructure planning, we'll give you all the help you need.
How to Order On-Site Services for Your 3-Phase UPS
Our factory-trained technicians provide a range of on-site services, including commissioning, maintenance and repairs, to help ensure your 3-phase UPS systems maintain peak performance over their entire operational life.
For assistance with service selection, planning and scheduling, contact an Eaton Service Specialist.
Our factory-trained technicians provide a range of services, including commissioning, maintenance and repairs, to help ensure your Eaton products maintain peak performance over their entire operational life.
For assistance with service selection, planning and scheduling, contact an Eaton Service Specialist.
The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.
OVERVIEW
Product Type
Accessory Type
Technology
Accessory Class
VIDEO
Max Supported Video Resolution
3D Video Supported
INPUT
Nominal Input Voltage(s) Supported
Input Plug Type
Input Cord Length (ft.)
Right-Angle Plug
Recommended Electrical Service
Integrated Cord Clip
Input Cord Length Details
Voltage Compatibility (VAC)
Maximum Surge Amps
OUTPUT
Output Receptacles
Right-Angle Outlets
Circuit Breaker (amps)
Frequency Compatibility
Transformer Accommodation
CONNECTIONS
Side A - Connector 1
Side B - Connector 1
Connector Plating
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)
Diagnostic LED Details
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating
Automatic Shut-Off
AC Suppression Response Time
Protection Modes
UL1449 Let Through Rating
DATALINE SURGE SUPPRESSION
Cable (Coax) Protection
Network (Ethernet) Protection
Telephone/DSL Protection
Additional Dataline Protection
Telephone/DSL Protection Details
PHYSICAL
Color
Material of Construction
Housing Color
Rackmountable
Unit Dimensions (hwd / in.)
Unit Packaging Type
Unit Weight (lbs.)
Mounting Holes or Slots
Form Factors Supported
Receptacle Color
ENVIRONMENTAL
Operating Temperature Range
Storage Temperature Range
Relative Humidity
ESD Protection
Lightning Protection
EFT Protection
COMMUNICATIONS
Network Compatibility
Insertion Loss
IEEE Standards Supported
FEATURES & SPECIFICATIONS
Rotatable Outlets
Antimicrobial
IP68 Rated
IP20 Rated
Driver Required
Recommended Category Cable
HDCP Specification
STANDARDS & COMPLIANCE
Product Compliance
Product Certifications
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
This Site Uses Cookies
We use cookies to personalize content and to analyze our traffic. We also share information about your use of our site with advertising and analytics partners. To find out more about how we use cookies, see our cookie policy.
Need help with your purchase? We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.