Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$63.70 Avg. Price
Use in your HDBaseT or 10G network to protect network equipment from surges, ESD and cable discharge events.
  • Easy to connect between network source and device using standard Cat5/5e/6 cabling
  • Rapid reaction time under 1 ns helps prevent damage from power surges
  • Supports Ethernet network data transmission speeds up to 10 Gbps
  • Plug-and-play operation with no software required for easy, immediate installation
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • 2-year limited warranty

Features

In-Line Surge Protector Keeps Your 10G Ethernet Network Equipment Safe
Ideal for home/corporate security systems, home theaters, trade shows and other digital signage applications, the B110-SP-CAT protects connected network equipment from damage caused by electrostatic discharge (ESD) and cable discharge events. Just connect it between your source and network device using Cat5/5e/6 cables, such as N001-Series snagless patch cables (sold separately). Note: two B110-SP-CAT surge protectors are required to protect both source and device.
 
Your Last Defense Against Intruding Voltage Spikes
Solid-state silicon-avalanche diode technology features low clamping voltage, providing superior protection against ESD and super-fast response time under one nanosecond. Gas discharge modules on all four twisted pairs protect each wire from surges or spikes by dissipating the voltage transient through a contained plasma gas. The B110-SP-CAT meets the following IEC regulations: IEC 61000-4-2 (ESD) +/- 15kV (Air), +/- 8kV (Contact) and IEC 61000-4-5 2kA (8/20µs), 6kV (8/20µs).
 
Ready to Use Right from the Package, So You Can Plug and Play Immediately
This in-line surge protector supports data transmission speeds up to 10 Gbps and 4K resolutions up to 3840 x 2160 at 60 Hz (HDBaseT) without signal degradation. No software, drivers or external power supply is required. The compact metal housing is designed to endure in applications where static discharge is likely to occur. Mounting hardware is included for convenient installation where needed. Be sure the distance between the B110-SP-CAT and the equipment it is protecting is no more than 300 feet.
 
TAA-Compliant for GSA Schedule Purchases
The B110-SP-CAT is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.

Package Includes

  • B110-SP-CAT In-Line HDBaseT / 10G Cat5e/6 Network Surge Protector
  • Grounding wire, 1 ft.
  • (4) Mounting screws
  • (4) Screw anchors
  • Grounding wire screw
  • Quick Start Guide
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332217882
Product TypeIn-Line Surge Protector
Accessory TypeSurge Protector
TechnologyCat5/5e; Cat6
Accessory ClassAudio Video Accessories
VIDEO
Max Supported Video Resolution4K x 2K @60Hz (HDBaseT)
INPUT
Nominal Input Voltage(s) Supported120V AC
Input Plug TypeRJ45
Input Cord Length (ft.)0
Right-Angle PlugNo
OUTPUT
Output ReceptaclesNetwork
CONNECTIONS
Side A - Connector 1RJ45 (FEMALE)
Side B - Connector 1RJ45 (FEMALE)
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating  0
DATALINE SURGE SUPPRESSION
Network (Ethernet) ProtectionYes
PHYSICAL
ColorBlack
Material of ConstructionAluminium
Housing ColorBlack
RackmountableYes
Shipping Dimensions (hwd / in.)4.53 x 1.54 x 4.25
Shipping Weight (lbs.)0.36
Unit Dimensions (hwd / in.)2.630 x 3.430 x 1.060
Unit Packaging TypeBox
Unit Weight (lbs.)0.28
ENVIRONMENTAL
Operating Temperature Range14° to 167°F (10° to 75°C)
Storage Temperature Range-40° to 194°F (-40° to 90°C)
Relative Humidity0% to 95% RH, Non-Condensing
ESD Protection15kV (Air), 8kV (Contact)
Lightning Protection2kA (8/20μs), 6kV (8/20μs)
COMMUNICATIONS
Network Compatibility10 Gbps
Insertion Loss  <0.2 dB
FEATURES & SPECIFICATIONS
Driver RequiredNo
Recommended Category CableCat5e/6 Cables
STANDARDS & COMPLIANCE
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

Accessories

Copper Network Cables

  Model Number Description
Cat6 Gigabit Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 3 ft. (0.91 m) N200-003-BK N200-003-BK Cat6 Gigabit Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 3 ft. (0.91 m)
Cat6 Gigabit Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 6 ft. (1.83 m) N200-006-BK N200-006-BK Cat6 Gigabit Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 6 ft. (1.83 m)
Cat6 Gigabit Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 10 ft. (3.05 m) N200-010-BK N200-010-BK Cat6 Gigabit Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 10 ft. (3.05 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 3 ft. (0.91 m) N201-003-BK N201-003-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 3 ft. (0.91 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 6 ft. (1.83 m) N201-006-BK N201-006-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 6 ft. (1.83 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 10 ft. (3.05 m) N201-010-BK N201-010-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 10 ft. (3.05 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.