Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


TAA B064-008-01-IPG

8-Port Cat5 KVM over IP Switch with Virtual Media - 1 Local & 1 Remote User, 1U Rack-Mount, TAA

More Info
Check Prices
OVERVIEW
Max CPU
8
Technology
Cat5/5e; PS/2; VGA/SVGA
 
VIDEO
Number of Monitors Supported
1
Max Supported Video Resolution
1920 x 1200 @60 Hz
Max. Distance (Between any 2 Units)
164ft (50m)
Max Number of Ports (Entire Chain)
8
Extended Mode
No
Mirror Mode
No
INPUT
AC Power Adapter Plug(s)
NEMA 5-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 1A
AC Power Adapter Cord Length (ft.)
6
AC Power Adapter Cord Length (m)
1.8
Voltage Compatibility (VAC)
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
Input Frequency
50/60Hz
Input Current
1A
Power Input Receptacle
IEC-320-C14
Redundancy - Dual Power Inputs
Yes
 
CONNECTIONS
Number of Ports
8
Computer/Server Ports
(x8) RJ45 Female
Daisy-Chain Port
No
Firmware Upgrade Port
No
PC/Server Connections
PS/2; USB; VGA
Side A - Connector 1
(3) USB A (FEMALE)
Side A - Connector 2
(2) 3.5MM (FEMALE)
Side A - Connector 3
USB MINI-B 5-PIN (FEMALE)
Side B - Connector 1
(11) RJ45 (FEMALE)
Console Keyboard and Mouse Interface
PS/2; USB
Console Monitor Interface
HD15
 
 
 
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
PORT LEDS- GREEN (ONLINE), RED (SELECTED AND OFFLINE), ORANGE (SELECTED AND ONLINE); POWER 1 & 2 LEDS- BLUE; LINK 1 & 2 LEDS- RED (10MBPS), ORANGE (100MBPS), GREEN (1000MBPS)
PHYSICAL
Color
Black
Material of Construction
Metal
Rackmountable
Yes
Unit Dimensions (hwd / in.)
1.720 x 17.660 x 10.420
Unit Packaging Type
Box
Unit Weight (lbs.)
7.75
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Relative Humidity
0% to 80% RH, Non-Condensing
Operating Temperature
32° to 104°F (0° to 40°C)
 
COMMUNICATIONS
Hotkey
Yes
Port Control
Push Buttons, Hotkeys, OSD, Remote Toolbar
IP Remote Access
Yes
Network Compatibility
1000 Mbps
PORT EXPANSION
Daisy-chainable or Cascadable
Cascadable
FEATURES & SPECIFICATIONS
NIAP-Certified Secure
No
Number of Users
2
Autoscan (Y,N)
Y
On-Screen Display (OSD)
Yes
Port Selection
GUI; Hotkey; OSD; Pushbutton
Driver Required
No
Authentication Supported
LDAP; LDAPS; RADIUS
Autoscan Duration
User-definable from 1 to 255 seconds; default of 5 seconds
Recommended Category Cable
Cat5/5e cables
 
REMOTE ACCESS
Modem Port
Yes
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; REACH; FCC (USA); Trade Agreements Act (TAA)
 
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
POWER
 
 
 
BUILT-IN CONSOLE
 
 
TAA B064-016-01-IPG

NetDirector 16-Port Cat5 KVM over IP Switch - Virtual Media, 1 Remote + 1 Local User, 1U Rack-Mount, TAA

More Info
Check Prices
OVERVIEW
Max CPU
16
Technology
Cat5/5e; PS/2; VGA/SVGA
 
VIDEO
Number of Monitors Supported
1
Max Supported Video Resolution
1920 x 1200 @60 Hz
Max. Distance (Between any 2 Units)
164ft (50m)
Max Number of Ports (Entire Chain)
16
Extended Mode
No
Mirror Mode
No
INPUT
AC Power Adapter Plug(s)
NEMA 5-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 1A
AC Power Adapter Cord Length (ft.)
6
AC Power Adapter Cord Length (m)
1.8
Voltage Compatibility (VAC)
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
Input Frequency
50/60Hz
Input Current
1A
Power Input Receptacle
IEC-320-C14
Redundancy - Dual Power Inputs
Yes
 
CONNECTIONS
Number of Ports
16
Computer/Server Ports
(x16) RJ45 Female
Daisy-Chain Port
No
Firmware Upgrade Port
No
PC/Server Connections
PS/2; USB; VGA
Side A - Connector 1
(3) USB A (FEMALE)
Side A - Connector 2
(2) 3.5MM (FEMALE)
Side A - Connector 3
USB MINI-B 5-PIN (FEMALE)
Side B - Connector 1
(19) RJ45 (FEMALE)
Console Keyboard and Mouse Interface
PS/2; USB
Console Monitor Interface
HD15
 
 
 
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
PORT LEDS- GREEN (ONLINE), RED (SELECTED AND OFFLINE), ORANGE (SELECTED AND ONLINE); POWER 1 & 2 LEDS- BLUE; LINK 1 & 2 LEDS- RED (10MBPS), ORANGE (100MBPS), GREEN (1000MBPS)
PHYSICAL
Color
Black
Material of Construction
Metal
Rackmountable
Yes
Unit Dimensions (hwd / in.)
1.720 x 17.660 x 10.420
Unit Packaging Type
Box
Unit Weight (lbs.)
7.75
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Relative Humidity
0% to 80% RH, Non-Condensing
Operating Temperature
32° to 104°F (0° to 40°C)
 
COMMUNICATIONS
Hotkey
Yes
Port Control
Push Buttons, Hotkeys, OSD, Remote Toolbar
IP Remote Access
Yes
Network Compatibility
1000 Mbps
PORT EXPANSION
Daisy-chainable or Cascadable
Cascadable
FEATURES & SPECIFICATIONS
NIAP-Certified Secure
No
Number of Users
2
Autoscan (Y,N)
Y
On-Screen Display (OSD)
Yes
Port Selection
GUI; Hotkey; OSD; Pushbutton
Driver Required
No
Authentication Supported
LDAP; LDAPS; RADIUS
Autoscan Duration
User-definable from 1 to 255 seconds; default of 5 seconds
Recommended Category Cable
Cat5/5e cables
 
REMOTE ACCESS
Modem Port
Yes
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; REACH; FCC (USA); Trade Agreements Act (TAA)
 
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
POWER
 
 
 
BUILT-IN CONSOLE
 
 
TAA B064-032-02-IPG

NetDirector 32-Port Cat5 KVM over IP Switch - Virtual Media, 2 Remote + 1 Local User, 1U Rack-Mount, TAA

More Info
Check Prices
OVERVIEW
Max CPU
32
Technology
Cat5/5e; DVI; PS/2; VGA/SVGA
 
VIDEO
Number of Monitors Supported
1
Max Supported Video Resolution
1600 x 1200 @60Hz
 
Max Number of Ports (Entire Chain)
32
Extended Mode
No
Mirror Mode
No
INPUT
AC Power Adapter Plug(s)
NEMA 5-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 1A
AC Power Adapter Cord Length (ft.)
6
AC Power Adapter Cord Length (m)
1.8
 
Input Frequency
50/60Hz
Input Current
120V (0.8A) / 230V (0.4A)
Power Input Receptacle
IEC-320-C14
 
Nominal Input Voltage(s) Supported
100V AC; 110V AC; 115V AC; 120V AC; 127V AC; 140V AC; 200V AC; 208V AC; 220V AC; 230V AC; 240V AC
CONNECTIONS
Number of Ports
32
Computer/Server Ports
(x32) RJ45 Female
Daisy-Chain Port
No
Firmware Upgrade Port
No
PC/Server Connections
DVI; Serial; USB; VGA
Side A - Connector 1
(32) RJ45 (FEMALE)
 
 
Side B - Connector 1
(1) DVI-D DUAL LINK (FEMALE)
 
 
Side B - Connector 2
(1) HD15 (FEMALE)
Side B - Connector 3
(5) USB A (FEMALE)
Side B - Connector 4
(3) RJ45 (FEMALE)
Side B - Connector 5
(2) 3.5MM (FEMALE)
Local Console Ports - Port 3
(x2) PS/2 Female (via B015-000, sold separately))
 
 
USER INTERFACE, ALERTS & CONTROLS
 
PHYSICAL
Color
Black
Material of Construction
Metal
Rackmountable
No
Unit Dimensions (hwd / in.)
1.720 x 17.060 x 16.270
 
Unit Weight (lbs.)
12.10
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Relative Humidity
0% to 80% RH, Non-Condensing
Operating Temperature
32° to 104°F (0° to 40°C)
 
COMMUNICATIONS
Hotkey
Yes
Port Control
Push Buttons, Hotkeys, OSD, Remote Toolbar
IP Remote Access
Yes
Network Compatibility
1000 Mbps
PORT EXPANSION
 
FEATURES & SPECIFICATIONS
NIAP-Certified Secure
No
Number of Users
3
Autoscan (Y,N)
Y
 
 
 
 
Autoscan Duration
User-definable from 1 to 255 seconds; default of 5 seconds
 
 
REMOTE ACCESS
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); FCC (USA); Trade Agreements Act (TAA)
Product Certifications
cUL Listed; UL Listed
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
POWER
 
 
 
BUILT-IN CONSOLE
 
 
TAA B064-032-04-IPG

NetDirector 32-Port Cat5 KVM over IP Switch - Virtual Media, 4 Remote + 1 Local User, 1U Rack-Mount, TAA

More Info
Check Prices
OVERVIEW
Max CPU
32
Technology
Cat5/5e; DVI; PS/2; VGA/SVGA
 
VIDEO
Number of Monitors Supported
1
Max Supported Video Resolution
1600 x 1200 @60Hz
 
Max Number of Ports (Entire Chain)
32
Extended Mode
No
Mirror Mode
No
INPUT
AC Power Adapter Plug(s)
NEMA 5-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 1A
AC Power Adapter Cord Length (ft.)
6
AC Power Adapter Cord Length (m)
1.8
 
Input Frequency
50/60Hz
Input Current
120V (0.8A) / 230V (0.4A)
 
 
Nominal Input Voltage(s) Supported
100V AC; 110V AC; 115V AC; 120V AC; 127V AC; 140V AC; 200V AC; 208V AC; 220V AC; 230V AC; 240V AC
CONNECTIONS
Number of Ports
32
Computer/Server Ports
(x32) RJ45 Female
Daisy-Chain Port
No
Firmware Upgrade Port
No
PC/Server Connections
DVI; Serial; USB; VGA
Side A - Connector 1
(32) RJ45 (FEMALE)
 
 
Side B - Connector 1
(1) DVI-D DUAL LINK (FEMALE)
 
 
Side B - Connector 2
(1) HD15 (FEMALE)
Side B - Connector 3
(3) RJ45 (FEMALE)
Side B - Connector 4
(5) USB A (FEMALE)
Side B - Connector 5
(2) 3.5MM (FEMALE)
 
 
 
USER INTERFACE, ALERTS & CONTROLS
 
PHYSICAL
Color
Black
Material of Construction
Metal
Rackmountable
No
Unit Dimensions (hwd / in.)
1.720 x 17.060 x 16.270
 
Unit Weight (lbs.)
12.10
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Relative Humidity
0% to 80% RH, Non-Condensing
Operating Temperature
32° to 104°F (0° to 40°C)
 
COMMUNICATIONS
Hotkey
Yes
Port Control
Push Buttons, Hotkeys, OSD, Remote Toolbar
IP Remote Access
Yes
Network Compatibility
1000 Mbps
PORT EXPANSION
 
FEATURES & SPECIFICATIONS
NIAP-Certified Secure
No
Number of Users
5
Autoscan (Y,N)
Y
 
 
 
 
Autoscan Duration
User-definable from 1 to 255 seconds; default of 5 seconds
 
 
REMOTE ACCESS
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); FCC (USA); Trade Agreements Act (TAA)
Product Certifications
cUL Listed; UL Listed
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
POWER
 
 
 
BUILT-IN CONSOLE
 
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.