Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Infrastructure / Wall Mount

micro data center mdc 230v wall 15u MDK2W15UPX00000

EdgeReady™ Micro Data Center - 15U, Heavy-Duty, Wall-Mount, 3 kVA UPS, Network Management and PDU, 230V Kit

  • Type: Wall Mount
  • UPS Type: Line-Interactive
  • PDU Type: Metered
  • Cooling Type: Passive
  • Input Voltage: 230V AC
  • Rack Height: 18U
  • Usable Rack Space: 15U
micro data center mdc 230v wall 12u MDK2W12UPX00000

EdgeReady™ Micro Data Center - 12U, Wall-Mount, 1.5 kVA UPS, Network Management and PDU, 230V Kit

  • Type: Wall Mount
  • UPS Type: Line-Interactive
  • PDU Type: Basic
  • Cooling Type: Passive
  • Input Voltage: 230V AC
  • Rack Height: 15U
  • Usable Rack Space: 12U
micro data center mdc 230v wall 9u MDK2W09UPX00001

EdgeReady™ Micro Data Center - 9U, Heavy-Duty, Wall-Mount, 1.5 kVA UPS, Network Management and PDU, 230V Kit

  • Type: Wall Mount
  • UPS Type: Line-Interactive
  • PDU Type: Basic
  • Cooling Type: Passive
  • Input Voltage: 230V AC
  • Rack Height: 12U
  • Usable Rack Space: 9U
micro data center mdc 230v wall 9u MDK2W09UPX00000

EdgeReady™ Micro Data Center - 9U, Wall-Mount, 1.5 kVA UPS, Network Management and PDU, 230V Kit

  • Type: Wall Mount
  • UPS Type: Line-Interactive
  • PDU Type: Basic
  • Cooling Type: Passive
  • Input Voltage: 230V AC
  • Rack Height: 12U
  • Usable Rack Space: 9U
micro data center mdc 120v wall 15u MDK1W15UPX00000

EdgeReady™ Micro Data Center - 15U, Heavy-Duty, Wall-Mount, 3 kVA UPS, Network Management and PDU, 120V Kit

  • Type: Wall Mount
  • UPS Type: Line-Interactive
  • PDU Type: Metered
  • Cooling Type: Passive
  • Input Voltage: 120V AC
  • Rack Height: 18U
  • Usable Rack Space: 15U
micro data center mdc 120v wall 12u MDK1W12UPX00000

EdgeReady™ Micro Data Center - 12U, Wall-Mount, 1.5 kVA UPS, Network Management and PDU, 120V Kit

  • Type: Wall Mount
  • UPS Type: Line-Interactive
  • PDU Type: Metered
  • Cooling Type: Passive
  • Input Voltage: 120V AC
  • Rack Height: 15U
  • Usable Rack Space: 12U
micro data center mdc 120v wall 9u MDK1W09UPX00001

EdgeReady™ Micro Data Center - 9U, Heavy-Duty, Wall-Mount, 1.5 kVA UPS, Network Management and PDU, 120V Kit

  • Type: Wall Mount
  • UPS Type: Line-Interactive
  • PDU Type: Metered
  • Cooling Type: Passive
  • Input Voltage: 120V AC
  • Rack Height: 12U
  • Usable Rack Space: 9U
micro data center mdc 120v wall 9u MDK1W09UPX00000

EdgeReady™ Micro Data Center - 9U, Wall-Mount, 1.5 kVA UPS, Network Management and PDU, 120V Kit

  • Type: Wall Mount
  • UPS Type: Line-Interactive
  • PDU Type: Metered
  • Cooling Type: Passive
  • Input Voltage: 120V AC
  • Rack Height: 12U
  • Usable Rack Space: 9U
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.