Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Server Racks & Cabinets

loading...
Style
  • 2-Post
  • 4-Post
  • Floor-Standing
  • Wall-Mount
Rack Height
  • 27U
  • 0.5U
  • 0U
  • 1U
  • 2U
  • 3U
  • 4U
  • 5U
  • 6U
  • 7U
  • 8U
  • 9U
  • 10U
  • 12U
  • 13U
  • 14U
  • 15U
  • 16U
  • 18U
  • 21U
  • 22U
  • 24U
  • 25U
  • 26U
  • 30U
  • 33U
  • 34U
  • 36U
  • 38U
  • 40U
  • 42U
  • 44U
  • 45U
  • 47U
  • 48U
  • 50U
  • 51U
  • 52U
  • 55U
  • 58U
Rack Depth
  • Deep
  • Extra Deep
  • Mid
  • Shallow
  • Standard
Max Device Depth (in.)
  • 3.8
  • 4.4
  • 5.130
  • 5.5
  • 5.75
  • 8.00
  • 9.00
  • 9
  • 9.450
  • 10.5
  • 11.5
  • 12.00
  • 12.75
  • 15
  • 16.25
  • 16.5
  • 16.9
  • 17.00
  • 17.6
  • 18
  • 18.24
  • 19
  • 19.4
  • 20
  • 20.04
  • 20.5
  • 20.7
  • 20.75
  • 21
  • 21.00
  • 21.8
  • 21.81
  • 22
  • 22.90
  • 23
  • 23.5
  • 24.00
  • 24
  • 24.5
  • 25
  • 26
  • 26.8
  • 27
  • 28
  • 29.4
  • 30
  • 30.6
  • 30.8
  • 31
  • 32
  • 32.5
  • 32.6
  • 33
  • 33.46
  • 33.465
  • 34
  • 35
  • 35.25
  • 36
  • 37
  • 37.5
  • 40.5
  • 41
  • 41.3
  • 41.33
  • 41.34
  • 42
  • 42.95
  • 44
  • 45.8
  • 46
  • 47.16
  • 48
  • 48.7
  • 54
Weight Capacity (lbs.)
  • 0
  • 17
  • 35
  • 40
  • 50
  • 60
  • 75
  • 100
  • 110
  • 150
  • 175
  • 200
  • 250
  • 350
  • 400
  • 500
  • 550
  • 750
  • 800
  • 1000
  • 2000
  • 2400
  • 3000
  • 3500
  • 5000
Device Compatibility
  • Amazon Kindle
  • Chromebook
  • Computer
  • DVR
  • Headphones
  • Laptop
  • Mobile Cart
  • Monitor/HDTV
  • Network Switch
  • Patch Panel
  • PDU
  • Phone
  • Printer
  • Projector
  • Radio
  • Router
  • Scanner
  • Server
  • Tablet
  • UPS
  • Video Game System
  • Watch
  • AI Server (extra deep)
loading gif

Server Racks and Network Cabinets

A server rack is a piece of equipment used to organize, secure, and store multiple servers in a data center or other IT environment. It is a standardized metal frame with mounting spaces (U spaces) for servers and other equipment, and is designed to support and protect these devices. Server racks come in various sizes and can be free-standing or mounted to a wall. They are also typically equipped with cable management systems to help organize and protect the many cables and power cords that are used to connect the servers and other equipment. By consolidating multiple servers into a single rack, data centers and IT environments can optimize space utilization and improve the overall efficiency of their operations.

We have over 150 floor-standing and wall mount server cabinets and network racks, so chances are we have a rack with the features you need. If we can help you find the perfect rack for your data center or network closet, please contact us!

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.