Part Number: N250-P12 TAA

- Power over Ethernet patch panel prevents spark-gap erosion that can affect transmission
- 12 RJ45 and punchdown ports numbered/labeled for immediate cable identification
- Durable aluminum panel with ABS plastic frame that mounts easily to wall or desk
- Supports EIA/TIA 568A/B wiring standards for either 110 or Krone-type terminations
- Ideal for managing Cat6 cable patching in high-density IT environments
- This product is covered by a Lifetime Limited Warranty (coverage details)
Important Note
The N250-P12 is designed specifically to be used in PoE applications. It does not add PoE power to a Cat6 signal not already transmitting both data and power.
Overview
Features
Specifications
OVERVIEW
UPC Code | 037332210401 |
Product Type | Wall Mount |
Technology | Cat5/5e; Cat6 |
CONNECTIONS
Number of Ports | 12 |
PoE Power Budget (Watts) | 90 |
Side A - Connector 1 | 110 IDC |
Side B - Connector 1 | RJ45 (FEMALE) |
PoE Type | Type 4 High-Power (100W, IEEE 802.3bt) |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 2.00 x 10.70 x 3.30 |
Shipping Weight (lbs.) | 0.70 |
Unit Dimensions (hwd / in.) | 1.880 x 3.330 x 1.880 |
Panel Style | Punchdown |
ENVIRONMENTAL
Operating Temperature Range | 14° to 140°F (-10° to 60°C) |
Storage Temperature Range | -40° to 154°F (-40° to 68°C) |
Relative Humidity | 10% to 90% RH, Non-Condensing |
STANDARDS & COMPLIANCE
Product Certifications | UL Listed |
Product Compliance | RoHS; CE (Europe); Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Documents & Downloads
Documentation
Design Resources
Declarations of Conformity
Product Images