Part Number: P569-020-MF-ACT TAA
Extends your existing 4K HDMI connection by 20 ft.
- Supports UHD resolutions up to 4K @ 60 Hz (4:4:4) for heightened video quality
- Carries High Dynamic Range (HDR) signals for rich contrast and expanded color accuracy
- Complies with HDCP 2.2 standards to display up-to-date 4K video content
- Active repeater allows clean transmission without expense of an external booster
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 3-year limited warranty
Features
Extends Your Existing HDMI Cable Run by 20 ft.
The dependable P569-020-MF-ACT (M/F) connects to your existing HDMI cable to extend the run by 20 feet (6.1 meters). This allows you more flexibility in placing, for instance, a cable box or media server connected to an HDMI-enabled television, monitor or projector.
Transmits Crystal-Clear 4K Video with HDR and 4:4:4 Color
This extension cable supports Ultra HD 4K resolutions up to 3840 x 2160 at 60 Hz, as well as HDR, providing a wide range of vibrant colors with richer contrast, brighter whites and deeper blacks. HDCP 2.2 compliance allows you to stream 4K Amazon and Netflix content with no complications. This cable also supports 4:4:4 chroma subsampling for top-level PC gaming or using your HDTV as a PC monitor.
Ready to Use Right from the Package, So You Can Plug and Play Immediately
The extension cable requires no software or external power. Its active repeater allows you to connect two devices farther apart than USB’s standard five-meter limit without the cost of an external signal booster. An audio return channel simplifies setups between displays and receivers. When used with an Apple digital A/V adapter, the cable supports video mirroring for playing games, watching videos or displaying presentations.
TAA-Compliant for GSA Schedule Purchases
The P569-020-MF-ACT is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.
Specifications
OVERVIEW
UPC Code | 037332279415 |
Product Type | Active |
Technology | HDMI |
Cable Type | Active |
VIDEO
Max Supported Video Resolution | 3840 X 2160 60HZ |
Max Supported Color Depth | 36-bit Deep Color |
HDR Support | Yes |
3D Video Supported | Yes |
Chroma Sub Sampling | 4:4:4 |
EDID Support | Yes |
AUDIO
Audio Specification | 7.1 Channel Surround Sound |
CONNECTIONS
Side A - Connector 1 | HDMI (MALE); USB A (MALE) |
Side B - Connector 1 | HDMI (FEMALE) |
Connector Plating | Gold |
Contact Plating | Gold |
Connector Style | Straight |
Daisy-chainable / Cascadable | No |
PHYSICAL
Color | Black; Gray |
Material of Construction | PVC |
Cable Jacket Color | Black |
Connector Color | Gray |
Cable Jacket Material | PVC |
Cable Jacket Rating | VW-1 |
Cable Outer Diameter (OD) | HDMI: 7.3 mm; USB: 3.0 mm |
Wire Gauge (AWG) | 28 |
Cable Length (ft.) | 20 |
Cable Length (in.) | 240 |
Minimum Bend Radius | 36.5 mm |
Shipping Dimensions (hwd / in.) | 12.00 x 10.00 x 0.50 |
Shipping Weight (lbs.) | 0.97 |
Unit Dimensions (hwd / in.) | 12.000 x 10.000 x 0.500 |
Unit Packaging Type | Polybag |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | 5° to 122°F (-15° to 50°C) |
Relative Humidity | 0% to 85% RH, Non-Condensing |
Operating Humidity Range | 0% to 85% RH, Non-Condensing |
Storage Humidity Range | 0% to 85% RH, Non-Condensing |
FEATURES & SPECIFICATIONS
Ethernet Support | Yes |
HDCP Specification | 1.4; 2.2 |
STANDARDS & COMPLIANCE
Product Compliance | CE (Europe); FCC (USA); REACH; RoHS; Trade Agreements Act (TAA); UKCA; WEEE |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Audio Video Cables
Model Number | Description | |
---|---|---|
P569-003 | High Speed HDMI Cable with Ethernet, UHD 4K, Digital Video with Audio (M/M), 3 ft. (0.91 m) | |
P569-006 | High Speed HDMI Cable with Ethernet, UHD 4K, Digital Video with Audio (M/M), 6 ft. (1.83 m) | |
P569-010 | High Speed HDMI Cable with Ethernet, UHD 4K, Digital Video with Audio (M/M), 10 ft. (3.05 m) |
Documents & Downloads
Declarations of Conformity
Product Images