Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

High-speed long-range premium cable connects two HDMI devices up to 100 ft. apart. Built-in signal booster avoids the expense and effort of connecting a repeater between two separate HDMI cables.

  • Supports HD video resolutions up to 1920 x 1080 (1080p) @ 60 Hz
  • Signal booster allows clean signal transmission up to 100-ft. (30.5 m).
  • Built-in equalization control allows manual image adjustment
  • Premium foil and braid shielding protects against EMI/RFI noise
  • Gold-plated connectors for optimal signal transfer
  • 3-year limited warranty

Overview

The P568-100-ACT Active High-Speed HDMI Cable (M/M) connects a computer, cable box or Blu-ray™ source to a high-definition monitor, projector or television up to 100-ft. (30.5 m) away. Its built-in signal booster allows a clean audio/video transmission without the effort and expense of adding an external repeater to your HDMI cable run. Plus, a built-in equalization control lets you manually adjust the display image to your liking.

The P568-100-ACT is recommended for digital signage, boardroom and classroom presentations, point-of-sale displays, businesses and other applications that display HD video and multi-channel audio. It supports HD video resolutions up to 1920 x 1080 (1080p) at 60 Hz. When used with an Apple® digital A/V adapter, it supports iPad2® video mirroring for playing games, watching videos or displaying presentations. Backward compatible with previous HDMI generations, the P568-100-ACT is compliant with HDCP v1.3 standards. Note: if you are using a 4K monitor or source, you will need to reduce the resolution to 1080p as this is the highest resolution this cable can achieve. 

The 100-ft. (30.5 m) molded 28 AWG cable features foil and braid shielding to deliver top-of-the-line signal quality and protection from crosstalk and EMI/RFI interference. Corrosion-resistant gold-plated connectors and contacts provide maximum conductivity and minimize data loss. Integral strain relief with ridges on each end gives the cable extra flexibility, reduces stress, and helps the cable and connectors move freely without cracking. A flexible PVC jacket makes the cable easy to install in tight spaces.

Features

Connects HDMI Source to High-Definition TV, Projector or Monitor
  • Recommended for digital signage, boardroom and classroom presentations, point-of-sale displays, businesses and other applications that display HD video and multi-channel audio

Built-In Signal Booster for Long-Range Cable Needs
  • Allows a clear A/V transmission up to 100-ft. (305 m)
  • Eliminates expense and effort of adding external repeater to cable run
  • Equalization control allows manual adjustment of display image

High Performance and Wide Compatibility
  • Supports HD video resolutions up to 1920 x 1080 (1080p) @ 60 Hz
  • Supports iPad2 video mirroring when used with Apple digital A/V adapter
  • Backward compatible with previous HDMI generations
  • Complies with HDCP v1.3 standards

Superior Quality Ensures a Flawless Signal
  • Corrosion-resistant gold-plated black connectors for optimal signal transfer
  • Fully molded 28 AWG construction with integral strain relief for durability and long life
  • Premium foil and braid shielding for EMI/RFI noise protection
  • Flexible PVC jacket easy to install in tight spaces

Package Includes

  • P568-100-ACT Active High-Speed HDMI Cable with Built-In Signal Booster (M/M), Black, 100-ft. (30.5 m)
  • HDMI power adapter cable
RoHS compliant

Specifications

OVERVIEW
UPC Code037332200686
Product TypeActive Cable
TechnologyHDMI
Cable Type  Active
VIDEO
Video InputHDMI (MALE)
Video OutputHDMI (MALE)
Max Supported Video Resolution1920 x 1200 (1080p)
Max 1280 x 720 (720p) Range (ft)100
Max 1920 x 1080 (1080p) Range (ft)100
Max Supported Color Depth24-bit True Color
HDR SupportNo
3D Video SupportedNo
Chroma Sub Sampling4:2:0
Maximum Signal Range (ft)100
EDID SupportYes
Signal TransmissionUnidirectional
AUDIO
Audio InputHDMI
Audio OutputHDMI
Audio SpecificationStereo Audio
POWER
Power Source TypeUSB
Power SourceReceiver end only (Optional)
Power Over Cable (PoC) SupportNo
CONNECTIONS
Side A - Connector 1HDMI (MALE)
Side B - Connector 1HDMI (MALE)
Connector PlatingGold
Contact Plating  Gold
Connector StyleStraight
Daisy-chainable / CascadableNo
USER INTERFACE, ALERTS & CONTROLS
LED Indicators1
PHYSICAL
ColorBlack
Cable Jacket ColorBlack
Connector ColorBlack
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)9.5 mm
Wire Gauge (AWG)24
Cable Length (ft.)100
Cable Length (in.)1200
Minimum Bend Radius95mm
Number of Displays1
Form Factor/Mounting OptionsCable
Unit Dimensions (hwd / in.)15.700 x 13.700 x 0.500
Unit Packaging TypePolybag
ENVIRONMENTAL
Operating Temperature Range32° to 113°F (0° to 45°C)
Storage Temperature Range-40° to 176°F (-40° to 80°C)
Operating Humidity Range10% to 85% RH, Non-Condensing
Storage Humidity Range5% to 90% RH, Non-Condensing
COMMUNICATIONS
EDID Compatible  Yes
IR Remote Extension SupportNo
RS-232 Serial Extension SupportNo
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension SupportNo
MST Support  No
Built-In EqualizerYes
Ethernet SupportNo
HDCP Specification1.3
Driver RequiredNo
STANDARDS & COMPLIANCE
Product ComplianceCE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.