Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

HDMI extender kit with pigtail transmitter and receiver extends a 4K signal via Cat6 cable to an HDMI monitor up to 230 ft. away.

  • Supports UHD resolutions up to 4K @ 60 Hz (4:4:4) for crystal-clear video
  • Compact transmitter and receiver are USB-powered through display or power adapter
  • Supports multi-resolution output to allow for combination of different display types
  • Plug-and-play operation with no software required for easy, immediate installation
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • 1-year limited warranty

Features

HDMI Extender Kit Ideal for Digital Signage in Schools, Restaurants and Lecture Halls
This complete transmitter and receiver system is recommended for video presentations in conference rooms, schools, trade shows, meeting facilities, houses of worship, retail settings, hotels and other digital signage applications where the source and display are farther apart than conventional A/V cables allow. The B127U-111-PHPH extends 4K signals from an HDMI source to an HDMI monitor up to 230 feet (70.1 meters) away via user-supplied Cat6 cabling. The one-foot pigtail design of the transmitter and receiver makes the units easy to install, especially in tight spaces.

Transmits Crystal-Clear 4K Video with Multi-Channel Audio, HDR and 4:4:4 Color
The B127U-111-PHPH supports Ultra HD resolutions up to 3840 x 2160 (4K x 2K) at 60 Hz with uncompressed DTS-HD, Dolby TrueHD and 7.1-channel digital audio. High Dynamic Range (HDR) provides a wide range of vibrant colors with richer contrast, brighter whites and deeper blacks that pop on your 4K display. HDCP 2.2 compliance allows you to stream 4K content with no complications. This extender kit also supports 4:4:4 chroma subsampling for top-level PC gaming or using your HDTV as a PC monitor.

Create Daisy-Chain Installations with HDMI Outputs, DisplayPort Outputs or Both
The B127U-111-PHPH is compatible with additional HDMI (B127U-110-PH) and DisplayPort (B127U-110-PD) receivers (sold separately) in a four-link daisy-chain installation. Each additional receiver adds up to 230 feet (70.1 meters) to the maximum video transmission distance and up to a total of 920 feet (280 meters) for the entire installation. Note: See the installation diagram in the owner’s manual for more information.

Multi-Resolution Support Allows Mixing and Matching of Displays of Different Resolutions
Say you have a brand new 4K/60 Hz HDTV in the living room, but want to also connect your Blu-ray player or media server to the older 1080p TV in the kitchen and the 4K/30 Hz monitor in your home office. The B127U-111-PHPH is backward compatible with 4K/30 Hz and 1080p resolutions via automatic switching, allowing each connected television to display video at its maximum resolution without affecting the other outputs.

Local HDMI Port on Transmitter Supports 4K @ 60 Hz Resolution
To monitor the video signal being extended to the transceiver, connect a 4K display to the transmitter’s local HDMI port with a user-supplied HDMI cable. This port does not support multi-resolution capabilities, so the connected monitor must also support 4K/60 Hz to function properly.

Plug-and-Play Operation for Quick Setup and Use
The included transmitter and receiver units work right out of the box with no software required. Both feature a one-foot USB-A pigtail connector as the primary power source. Plug the USB connector on the transmitter into a USB-A power adapter (such as U280-W01-QC3-1, sold separately), and plug the receiver into the display’s USB-A port. User-supplied 24 AWG Cat6 cabling connects the transmitter and receiver. Note: The transmitter and receiver can also be powered through their Micro-USB ports.

TAA-Compliant for GSA Schedule Purchases
The B127U-111-PHPH is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.

System Requirements

  • Source device with HDMI output (Blu-ray player, PC, media server)
  • Display device(s) with HDMI input (HDTV, projector, monitor)

Package Includes

  • Pigtail transmitter
  • Pigtail receiver
  • Owner’s manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332281470
Product TypePigtail Video Extender Kit
TechnologyCat6; HDMI
Host ConnectorHDMI (MALE)
VIDEO
Video InputHDMI (MALE)
Video OutputHDMI (MALE)
Number of Monitors Supported2
Video PortsHDMI (MALE)
Video Ports DetailsHDCP 1.4; HDCP 2.2
Resolutions Supported

Up to 4K (3840 x 2160) @ 60 Hz

Supported Resolutions1280x720 (720p); 1920x1080 (1080p); 1920x1200; 2560x1600; 3840x2160 (4K)
Max Supported Video Resolution4K x 2K @ 60 Hz
Max. Distance (Between any 2 Units)230 ft.
Max. Distance (Between any 2 Units) (Meters) 70
Max 1080P Range (ft)230
Max 1280 x 720 (720p) Range (ft)230
Max 1920 x 1080 (1080p) Range (ft)230
Max 1920 x 1200 Range (ft)230
Max 2560 x 1600 Range (ft)230
Max 3840 x 2160 (4K@30Hz) Range (ft)230
Max 3840 x 2160 (4K@60Hz) Range (ft)230
Transmitter Video InputHDMI
Transmitter - Number of Video Outputs1
Transmitter - Local Display OutputHDMI
Receiver/Transceiver Video OutputHDMI
Receiver - Number of Video Outputs1
Signal Range (ft)230
Signal Range (m)70
Range Extension using other Tripp Lite productN/A
Recommended Cabling
Other Tripp Lite product used to extend range

N/A

Max Supported Color Depth36-bit Deep Color
HDR SupportYes
3D Video SupportedYes
Chroma Sub Sampling4:4:4
Maximum Signal Range (ft)230
EDID SupportYes
Signal TransmissionUnidirectional
AUDIO
Audio InputHDMI
Audio OutputHDMI
Audio SpecificationPassthrough audio formats including LPCM 2.0/5.1/7.1
INPUT
Bus Powered  Yes
Power SourceUSB
POWER
Power Source TypeUSB
Power SourceUnit (Included)
Power Over Cable (PoC) SupportNo
Receiver Power SourceUSB
CONNECTIONS
Number of Ports6
Ports3
Ports Detail
  • Video is carried from the transmitter to the receiver via the RJ45 output ports on each unit
  • Extend the maximum distance of the installation by daisychaining B127U-110-PH units via the second RJ45 port on the receiver unit.
Daisy-Chain PortRJ45 (Female)
Side A - Connector 1HDMI (MALE)
Side A - Connector 2USB A (MALE)
Side A - Connector 3RJ45 (FEMALE)
Side A - Connector 4HDMI (FEMALE)
Side A - Connector 5MICRO-USB B (FEMALE)
Side B - Connector 1HDMI (MALE)
Side B - Connector 2USB A (MALE)
Side B - Connector 3MICRO-USB B (FEMALE)
Side B - Connector 4(2) RJ45 (FEMALE)
Daisy-chainable / CascadableYes
Daisy-chainable / Cascadable DetailsUp to 4 Units
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsTransmitter: x1 Green (Power); Receiver: x1 Green (Power), x1 Orange (Data)
PHYSICAL
ColorGray
Material of ConstructionPlastic
Cable Jacket ColorBlack
Cable Jacket MaterialPVC
Cable Outer Diameter (OD)7.3mm
Wire Gauge (AWG)28
Cable Length (ft.)1
Cable Length (in.)12
Included Mounting AccessoriesN/A
Total Number of Ports6
Number of Displays1
Form Factor/Mounting OptionsPigtail
Receiver Unit Dimensions (hwd / cm.)1.86 x 4.7 x 7.5
Receiver Unit Dimensions (hwd / in.)0.73 x 1.85 x 2.95
Receiver Unit Weight (kg)0.25
Receiver Unit Weight (lbs.)0.55
Shipping Dimensions (hwd / in.)2.17 x 10.24 x 6.46
Shipping Weight (lbs.)1.23
Transmitter Unit Dimensions (hwd / cm.)1.86 x 4.7 x 7.5
Transmitter Unit Dimensions (hwd / in.)0.73 x 1.85 x 2.95
Transmitter Unit Weight (kg)0.25
Transmitter Unit Weight (lbs.)0.55
Unit Dimensions (hwd / in.)0.732 x 1.850 x 2.953
Unit Packaging TypeBox
Unit Weight (lbs.)1.235
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range5° to 122°F (-15° to 50°C)
Relative Humidity0 to 85% RH
COMMUNICATIONS
Max 1024 x 768 Range (ft)230
Signal Range (ft.)230
Max 480P Range (ft)230
Transmission Distance230 ft. (70M)
Max 1440 x 900 Range (ft)230
Max 1080i Range (ft)230
Max 1920 x 1440 Range (ft)230
Max 4K UHD Range (ft)230
Max 480i Range (ft)230
Max 640 x 480 Range (ft)230
Max 800 x 600 Range (ft)230
Max 1600 x 1200 Range (ft)230
EDID Compatible  Yes
IR Remote Extension SupportNo
RS-232 Serial Extension SupportNo
Latency  Zero Latency
PORT EXPANSION
Daisy-chainable or CascadableY
FEATURES & SPECIFICATIONS
All-in-One KitYes
10/100 Ethernet Extension SupportNo
Integrated/Removable CableNo
MST Support  No
Multi-Resolution SupportYes
Built-In EqualizerNo
HDCP Specification1.4; 2.2
Driver RequiredNo
Recommended Category Cable24 AWG Solid Wire Cat6 Cabling
STANDARDS & COMPLIANCE
Product CertificationsICES (Canada); NOM (Mexico)
Product ComplianceCE (Europe); FCC Part 15 Class B (USA); REACH; RoHS3; Trade Agreements Act (TAA); UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)1-year limited warranty

Questions & Answers

Accessories

Copper Network Cables

  Model Number Description
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m) N202-025-BL N202-025-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 50 ft. (15.24 m) N202-050-BL N202-050-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 50 ft. (15.24 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 75 ft. (22.86 m) N202-075-BL N202-075-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 75 ft. (22.86 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 100 ft. (30.5 m) N202-100-BL N202-100-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 100 ft. (30.5 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 125 ft. (38.1 m) N202-125-BL N202-125-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 125 ft. (38.1 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 150 ft. (45.72 m) N202-150-BL N202-150-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 150 ft. (45.72 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 175 ft. (53.34 m) N202-175-BL N202-175-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 175 ft. (53.34 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 200 ft. (60.96 m) N202-200-BL N202-200-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 200 ft. (60.96 m)

USB & Wireless Chargers

  Model Number Description
1-Port USB Wall/Travel Charger with Quick Charge 3.0 - Class A 5/9/12V DC Out, 18W U280-W01-QC3-1 U280-W01-QC3-1 1-Port USB Wall/Travel Charger with Quick Charge 3.0 - Class A 5/9/12V DC Out, 18W

Audio Video Cables

  Model Number Description
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 3 ft. P569-003-CERT P569-003-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 3 ft.
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft. P569-006-CERT P569-006-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft.
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 10 ft. P569-010-CERT P569-010-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 10 ft.

Video Extenders

  Model Number Description
DisplayPort over Cat6 Pigtail Receiver with Repeater, 4K 60 Hz, 4:4:4, Transceiver, HDCP 2.2, 230 ft. (70.1 m), TAA B127U-110-PD B127U-110-PD DisplayPort over Cat6 Pigtail Receiver with Repeater, 4K 60 Hz, 4:4:4, Transceiver, HDCP 2.2, 230 ft. (70.1 m), TAA
HDMI over Cat6 Pigtail Receiver with Repeater, 4K 60 Hz, 4:4:4, Transceiver, HDCP 2.2, 230 ft. (70.1 m), TAA B127U-110-PH B127U-110-PH HDMI over Cat6 Pigtail Receiver with Repeater, 4K 60 Hz, 4:4:4, Transceiver, HDCP 2.2, 230 ft. (70.1 m), TAA

USB Cables

  Model Number Description
Heavy-Duty USB 2.0 USB-A to Micro-B Cable - M/M, UHMWPE and Aramid Fibers, Gray, 6 ft. (1.83 m) U050-006-GY-MAX U050-006-GY-MAX Heavy-Duty USB 2.0 USB-A to Micro-B Cable - M/M, UHMWPE and Aramid Fibers, Gray, 6 ft. (1.83 m)
Heavy-Duty USB 2.0 USB-A to Micro-B Cable - M/M, UHMWPE and Aramid Fibers, Gray, 10 ft. (3.05 m) U050-010-GY-MAX U050-010-GY-MAX Heavy-Duty USB 2.0 USB-A to Micro-B Cable - M/M, UHMWPE and Aramid Fibers, Gray, 10 ft. (3.05 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.