Possible Product/Country Incompatibility
This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]
Part Number: B126-1A0-INT
This Model has been retired and has not been replaced. An Owner's Manual and other information for the B126-1A0-INT is available on the model support page
Overview
The receiver uses HDMI cable (see Tripp Lite’s P568-Series) to connect to the monitor and Cat5e/6 cable to receive the signal from the transmitter or a remote repeater in the chain (for best results, use 24 AWG solid-wire Cat5e/6 cable, such as Tripp Lite’s N202-Series).
The B126-1A0-INT can extend a 1080i (60 Hz) signal up to 200 feet (61 m), a 1080p (60 Hz) signal up to 150 feet (45.7 m) and a 3D signal up to 125 feet (38.1 m). You can connect up to three B126-110 remote repeaters in the chain for a total of four HDMI displays and full signal extension of 700 feet/213.4 meters (1080i), 500 feet/152.4 meters (1080p) or 400 feet/121.9 meters (3D).
In addition to high-definition video, the B126-1A0-INT delivers full, rich stereo and 7.1-channel surround sound (multi-channel or PCM) audio when paired with a B126-Series transmitter. Built-in equalization control lets you fine-tune the image quality at each remote display. Supports 24-bit True Color (8 bits per channel) and HDCP.
Features
- Works in tandem with Tripp Lite’s B126-002 or B126-004 transmitter unit
- Extends a 1080i (60 Hz) signal up to 200 ft. (61 m), a 1080p (60 Hz) signal up to 150 ft. (45.7 m) and a 3D signal up to 125 ft. (38.1 m)
- Connect up to 3 B126-110 remote repeaters to the chain for maximum signal range of 700 ft./213 m (1080i), 500 ft./152.4 m (1080p) and 400 ft./121.9 m (3D)
- Connects to previous link in the chain with one Cat5e/6 cable (for best results, use 24 AWG solid-wire Cat5e/6 cable, such as Tripp Lite’s N202-Series)
Supports the Latest Video and Audio Resolutions
- Works with all operating systems and HDMI video sources
- Supports HD resolutions up to 1080p (60 Hz)
- Supports stereo and 7.1-channel surround sound (multi-channel or PCM) audio when paired with B126-002 or B126-004 transmitter unit
- Supports 24-bit True Color (8 bits per channel) and HDCP
- Built-in equalization control lets you adjust the image on the local monitor
Easy to Set Up and Use
- Plug-and-play engineering—no software or drivers to download and install
- Connects quickly to local monitor with HDMI cable, such as Tripp Lite’s P568-Series
- LEDs indicate at a glance when the unit is receiving power and a signal from the previous link in the chain
- Included mounting hardware lets you install the unit on a wall, rack or pole
- International power supply with CEE 7/16 Schuko, BS1363 UK and AS2112 Australia plugs
Specifications
OVERVIEW
UPC Code | 037332192806 |
Product Type | Cat5/Cat6 Receiver |
Technology | HDMI |
VIDEO
Max 720P Range (ft) | 200 |
Max 1080P Range (ft) | 150 |
Maximum Signal Range (ft) | 150 |
CONNECTIONS
Number of Ports | 1 |
Side A - Connector 1 | RJ45 (FEMALE) |
Side B - Connector 1 | HDMI (FEMALE) |
PHYSICAL
Color | Black |
Included Mounting Accessories | Yes |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 5.00 |
Shipping Weight (lbs.) | 1.39 |
Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
ENVIRONMENTAL
Operating Temperature Range | 0 to 40 C (32 to 104 F) |
Storage Temperature Range | -20 to 60 C (-4 to 140 F) |
Relative Humidity | 20 to 90% |
COMMUNICATIONS
Max 1024 x 768 Range (ft) | 200 |
Max 480P Range (ft) | 200 |
Max 1440 x 900 Range (ft) | 200 |
Max 1080i Range (ft) | 200 |
Max 480i Range (ft) | 200 |
Max 640 x 480 Range (ft) | 200 |
Max 800 x 600 Range (ft) | 200 |
Max 1600 x 1200 Range (ft) | 200 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
Model Number | Description | |
---|---|---|
N202-025-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m) | |
N202-050-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 50 ft. (15.24 m) | |
N202-075-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 75 ft. (22.86 m) | |
N202-100-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 100 ft. (30.5 m) | |
N202-125-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 125 ft. (38.1 m) |
Audio Video Cables
Model Number | Description | |
---|---|---|
P568-006 | High-Speed HDMI to HDMI Cable, Digital Video with Audio, UHD 4K, Black, 6 ft. (1.83 m) | |
P568-010 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m) | |
P569-010-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 10 ft. |
Documents & Downloads
Documentation
Useful Web Pages
Product Videos
- HDMI: Getting the (Digital) Picture
https://tripplite.eaton.com/video/hdmi-getting-the-digital-picture/136216
Product Images