Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Combines a Web-Smart 16-port Gigabit network switch with a basic PDU/surge protector in one 1U rack-mount unit. Ideal for monitoring and controlling an LAN and powering equipment in a small-to-medium distributed network.

  • IP-MAC-Port-Binding, ACL, Storm Control
  • Port Security, DHCP Snooping, 802.1x, L2
  • WEB management, SNMP, RMON features
  • 16 ports and 2 dedicated Mini-GBIC SFP slots
  • Enterprise-level, security and layer 2 management
  • 3860-joule surge protection rating
  • Built-in 8-outlet PDU with diagnostic LEDs
    • 5-year limited warranty

    Overview

    The energy-efficient NSS-G16D2 16-Port Gigabit L2 Web-Smart Managed Switch does more than complete your home or office LAN. It also features a basic 120V 15A PDU to distribute reliable AC power to critical IT equipment in your wiring closet, server room or equipment rack. Two dedicated mini-GBIC SFP ports are also included for uplinking data to other switches via optical fiber or copper.

    This switch features 16 twisted-pair RJ45 Gigabit Ethernet ports that support auto-negotiable 10/100/1000 Mbps and auto MDI/MDIX cross-over detection functions for convenient plug-and-play capability. Easy-to-read LEDs indicate connection and activity status for each port. Built-in management software lets you monitor and control each connected device via secure web-based interface. Each port supports up to 2 Gbps with full duplex.

    The rear panel contains eight NEMA 5-15R outlets that supply continuous power to connected devices. Your equipment is protected by 3860 joules of surge suppression, as well as front-panel LEDs that let you monitor line status at a glance. A 12A circuit breaker trips if the current drawn by connected equipment exceeds the PDU’s maximum load rating.

    The NSS-G16D2 supports IEEE802.3az Energy Efficient Ethernet standards. The heavy-duty metal housing mounts into 1U of an EIA-standard 19-inch rack using the included hardware. The six-foot input cord with NEMA 5-15P plug connects to a protected UPS, generator or mains input AC source.

    Features

    Enterprise Managed Network Switch

    • 16 twisted-pair RJ45 Gigabit Ethernet ports
    • Auto-negotiable 10/100/1000 Mbps
    • Automatic MDI/MDIX cross-over detection
    • 36 Gbps switching capacity (2 Gbps per port with full duplex)
    • Easy-to-read LEDs indicate connection and activity status for each port
    • Supports 10k jumbo frames
    • Supports MAC address auto-learning and auto-aging up to 16,000 addresses
    • Advanced Enterprise level, L2 management features

    Advanced Network Monitoring

    • Built-in Ethernet network interface allows full remote access for monitoring, configuration and control and notifications via web browser
    • VLAN, trunking and other features improve switch’s and network’s efficiency and performance

    Basic 120V 15A PDU

    • 8 NEMA 5-15R rear outlets supply continuous power to connected devices
    • 3860 joules of Isobar surge suppression
    • Front-panel LEDs indicate protection, fault, and line status
    • 40–80 dB EMI/RFI noise reduction

    Dual Dedicated SFP Ports

    • Connect two SFP (mini-GBIC) transceiver modules for uplinking to other switches via optical fiber or copper
    • LEDs indicate interface traffic

    Compliant with Energy Efficient Ethernet standards

    • Automatically shifts unused ports to low power state without interrupting network connection
    • Meets IEEE 802.3ab, 802.3i, 802.3u, 802.3x, 802.3, 802.1q, 802.1d, 802.1w, 802.3ad and 802.3az standards

    Mounts Horizontally in 1U of Rack Space

    • Compatible with EIA-standard 19 in. racks and rack enclosures
    • Fanless metal housing for silent operation
    • NEMA 5-15P plug with 6 ft. AC power cord

    Works with the Most Popular Web Browsers
    The NSS-G16D2 is browser-based and works independently from the connected computer's operating system. Because switch compatibility is based on common hardware standards, rather than system software dependencies, the NSS-G16D2 accommodates most platforms. Preferred web browsers include Google Chrome (on both Windows and macOS) and Microsoft Edge (Windows only).

    Package Includes

    • NSS-G16D2 16-Port Gigabit L2 Managed Network Switch
    • Rack-mounting hardware
    • Owner’s manual
    Energy-Efficient Green Solutions RoHS compliant

    Specifications

    OVERVIEW
    UPC Code037332195470
    Product TypeSwitch/PDU Combination
    PDU TypeBasic
    INPUT
    Input PhaseSingle-Phase
    Electrical Consumption (Max)30W
    PDU Plug TypeNEMA 5-15P
    Voltage Compatibility (VAC)120
    Input Plug TypeNEMA 5-15P
    Input Cord Length (ft.)6
    OUTPUT
    Output Circuit Breakers12A
    Output Receptacles(8) 5-15R
    POWER
    Power Consumption (Watts)30
    Power Consumption DetailPDU supports up to 12A total; Network switch consumes up to 30 watts
    CONNECTIONS
    Number of Ports18
    Ports16
    Ports Detail16x 10/100/1000BASE-T; 1x Console
    SFP Uplink Ports2
    SFP Uplink Ports Detail2x Mini-GBIC SFP Uplinks
    PoE Supported Ports0
    Network Switch Ports(16) 10/100/1000 (RJ45); (2) Dedicated SFP; (1) Console (RJ45)
    USER INTERFACE, ALERTS & CONTROLS
    Switches2 included switches enable HARD factory reset and SOFT factory reset options
    LED IndicatorsPower LED (Green for Power On); Two LEDs per RJ45 port (Green indicates 10/100Mbps link; Amber indicates 1000Mbps link; LEDs flash to indicate port activity); Two LEDs indicate SFP connection (Green); One LED indicates system status (Green); Set of 3 LEDs indicate surge suppression status (Green: Protection Present / Red: Fault / Green: Line OK)
    SURGE / NOISE SUPPRESSION
    AC Suppression Joule Rating  3860
    Protection ModesL-N, L-G, N-G
    Clamping Voltage (RMS)  330
    EMI / RFI Filtering  40-80dB
    PHYSICAL
    Primary Form FactorRackmount
    ColorBlack
    Housing ColorBlack
    Minimum Required Rack Depth (inches)15.4
    PDU Form FactorHorizontal (1U)
    Shipping Dimensions (hwd / in.)4.70 x 17.00 x 20.70
    Shipping Weight (lbs.)10.80
    Unit Dimensions (hwd / in.)1.710 x 17.320 x 12.400
    Unit Weight (lbs.)8.49
    Rack Units1
    ENVIRONMENTAL
    Storage Temperature Range14° to 158°F (-10° to 70°C)
    Relative Humidity5 to 95% (Non-condensing)
    Operating Elevation0-10000 ft. (0-3000 m)
    Operating Temperature32 to 104 F (0 to 40 C)
    COMMUNICATIONS
    Network Compatibility1 Gbps (Gigabit)
    Network Compatibility DetailsAuto-negotiable
    Switching Capacity36 Gbps
    Switching Capacity Details2 Gbps per port with full duplex
    FEATURES & SPECIFICATIONS
    Jumbo Frames10000
    OSI LayerLayer 2
    Console PortYes
    MAC Auto LearningYes
    MAC Addresses16000
    RMONYes
    SNMPYes
    Storm ControlYes
    DHCP SnoopingYes
    Auto MDI/MDIX Crossover DetectionYes
    Fans (Type/Quantity)Fanless
    STANDARDS & COMPLIANCE
    Product CertificationsCAN/CSA-C22.2 No. 60950-1 (Canada); NOM (Mexico); UL 1449; UL 60950-1
    Product ComplianceRoHS; IEEE 802.1d (STP); IEEE 802.1q Tagged VLAN; IEEE 802.1w (RSTP); IEEE 802.3 Auto-Negotiation; IEEE 802.3ab 1000Base-T; IEEE 802.3ad (LACP); IEEE 802.3az (Energy Efficient Ethernet); IEEE 802.3i 10Base-T; IEEE 802.3u 100Base-TX/FX; IEEE 802.3x Flow Control; REACH; FCC Part 15 Class A (USA)
    WARRANTY & SUPPORT
    Product Warranty Period (Worldwide)5-year limited warranty

    Questions & Answers

    Yes. This model includes Mini-GBIC ports that are connection points for SFP (small form-factor pluggable) modules that allow the switch to uplink to other switches using optical fiber.
    Was this information helpful? Yes No
    Need more help? Contact Technical Support
    Gigabit Ethernet provides 10X the performance of Fast Ethernet technology. Gigabit Ethernet provides data throughput of up to 1 Gigabit/second, while Fast Ethernet delivers only 100 Mbits/second. Installation of Gigabit Ethernet technologies helps future proof network installations and ensures higher internal network performance.
    Was this information helpful? Yes No
    Need more help? Contact Technical Support
    Yes, however, in an application where managed switches are required, such as I/O over Ethernet, it is advisable to use all managed switches. Large networks, more than 10 devices ( PLCs, HMIs, drives, etc. ) should use only managed switches for multicast control and diagnostics.
    Was this information helpful? Yes No
    Need more help? Contact Technical Support
    The SFP fiber uplink ports (also called mini-GBIC ports) allow multiple switches to be connected together or connected to the network backbone with fiber cables.
    Was this information helpful? Yes No
    Need more help? Contact Technical Support
    Dedicated SFP ports each have their own dedicated switching capacity (2 Gbps per port with full duplex). Shared or combo SFP ports share their switching capacity with designated RJ45 ports, so using a shared SFP port makes the associated RJ45 port unavailable.
    Was this information helpful? Yes No
    Need more help? Contact Technical Support
    Ask a Question

    Accessories

    Copper Network Cables

      Model Number Description
    Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Black, 5 ft. (1.52 m) N001-005-BK N001-005-BK Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Black, 5 ft. (1.52 m)
    Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Black, 7 ft. (2.13 m) N001-007-BK N001-007-BK Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Black, 7 ft. (2.13 m)
    Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Black, 10 ft. (3.05 m) N001-010-BK N001-010-BK Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Black, 10 ft. (3.05 m)
    Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Black, 14 ft. (4.27 m) N001-014-BK N001-014-BK Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Black, 14 ft. (4.27 m)
    Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Black, 25 ft. (7.62 m) N001-025-BK N001-025-BK Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Black, 25 ft. (7.62 m)
    Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 1 ft. (0.31 m) N201-001-BK N201-001-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 1 ft. (0.31 m)
    Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 5 ft. (1.52 m) N201-005-BK N201-005-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 5 ft. (1.52 m)
    Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 10 ft. (3.05 m) N201-010-BK N201-010-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 10 ft. (3.05 m)
    Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 14 ft. (4.27 m) N201-014-BK N201-014-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 14 ft. (4.27 m)
    Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 25 ft. (7.62 m) N201-025-BK N201-025-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 25 ft. (7.62 m)

    Fiber Network Cables

      Model Number Description
    Duplex Singlemode 9/125 Fiber Patch Cable (LC/LC), 1M (3 ft.) N370-01M N370-01M Duplex Singlemode 9/125 Fiber Patch Cable (LC/LC), 1M (3 ft.)
    Duplex Singlemode 9/125 Fiber Patch Cable (LC/LC), 2M (6 ft.) N370-02M N370-02M Duplex Singlemode 9/125 Fiber Patch Cable (LC/LC), 2M (6 ft.)
    Duplex Singlemode 9/125 Fiber Patch Cable (LC/LC), 3M (10 ft.) N370-03M N370-03M Duplex Singlemode 9/125 Fiber Patch Cable (LC/LC), 3M (10 ft.)
    Duplex Singlemode 9/125 Fiber Patch Cable (LC/LC), 5M (16 ft.) N370-05M N370-05M Duplex Singlemode 9/125 Fiber Patch Cable (LC/LC), 5M (16 ft.)
    10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/LC) - Aqua, 1M (3 ft.) N820-01M N820-01M 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/LC) - Aqua, 1M (3 ft.)
    10G Duplex Multimode 50/125 OM3 LSZH Fiber Optic Cable (LC/LC), Aqua, 2 m (6 ft.) N820-02M N820-02M 10G Duplex Multimode 50/125 OM3 LSZH Fiber Optic Cable (LC/LC), Aqua, 2 m (6 ft.)
    10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/LC) - Aqua, 3M (10 ft.) N820-03M N820-03M 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/LC) - Aqua, 3M (10 ft.)
    10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/LC) - Aqua, 4M (13 ft.) N820-04M N820-04M 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/LC) - Aqua, 4M (13 ft.)
    10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/LC) - Aqua, 5M (16 ft.) N820-05M N820-05M 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/LC) - Aqua, 5M (16 ft.)

    Power Cords and Adapters

      Model Number Description
    Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 3 ft. (0.91 m), Black P006-003 P006-003 Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 3 ft. (0.91 m), Black
    Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 4 ft. (1.22 m), Black P006-004 P006-004 Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 4 ft. (1.22 m), Black
    Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 6 ft. (1.83 m), Black P006-006 P006-006 Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 6 ft. (1.83 m), Black
    Computer Power Cord, NEMA 5-15P to Left-Angle C13 - 10A, 125V, 18 AWG, 6 ft. (1.83 m), Black P006-006-13LA P006-006-13LA Computer Power Cord, NEMA 5-15P to Left-Angle C13 - 10A, 125V, 18 AWG, 6 ft. (1.83 m), Black
    Computer Power Cord, NEMA 5-15P to Right-Angle C13 - 10A, 125V, 18 AWG, 6 ft. (1.83 m), Black P006-006-13RA P006-006-13RA Computer Power Cord, NEMA 5-15P to Right-Angle C13 - 10A, 125V, 18 AWG, 6 ft. (1.83 m), Black

    Transceiver Modules

      Model Number Description
    HP J4859C Compatible SFP Transceiver, 1000Base-LX, DDM, Singlemode LC, 1310 nm, 10 km N286-01GLX-SLX N286-01GLX-SLX HP J4859C Compatible SFP Transceiver, 1000Base-LX, DDM, Singlemode LC, 1310 nm, 10 km
    Cisco-Compatible GLC-SX-MMD 1000Base-SX SFP Transceiver, DDM, Multimode LC, 850nm, 550M N286-01GSX-MDLC N286-01GSX-MDLC Cisco-Compatible GLC-SX-MMD 1000Base-SX SFP Transceiver, DDM, Multimode LC, 850nm, 550M
    HP J4858C Compatible SFP Transceiver, 1000Base-SX, DDM, Multimode LC, 850 nm, 550 m N286-01GSX-MLC N286-01GSX-MLC HP J4858C Compatible SFP Transceiver, 1000Base-SX, DDM, Multimode LC, 850 nm, 550 m
    Cisco-Compatible GLC-T SFP Mini Transceiver, 1000Base-TX Copper RJ45, Cat5e, Cat6, 328.08 ft. (100 m) N286-01GTX N286-01GTX Cisco-Compatible GLC-T SFP Mini Transceiver, 1000Base-TX Copper RJ45, Cat5e, Cat6, 328.08 ft. (100 m)
    Cisco-Compatible SFP-10G-SR 10Gbase-SR SFP+ Transceiver, DDM, Multimode LC, 850nm, 300M N286-10GSR-MDLC N286-10GSR-MDLC Cisco-Compatible SFP-10G-SR 10Gbase-SR SFP+ Transceiver, DDM, Multimode LC, 850nm, 300M

    Direct Attach Cables (DACs)

      Model Number Description
    SFP+ 10Gbase-CU Passive Twinax Copper Cable, SFP-H10GB-CU1M Compatible, Black, 1M (3.28 ft.) N280-01M-BK N280-01M-BK SFP+ 10Gbase-CU Passive Twinax Copper Cable, SFP-H10GB-CU1M Compatible, Black, 1M (3.28 ft.)
    SFP+ 10Gbase-CU Passive Twinax Copper Cable, SFP-H10GB-CU2M Compatible, Black, 2M (6.56 ft.) N280-02M-BK N280-02M-BK SFP+ 10Gbase-CU Passive Twinax Copper Cable, SFP-H10GB-CU2M Compatible, Black, 2M (6.56 ft.)
    SFP+ 10Gbase-CU Passive Twinax Copper Cable, SFP-H10GB-CU3M Compatible, Black, 3M (9.84 ft.) N280-03M-BK N280-03M-BK SFP+ 10Gbase-CU Passive Twinax Copper Cable, SFP-H10GB-CU3M Compatible, Black, 3M (9.84 ft.)
    SFP+ 10Gbase-CU Passive Twinax Copper Cable, SFP-H10GB-CU5M Compatible, Black, 5M (16.4 ft.) N280-05M-BK N280-05M-BK SFP+ 10Gbase-CU Passive Twinax Copper Cable, SFP-H10GB-CU5M Compatible, Black, 5M (16.4 ft.)
    SFP+ 10GBASE-CU Passive Twinax Copper Cable, SFP-H10GB-CU50CM Compatible, Black, 20-in. (50.8 cm) N280-20N-BK N280-20N-BK SFP+ 10GBASE-CU Passive Twinax Copper Cable, SFP-H10GB-CU50CM Compatible, Black, 20-in. (50.8 cm)

    Video Extenders

      Model Number Description
    DisplayPort over IP Extender Transmitter over Cat5/Cat6, RS-232 Serial and IR Control, 1920 x 1080, 328 ft. (100 m), TAA B160-001-DPSI B160-001-DPSI DisplayPort over IP Extender Transmitter over Cat5/Cat6, RS-232 Serial and IR Control, 1920 x 1080, 328 ft. (100 m), TAA
    DVI/HDMI over IP Extender Transmitter over Cat5/Cat6, RS-232 Serial and IR Control, 1920 x 1080 (1080p), 328 ft. (100 m), TAA B160-001-HDSI B160-001-HDSI DVI/HDMI over IP Extender Transmitter over Cat5/Cat6, RS-232 Serial and IR Control, 1920 x 1080 (1080p), 328 ft. (100 m), TAA
    DisplayPort over IP Extender Receiver over Cat5/Cat6, RS-232 Serial and IR Control, 1080p 60 Hz, 328 ft. (100 m), TAA B160-100-DPSI B160-100-DPSI DisplayPort over IP Extender Receiver over Cat5/Cat6, RS-232 Serial and IR Control, 1080p 60 Hz, 328 ft. (100 m), TAA
    DVI/HDMI over IP Extender Receiver over Cat5/Cat6, RS-232 Serial and IR Control, 1080p 60 Hz, 328 ft. (100 m), TAA B160-100-HDSI B160-100-HDSI DVI/HDMI over IP Extender Receiver over Cat5/Cat6, RS-232 Serial and IR Control, 1080p 60 Hz, 328 ft. (100 m), TAA

    Services & Extended Warranties

    Extended Warranty

    Part Number Description
    WEXT1D Extended Warranty and Technical Support for Select Products – Isolation Transformers, KVM, PDU, Inverters
    WEXT2D Extended Warranty and Technical Support for Select Products – Isolation Transformers, KVM Switches, PDUs, Power Inverters
    WEXT3D Extended Warranty and Technical Support for Select Products – Isolation Transformers, KVM Switches, PDUs, Power Inverters

    Need help with your purchase?
    We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.