Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Snaps into a wall plate or panel to connect two HDMI cables and create one longer connection with no drop-off in video quality.

  • Supports UHD resolutions up to 8K @ 60 Hz (4:4:4) for heightened video quality
  • Supports High Dynamic Range (HDR) for richer contrast and expanded color accuracy
  • Gold-plated connectors and contacts for maximum conductivity and minimum data loss
  • Keystone coupler includes panel-mount adapter for securing to a podium or kiosk
  • Designed for 8K cabling, but backward compatible with previous HDMI generations

Features

Extend Your HDMI Connection Without Buying a Longer Cable
This HDMI coupler (F/F) extends your 8K audio/video application by connecting two 8K-capable HDMI cables to create one longer connection. The keystone coupler features molded gold-plated connectors to ensure top signal transfer. It is compatible with all HDMI cables, so you can use the coupler with older equipment, but 8K cables are necessary to achieve 8K resolutions.

Enjoy the Clarity of 8K Video with HDR and 4:4:4 Color
The P164-000-8K6 supports Ultra HD 8K video resolutions up to 7680 x 4320 at 60 Hz with 36-bit Deep Color. High Dynamic Range (HDR) provides a wide range of vibrant colors with richer contrast, brighter whites and deeper blacks that pop on your 4K or 8K display. HDCP 2.2 compliance allows you to stream 4K Amazon and Netflix content with no complications. This coupler also supports 4:4:4 chroma subsampling for top-level PC gaming or using your HDTV as a PC monitor.

Comes with Versatile Installation Options
The HDMI coupler’s keystone design snaps easily into a wall plate or panel cutout. An optional panel mount adapter is included for installing the coupler on a podium or kiosk.

System Requirements

8K equipment and cables required to achieve 8K resolutions

Package Includes

P164-000-KPBK8K HDMI Keystone/Panel-Mount Coupler (F/F)

TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332269584
TechnologyHDMI
VIDEO
Max Supported Video Resolution7680 x 4320 (8K) @ 60Hz
Max Supported Color Depth36-bit Deep Color
HDR SupportYes
3D Video SupportedNo
Chroma Sub Sampling4:4:4
CONNECTIONS
Side A - Connector 1HDMI (FEMALE)
Side B - Connector 1HDMI (FEMALE)
Contact Plating  Gold
PHYSICAL
ColorBlack
Material of ConstructionPVC, ABS
Unit Dimensions (hwd / in.)0.580 x 0.640 x 1.140
Unit Packaging TypePolybag
Unit Weight (lbs.)0.03
ENVIRONMENTAL
Operating Temperature Range14° to 122°F (-10° to 50°C)
Storage Temperature Range5° to 140°F (-15° to 60°C)
Operating Humidity Range0% to 90% RH, Non-Condensing
Storage Humidity Range0% to 90% RH, Non-Condensing
FEATURES & SPECIFICATIONS
HDCP Specification1.4; 2.2
STANDARDS & COMPLIANCE
Product ComplianceRoHS; REACH; Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Accessories

Audio Video Cables

  Model Number Description
8K HDMI Cable (M/M) - 8K 60 Hz, Dynamic HDR, 4:4:4, HDCP 2.2, Black, 3 ft. P568-003-8K6 P568-003-8K6 8K HDMI Cable (M/M) - 8K 60 Hz, Dynamic HDR, 4:4:4, HDCP 2.2, Black, 3 ft.
8K HDMI Cable (M/M) - 8K 60 Hz, Dynamic HDR, 4:4:4, HDCP 2.2, Black, 6 ft. P568-006-8K6 P568-006-8K6 8K HDMI Cable (M/M) - 8K 60 Hz, Dynamic HDR, 4:4:4, HDCP 2.2, Black, 6 ft.
8K HDMI Cable (M/M) - 8K 60 Hz, Dynamic HDR, 4:4:4, HDCP 2.2, Black, 10 ft. P568-010-8K6 P568-010-8K6 8K HDMI Cable (M/M) - 8K 60 Hz, Dynamic HDR, 4:4:4, HDCP 2.2, Black, 10 ft.

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.