Part Number: N235-001
- Extends the length of two Category 6 patch cables
- Straight-Thru Wiring
- Rated to 250mhz
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
Use this Category 6 Straight-Through Coupler to extend the length of Cat6 patch cords, or use in standard data wall plates to provide feed-through patching. Keystone design allows the coupler to be used as a stand-alone unit or mounted in a face plate. Meets EIA/TIA Cat6 specifications.
Specifications
OVERVIEW
UPC Code | 037332121431 |
Product Type | RJ45 Coupler |
Technology | Cat6 |
CONNECTIONS
Side A - Connector 1 | RJ45 (FEMALE) |
Side B - Connector 1 | RJ45 (FEMALE) |
PoE Type | Type 4 High-Power (100W, IEEE 802.3bt) |
PHYSICAL
Color | Black |
Connector Color | Black |
Shipping Dimensions (hwd / in.) | 5.55 x 4.02 x 0.50 |
Shipping Weight (lbs.) | 0.02 |
Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
STANDARDS & COMPLIANCE
Product Compliance | Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Copper Network Cables
Model Number | Description | |
---|---|---|
N201-003-GY | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 3 ft. (0.91 m) | |
N201-005-GY | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 5 ft. (1.52 m) | |
N201-007-GY | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 7 ft. (2.13 m) | |
N201-010-GY | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 10 ft. (3.05 m) | |
N201-014-GY | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 14 ft. (4.27 m) | |
N201-025-GY | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 25 ft. (7.62 m) | |
N201-050-GY | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 50 ft. (15.24 m) |
Faceplates & Boxes
Model Number | Description | |
---|---|---|
N042-001-04-WH | 4-Port Keystone Faceplate, Single Gang, ID Labels, White, TAA | |
N042-001-WH | 2-Port Keystone Faceplate, Single Gang, ID Labels, White, TAA |
USB Panel Mount
Model Number | Description | |
---|---|---|
N062-012-KJ | 12-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 | |
N062-016-KJ | 16-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 | |
N062-024-KJ | 24-Port 2U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 | |
N062-032-KJ | 32-Port 2U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 |
Cable Management
Model Number | Description | |
---|---|---|
N080-101 | 1-Port Keystone Single-Gang Faceplate, White, TAA | |
N080-102 | 2-Port Keystone Single-Gang Faceplate, White, TAA | |
N080-103 | 3-Port Keystone Single-Gang Faceplate, White, TAA | |
N080-104 | 4-Port Keystone Single-Gang Faceplate, White, TAA | |
N080-106 | 6-Port Keystone Single-Gang Faceplate, White, TAA | |
N080-SMB1-WH | Single-Gang Surface-Mount Back Box, White, TAA |
Documents & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images