Part Number: P134-06N-DVIACT TAA
This Model has been retired and has not been replaced. More information for the P134-06N-DVIACT is available on the model support page
Features
- Active adapter cable for use with any Displayport port
- Converts a Single-Mode DisplayPort signal for use with a DVI-D monitor, display or projector
- Ideal for use with graphics cards, such as AMD Eyefinity, that do not output Dual Mode (DP++) signals
- Converts both Single-Mode and Dual Mode (DP++) Displayport output
- Supports computer video resolutions up to 1920 x 1200, and HD video resolutions up to 1080p
- Displayport 1.1a compliant
- Plug and Play...no software or drivers
- No external power required
System Requirements
- Computer with DisplayPort output
- Monitor, display or projector with a DVI input
- Not for use with MST Hubs. For compatibility with MST Hubs, use a Displayport 1.2 compliant product such as P134-06N-DVI-V2
Package Includes
- P134-06N-DVIACT DisplayPort to DVI Active Converter (M/F), 6 in.
Specifications
OVERVIEW
UPC Code | 037332185310 |
Product Type | Video Adapter |
Technology | DVI; DisplayPort |
CONNECTIONS
Side A - Connector 1 | DISPLAYPORT (MALE) |
Side B - Connector 1 | DVI-I (FEMALE) |
PHYSICAL
Color | Black |
Cable Length (in.) | 6 |
Shipping Dimensions (hwd / in.) | 4.80 x 5.30 x 1.60 |
Shipping Weight (lbs.) | 0.26 |
STANDARDS & COMPLIANCE
Product Compliance | Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Audio Video Cables
Model Number | Description | |
---|---|---|
P561-003 | DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 3 ft. (0.91 m) | |
P561-006 | DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6 ft. (1.83 m) | |
P561-010 | DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 10 ft. (3.05 m) | |
P561-015 | DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 15 ft. (4.57 m) |
Documents & Downloads
Product Literature
Useful Web Pages
Product Images