Part Number: P137-06N-DVIB
- Keep using your current DVI display with a Mini DisplayPort source
- Delivers high-definition picture quality up to 1920 x 1200, including 1080p
- Compact unit fits easily into briefcase or laptop bag for immediate use anywhere
- Easy installation with plug-and-play operation—no software required
- Ideal for digital signage, video presentations and watching movies in HD
- 3-year limited warranty
Connection Requirement
Passive adapter requires connected source device to have a DP++ port that allows HDMI and DVI signals to be passed through. Check your device’s manual for compatibility. Not for use with MST hubs. For MST hub compatibility, use a DisplayPort 1.2 compliant unit, such as P137-06N-DVI-V2.
Features
System Requirements
- Source device with Mini DisplayPort, Thunderbolt 1 or Thunderbolt 2 output
- Display device with DVI input
- Source must have DP++, so HDMI and DVI signals may be passed through
- Not for use with MST hubs
Package Includes
- P137-06N-DVIB Keyspan Mini DisplayPort to DVI Adapter, 1080p, 6 in. - M/F, Thunderbolt 1 & 2, Black
Specifications
OVERVIEW
UPC Code | 037332210609 |
Product Type | Video Adapter |
Device Compatibility | Monitor/HDTV |
Technology | DVI; DisplayPort |
VIDEO
Supported Resolutions | 1920x1200 |
CONNECTIONS
Side A - Connector 1 | MINI DISPLAYPORT (MALE) |
Side B - Connector 1 | DVI-I (FEMALE) |
Connector Plating | Nickel |
Contact Plating | Gold |
PHYSICAL
Color | Black |
Cable Length (ft.) | 1 |
Cable Length (in.) | 6 |
Unit Dimensions (hwd / in.) | 0.591 x 1.575 x 7.764 |
Unit Weight (lbs.) | 0 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | -4° to 140°F (-20° to 60°C) |
FEATURES & SPECIFICATIONS
Displayport Specification | 1.2 |
STANDARDS & COMPLIANCE
Product Certifications | UL Listed; cUL Listed |
Product Compliance | CE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE; Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Audio Video Cables
Model Number | Description | |
---|---|---|
P561-003 | DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 3 ft. (0.91 m) | |
P561-006 | DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6 ft. (1.83 m) | |
P561-010 | DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 10 ft. (3.05 m) | |
P561-015 | DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 15 ft. (4.57 m) |
Documents & Downloads
Useful Web Pages
Product Images