Part Number: SRGP4PLASTIC
Cable entry plate covers entry/exit cable cutouts on SmartRack NEMA 3R and NEMA 4 industrial enclosures.
- Rugged gasketed cable gland plate with plastic reinforcement
- Resists corrosion and inclement weather to make it ideal for outdoor use
- Drill or cut holes yourself to exactly match cable fittings or conduit diameter
- 2-year limited warranty
Features
Gasketed Cable Entry Plate for NEMA-Rated Industrial Enclosures
This plastic-reinforced gland plate covers cable entry and exit cutouts on SmartRack® NEMA 3R and NEMA 4 industrial enclosures, including the SRN and SRIN series. The SRGP4PLASTIC allows you to easily drill or cut holes to exactly match cable fittings or conduit diameter. It resists weather and corrosion, making it ideal for outdoor use, as well as food, beverage and pharmaceutical facilities where hot water and chemicals are used to clean and sanitize surfaces.
System Requirements
SmartRack NEMA 3R and NEMA 4 industrial enclosures
Package Includes
- SRGP4PLASTIC Cable Entry Plate
- (6) M5 screws
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332262912 |
Accessory Type | Gland Plate |
Accessory Class | Rack Accessories |
PHYSICAL
Shipping Dimensions (hwd / in.) | 1.43 x 8.31 x 15.81 |
Shipping Weight (lbs.) | 1.60 |
Unit Dimensions (hwd / in.) | 0.650 x 13.390 x 5.910 |
Unit Weight (lbs.) | 1.00 |
FEATURES & SPECIFICATIONS
Outdoor Use | Yes |
STANDARDS & COMPLIANCE
Product Compliance | REACH; RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |