Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Protects sensitive electronic equipment from harsh conditions that would overwhelm a typical rack enclosure. Ideal for use in factories, construction areas, utility plants, warehouses and other areas with limited space that are high in moisture, dust and debris. 

  • Built-In Dust Filter: Protects against airborne particles and easily replaced with standard off-the-shelf furnace filters
  • Heavy-Duty Construction: Withstands jolts and vibrations in harsh working environments
  • Louvered Door: Keeps out drips, splashing water and falling debris
  • 4 High-Performance Fans: Maintain ample airflow to keep equipment cool
  • 2-year limited warranty

Overview

This SmartRack 12U Mid-Depth Rack Enclosure Cabinet protects sensitive electronic equipment from harsh conditions that would overwhelm a typical rack enclosure. It is deal for use in factories, construction areas, utility plants, warehouses and other areas with limited space that are high in moisture, dust and debris. It can protect your equipment from falling dirt, dust, drips, splashes and accidental contact with personnel. On the front door there is a built-in dust filter. The filter is removable and can be replaced with standard furnace filters - they're simple, inexpensive and effective. To compensate for the added air resistance of the filters, there are 4 large, high performance intake fans in the front door. The fans pull air through the enclosure, from front to side. Adjustable rack rails with square mounting holes accommodate up to 12U of standard 19" rackmount equipment. Supports up to 1000 lbs (453.6 kgs) of equipment.

Features

  • 12U floor enclosure
  • Protection from falling dirt, dust, drips, splashes and accidental contact with personnel
  • Adjustable mounting depths from 3" to 32.5" inches
  • Front door has ventilating louvers
  • Built-in removable dust filter that can be replaced with standard furnace filters (20" x 24" x 1")
  • 4 large, high-performance fans in front door that pull air through the enclosure, from front to rear
  • 2 cable ports allow cable access while maintaining dust and moisture resistance
  • Locking, reversible front door
  • Locking, removable solid side panels
  • Fully assembled for quick installation
  • Meets all enclosure requirements towards PCI DSS (Payment Card Industry Data Security Standard) compliance

Package Includes

  • SmartRack 12U Mid-Depth Rack Enclosure Cabinet
  • (36) M6 cagenuts
  • (36) M6 screws
  • (36) Washers
  • (2) Keys
  • (1) Removable/Replaceable dust filter
  • (4) Casters
  • (4) Leveling feet
  • (1) C13 to NEMA 5-15 power cord, 10-ft. (3.05 m)
  • Owner's Manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332183439
Device CompatibilityPatch Panel; Network Switch; UPS; Server
Rack TypeSmall Enclosure
INPUT
Nominal Input Voltage(s) Supported120V AC
Nominal Input Voltage Description120V 50/60 Hz
Input Plug TypeNEMA 5-15P
Input Cord Length (ft.)10
PHYSICAL
ColorBlack
Rack Height  12U
Rack DepthMid
Factory Preset Rack Depth (in.)10.42
Maximum Device Depth (in.)32.5
Minimum Device Depth (in.)3
Shipping Dimensions (hwd / in.)30.90 x 25.00 x 39.80
Shipping Weight (lbs.)134.00
Unit Dimensions (hwd / in.)25.200 x 23.600 x 38.500
Unit Weight (lbs.)96
Weight Capacity - Rolling (lbs.)1000
Weight Capacity - Stationary (lbs.)1000
Number of Vertical Mounting Rails4
FEATURES & SPECIFICATIONS
Grounding DetailsFront and back door frames
Built-in Cable ManagementYes
Pre-Installed CastersYes
STANDARDS & COMPLIANCE
Protection RatingIP54
Product ComplianceRoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

A rack unit (commonly referred to as a "U") is a standard measure of the height of a device in a server rack. One rack unit is 44.45 mm (1.75 in) high. The height of a one rack unit device is described as 1U, a two rack unit device as 2U and so on.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Yes. All of Tripp Lite's Cabinets are PCI-Compliant. Sturdy steel panels surround all sides of equipment, preventing unauthorized access to networking devices and ensuring the physical security of equipment that processes, stores and transmits credit card data.
Was this information helpful? Yes No
Need more help? Contact Technical Support
The IEC (International Electrotechnical Commission) uses a two digit code to define specific protection capabilities. For a full explanation of IEC rack enclosure ratings, click here
Was this information helpful? Yes No
Need more help? Contact Technical Support
IP stands for "Ingress Protection" and defines levels of sealing against moisture, dust and other foreign bodies. IP 54 - Protected against dust and splashing water IP 66 - Protected against dust and powerful jets of water IP 67 - Protected against dust and water immersion IP 68 - Protected against dust and submersion in water for a period of time
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Accessories

Cable Management

  Model Number Description
SmartRack 1U Horizontal Cable Manager - Finger duct with cover SRCABLEDUCT1U SRCABLEDUCT1U SmartRack 1U Horizontal Cable Manager - Finger duct with cover
SmartRack 1U Horizontal Cable Manager - Flexible ring type SRCABLERING1U SRCABLERING1U SmartRack 1U Horizontal Cable Manager - Flexible ring type
SmartRack 2U Horizontal Cable Manager - Flexible ring type SRCABLERING2U SRCABLERING2U SmartRack 2U Horizontal Cable Manager - Flexible ring type

Accessories

  Model Number Description
SmartRack 1U Blanking Panel Kit, Toolless-Mounting, 10 pieces SR1UPANEL10 SR1UPANEL10 SmartRack 1U Blanking Panel Kit, Toolless-Mounting, 10 pieces
SmartRack Square Hole Hardware Kit with 50 M5 screws and washers SRCAGENUT5MM SRCAGENUT5MM SmartRack Square Hole Hardware Kit with 50 M5 screws and washers
SmartRack Square Hole Hardware Kit with 50 M6 screws and washers SRCAGENUTS SRCAGENUTS SmartRack Square Hole Hardware Kit with 50 M6 screws and washers
SmartRack Square Hole Hardware Kit with 50 pcs 12-24 screws and washers SRCAGENUTS1224 SRCAGENUTS1224 SmartRack Square Hole Hardware Kit with 50 pcs 12-24 screws and washers
SmartRack 1U Cantilever Fixed Shelf (40 lbs / 18.1 kgs capacity; 12-in. / 305 mm Deep) SRSHELF2P1U SRSHELF2P1U SmartRack 1U Cantilever Fixed Shelf (40 lbs / 18.1 kgs capacity; 12-in. / 305 mm Deep)
SmartRack 1U Cantilever Toolless Mount Fixed Shelf (30 lbs / 13.6 kgs capacity; 12 in./305 mm Deep) SRSHELF2P1UTM SRSHELF2P1UTM SmartRack 1U Cantilever Toolless Mount Fixed Shelf (30 lbs / 13.6 kgs capacity; 12 in./305 mm Deep)
SmartRack Magnetic Door Switch Kit for front and rear doors; requires ENVIROSENSE, TLNETEM, E2MTHDI or E2MTDI SRSWITCH SRSWITCH SmartRack Magnetic Door Switch Kit for front and rear doors; requires ENVIROSENSE, TLNETEM, E2MTHDI or E2MTDI
Heavy-Duty 2-post Front Mounting Ear Kit UPSHDEARKIT UPSHDEARKIT Heavy-Duty 2-post Front Mounting Ear Kit

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.