Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$8.17 Avg. Price
C14-to-C13 splitter allows 2 devices with C14 inlets to share one AC power input cord and one C13 outlet on a PDU or UPS system.
  • Connects 2 devices to one AC outlet to save space and reduce cable clutter
  • Recommended for powering multiple computers, monitors or other compatible peripherals
  • C14 end connects to PDU or UPS power; C13 ends connect to devices’ C14 inlets
  • C13-to-C14 PDU-style extension cord is ideal replacement for worn-out or missing cable

Features

C14-to-C13 Y-Style Splitter Cord Connects 2 Devices with C14 Inlets to One C13 Outlet
This UL-listed IEC-320-C14 to IEC-320-C13 splitter allows two devices with C14 power inlets to share one AC input cord and one C13 outlet. This C14 male to C13 female cord features a C14 end for connecting to an AC power source on a PDU, surge protector or UPS system and two C13 ends for connecting to devices. By connecting two devices to one outlet in your home office or workspace, the power cord splitter frees up space in a PDU or surge protector and helps reduce cable clutter. The length of the C14 connector to the split is 6" and the length of the two C13 connectors is 12" from the split.
IEC Cable Powers a Wide Variety of Essential Electronics
With this PC power splitter, a single C13 outlet can power two devices, such as computers, monitors, printers, instrument amplifiers and other equipment compatible with a C13 connector. Ideal for areas where AC outlets are limited, such as rack cabinets, this IEC cable is compatible with power and extension cords.

Package Includes

  • P004-18N-2C13 C14 Male to C13 Female Splitter, PDU Style, 18 in., Black
RoHS compliant

Specifications

OVERVIEW
UPC Code037332213945
Device CompatibilityComputer; Monitor/HDTV; Printer; Scanner; UPS; PDU
Country/RegionGlobal
INPUT
Maximum Input Amps10
Voltage Compatibility (VAC)100-250
CONNECTIONS
Side A - Connector 1IEC-320-C14
Side B - Connector 1(2) IEC-320-C13
PHYSICAL
Plug ColorBlack
Cable Jacket ColorBlack
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Power Cord Jacket TypeSJT
Cable Outer Diameter (OD)7.8mm
Number of Conductors3
Wire Gauge (AWG)18
Cable Length (ft.)1.5
ENVIRONMENTAL
Operating Temperature Range-4° to 140°F (-20° to 60°C)
Storage Temperature Range-4° to 140°F (-20° to 60°C)
Operating Humidity Range10% to 65% RH
Storage Humidity Range10% to 65% RH
FEATURES & SPECIFICATIONS
High VoltageYes
STANDARDS & COMPLIANCE
Product CertificationsCSA (Canada); cUL Listed; UL Listed
Product ComplianceRoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Accessories

Accessories

  Model Number Description
Plug-Lock Inserts (C14 power cord to C13 outlet), Black, 100 pack PLC13BK PLC13BK Plug-Lock Inserts (C14 power cord to C13 outlet), Black, 100 pack
Plug-Lock Inserts (C14 power cord to C13 outlet), Blue, 100 pack PLC13BL PLC13BL Plug-Lock Inserts (C14 power cord to C13 outlet), Blue, 100 pack
Plug-Lock Inserts (C14 power cord to C13 outlet), Red, 100 pack PLC13RD PLC13RD Plug-Lock Inserts (C14 power cord to C13 outlet), Red, 100 pack
Plug-Lock Inserts, C13 Power Cord to C14 Outlet, Yellow, 100 Pack PLC14YW PLC14YW Plug-Lock Inserts, C13 Power Cord to C14 Outlet, Yellow, 100 Pack

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.