Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 2 ft., Black, 5-Pack


Computer power extension cords connect 2 devices with C13/C14 power connectors or extend your existing power connection by 2 ft.
  • Recommended for powering computers, printers and other essential peripherals
  • Add 2 ft. to your existing connection to provide more flexibility in placing devices
  • C13-to-C14 PDU-style extension cords are ideal replacements for worn-out or missing cable

View Full Product Details

Tripp Lite Part Number

P004-002-5

$15.98 Avg. Price
Have a Question?
Contact Us

Features

C14-to-C13 Power Cables Connect Computers, Printers, Servers and Other Equipment
This package of five IEC-320-C14 to IEC-320-C13 cables is designed for small data center, office workstation and other lower-amp applications. These C14 male to C13 female cords can be used to power computers, servers and monitors; attach routers and drives to a UPS system or PDU; or extend existing connections up to two feet. The two-foot length helps reduce cable clutter and minimize the risk of tripping.

Typical Applications

  • Connect devices like computers, servers and routers to a PDU up to 2 ft. away in your data center
  • Extend existing power connections up to 2 ft. to more easily place devices or reach a power source near your workstation
  • Provide high-quality replacements for worn-out or missing power cords

Package Includes

  • (5) C14 Male to C13 Female Power Cables, 2 ft., Black
RoHS compliant

Specifications

OVERVIEW
UPC Code037332142863
Country/RegionNorth America
PRODUCT OVERVIEW
Product Overview5-Pack IEC-320-C14 to IEC-320-C13 Power Cables
INPUT
Maximum Input Amps10
Cable Length (ft.)2
Voltage Compatibility (VAC)100-250
PHYSICAL
ColorBlack
Number of Conductors3
Power Cord Jacket TypeSJT
Shipping Dimensions (hwd / in.)14.17 x 11.80 x 0.50
Shipping Weight (lbs.)1.10
Wire Gauge (AWG)18
CONNECTIONS
Side A - Connector 1IEC-320-C14
Side B - Connector 1IEC-320-C13
SPECIAL FEATURES
High VoltageYes
Locking PlugNo
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

PDU Accessories
  Model Number Description
PLC13BK | PDU Accessories PLC13BK Plug-Lock Inserts (C14 power cord to C13 outlet), Black, 100 pack
PLC13BL | PDU Accessories PLC13BL Plug-Lock Inserts (C14 power cord to C13 outlet), Blue, 100 pack
PLC13RD | PDU Accessories PLC13RD Plug-Lock Inserts (C14 power cord to C13 outlet), Red, 100 pack
PLC14YW | PDU Accessories PLC14YW Plug-Lock Inserts (C13 power cord to C14 outlet), Yellow, 100 pack

Resources & Downloads

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.