Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Accepts snap-in keystone jacks and couplers to help you manage your DIN-rail network cable application.

  • Rugged metal front construction with plastic rear frame for industrial applications
  • 8 front blank cutouts compatible with all keystone jacks and couplers
  • Numbered ports allow at-a-glance identification of cable connections
  • Built-in mounting clip attaches easily to standard 35 mm DIN rail with no tools needed
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

Features

Organizes a Wide Variety of Ethernet Network Patch Cables in Your DIN-Rail Installation
This DIN-rail mounting patch panel lets you manage network cable interconnectivity with eight blank cutouts, which accommodate all snap-in keystone jacks and in-line couplers. Each RJ45 Ethernet cutout features metal contacts for grounding purposes. The N063-008-ENC also allows patching with NGI/NFI DIN-rail-mount Ethernet switches (sold separately).

Easy to Install in Rugged Industrial Applications
Made from sheet metal with a plastic rear frame, the N063-008-ENC quickly installs on a standard 35-millimeter DIN rail. Ports are numbered to help you organize your application and identify specific connections. A grounding wire is included.

TAA-Compliant for GSA Schedule Purchases
The N063-008-ENC is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.

Package Includes

  • N063-008-ENC Metal DIN-Rail Mounting Keystone Patch Panel, 8 Ports
  • Grounding wire
  • Installation instructions
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332276933
TechnologyCat5/5e; Cat6; Cat6a
Firmware / Software Docs
Offset PortsNo
CONNECTIONS
Number of Ports8
Side A - Connector 1(8) KEYSTONE JACK CUTOUT
PHYSICAL
Primary Form FactorDIN-Rail
ColorBlack; Silver
Material of ConstructionPlastic (PC FR) & Metal (SPCC/FE)
Total Number of Ports8
Shipping Dimensions (hwd / in.)2.40 x 3.20 x 8.00
Shipping Weight (lbs.)0.51
Unit Dimensions (hwd / in.)6.060 x 2.190 x 3.100
ENVIRONMENTAL
Operating Temperature Range-13° to 122°F (-25° to 50°C)
Storage Temperature Range-40° to 158°F (-40° to 70°C)
Operating Humidity Range10% to 85% RH, Non-Condesning
Storage Humidity Range10% to 85% RH, (Non-Condensing)
FEATURES & SPECIFICATIONS
All-in-One KitNo
Numbered PortsYes
DIN MountableYes
Keystone JacksYes
Built-in CablesNo
Color-Coded ConnectionsNo
EIA/TIA 2/32 SpacingNo
Down-Angled PortsNo
Panel ApplicationsEthernet
STANDARDS & COMPLIANCE
Product ComplianceCE (Europe); REACH; RoHS; UKCA; Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Accessories

Network Switches

  Model Number Description
8-Port Unmanaged Fast Industrial Ethernet Switch - 10/100 Mbps, Ruggedized, -40° to 75°C, DIN/Wall Mount, TAA NFI-U08-1 NFI-U08-1 8-Port Unmanaged Fast Industrial Ethernet Switch - 10/100 Mbps, Ruggedized, -40° to 75°C, DIN/Wall Mount, TAA
8-Port Unmanaged Industrial Ethernet Switch - 10/100 Mbps, Ruggedized, -40° to 75°C, DIN Mount, TAA NFI-U08-2 NFI-U08-2 8-Port Unmanaged Industrial Ethernet Switch - 10/100 Mbps, Ruggedized, -40° to 75°C, DIN Mount, TAA
8-Port Managed Industrial Gigabit Ethernet Switch - 10/100/1000 Mbps, 2 GbE SFP Slots, -40° to 75°C, DIN Mount, TAA NGI-M08C2 NGI-M08C2 8-Port Managed Industrial Gigabit Ethernet Switch - 10/100/1000 Mbps, 2 GbE SFP Slots, -40° to 75°C, DIN Mount, TAA

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.