Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

6-Outlet Power Strip with USB-A Charging (9.3A) - NEMA 5-15R, 120V, 15A, 10 ft. Cord, 5-15P, 36 in.


Six-outlet power strip with USB-A charging ports distributes power and charges mobile devices. Includes optional mounting clamps.
  • 6 right-angle 5-15R outlets distribute power to home and office electronics
  • 6 USB-A charging ports power mobile devices; 9.3 amps of shared power
  • 10 ft. cord with 5-15P plug offers flexible placement in relation to an AC wall outlet
  • 36 in. metal housing withstands the rigors of daily use
  • Included clamps mount to a desk, table or workbench; no drilling required

View Full Product Details

Tripp Lite Part Number

PSC360610USBB

$127.75 Avg. Price
Have a Question?
Contact Us

Features

36 in. Power Strip Provides 6 AC Outlets and 6 USB-A Charging Ports
Compatible with standard electrical equipment, this UL-listed power strip has a 36-inch aluminum housing with a durable black finish. There are a total of six NEMA 5-15R outlets and six USB-A charging ports; each one-foot section has two outlets and two charging ports. The outlets are placed at a right angle to prevent connected power cords from blocking access to the adjacent outlet. In the event of an overload, a 15-amp resettable circuit breaker immediately shuts down the power strip to prevent equipment damage.
Charge Up to 6 Mobile Devices with 9.3A of Shared Power
In addition to AC outlets, this power strip provides USB charging for up to six mobile devices, including tablets, e-readers and smartphones. Each pair of USB-A charging ports provides up to 3.1 amps of shared power. The USB ports eliminate the need for AC adapters for charging cords, leaving outlets available for AC equipment.
Place Outlets and Charging Ports Away from the Power Source
The PSC360610USBB has a 10-foot cord, so you can mount it away from its AC wall outlet or other power source. The cord has a NEMA 5-15P plug.
Use Optional Mounting Clamps to Add Flexibility to Horizontal Installations
If drilling mounting holes is not possible or desirable, use the included heavy-duty C-clamps to mount the power strip. The clamps attach to the edge of a desk, table, workbench or other solid, flat surface up to 2.25 inches thick. Slide the clamps onto the edge of your surface, hand tighten the adjustment knobs and snap the power strip into the built-in mounting clips. No drilling is required. It is easy to relocate the installation because there are no fasteners to remove. The PSC360610USBB also comes with clips for vertical or horizontal surface-mounting to a wall or workbench.

Typical Applications

  • Distribute power to computer equipment and other devices in an office, workbench, industrial, retail or telecom environment
  • Clamp mount a power strip to the edge of a desk or workbench for easy access to outlets and USB charging ports
  • Provide outlets and USB charging ports at a trade show booth without permanently mounting the power strip

Package Includes

  • PSC360610USBB 6-Outlet Power Strip with USB-A Charging
  • (2) Mounting clamps with clips
  • (2) Mounting clips for surface-mounting
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332238818
OUTPUT
Charging Ports / Amps(1) 9.3A
Frequency Compatibility50 / 60 Hz
Output (Watts)1800
Output Receptacles(6) 5-15R
Circuit Breaker (amps)15
Transformer Accommodation(6) Yes
Right-Angle OutletsYes
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service15A 120V
Input Cord Gauge Type14 gauge; SJT
Voltage Compatibility (VAC)120
Input Plug TypeNEMA 5-15P
Input Cord Length (ft.)10
Integrated Cord ClipNo
PHYSICAL
Anti-Microbial ProtectedNo
ColorBlack
Color (AC Line Cord)Black
Form Factors SupportedSupports vertical or horizontal mounting in rack enclosures, raceways and a variety of other applications
Included Mounting AccessoriesDesk/table mounting clamps
Integrated Keyhole Mounting SlotsNo
Material of ConstructionAluminum
Outlets Measurement (Center to Center)1.42 in.
Receptacle ColorBlack
Shipping Dimensions (hwd / in.)2.20 x 4.10 x 40.00
Shipping Weight (lbs.)4.10
Unit Dimensions (hwd / in.)36 x 1.5 x 1.64
Unit Weight (lbs.)2.29
CERTIFICATIONS
UL1363 (Power Tap)UL1363
CanadacUL
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

support icon

Do you own a
PSC360610USBB

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.